I have a question has anyone integrated a laser search system on a old s4C 2400l M98 with miller delta weld? We are currently using nosel search and have a hard time catching the edge of some lap joints that have thin sheet metal we would like to use a laser. What would this all entail and how would I go about setting this up? Could we use a plc to tag analog signal from laser and send back to robot and set up a cross connection?
Related topics
| Topic | Replies | Views | Activity | |
|---|---|---|---|---|
| S4C 2400L M98A integration of laser search | 0 | 1 | August 7, 2015 | |
| S4 M94A software options | 0 | 42 | November 12, 2012 | |
| Seam Tracking - Arc Welding | 7 | 2908 | August 7, 2015 | |
| Smart Tac Warning/error "Part detected at search " [ArcWelding PowerPac] | 15 | 1677 | August 27, 2013 | |
| Seam Finding with 1D Laser sensor. | 1 | 258 | February 27, 2023 |