# Setting UP PROFINET SLAVE

**URL:** <https://tech-community.robotics.abb.com/t/setting-up-profinet-slave/5100>\
**Category:** Robot Controller\
**Created:** [September 24, 2012, 4:38pm UTC](https://tech-community.robotics.abb.com/t/setting-up-profinet-slave/5100 "2012-09-24T16:38:54Z")\
**Posts on this page:** 4\
**Page:** 1

<div class="post-metadata">

**Author:** ![Nata\_lia](https://avatars.discourse-cdn.com/v4/letter/n/f19dbf/32.png) [@Nata\_lia](https://tech-community.robotics.abb.com/u/Nata_lia)\
**Post date:** [September 24, 2012, 4:38pm UTC](https://tech-community.robotics.abb.com/t/setting-up-profinet-slave/5100/1 "2012-09-24T16:38:54Z")

</div>

Hi All,

I need to set up the PROFINET Salve for ABB robot, Please someone provide me some instructions, ideas or step by step manual for it. Thank you very much.

---

<div class="post-metadata">

**Author:** ![Steve\_Murphy](https://avatars.discourse-cdn.com/v4/letter/s/0ea827/32.png) [@Steve\_Murphy](https://tech-community.robotics.abb.com/u/Steve_Murphy)\
**Post date:** [October 5, 2012, 12:40pm UTC](https://tech-community.robotics.abb.com/t/setting-up-profinet-slave/5100/2 "2012-10-05T12:40:50Z")

</div>

Hello,

Setting up a Profinet slave, while straightforward, is a long process and can’t be all copied here in the forum.

First check which Profinet Slave option you have, there are a number:  
Option 888-1 Profinet I/O m/s HW – hardware option for a DSQC 678 in the PCI slot  
Option 888-2 Profinet I/O m/s SW – software option for Profinet Master or Slave over the LAN or with other Hardware Option Ethernet Board  
Option 888-3 Profinet I/O Slave – software option for Profinet Slave over the LAN or Ethernt Board hw option  
Option 840-3 Profinet I/O – Profinet Fieldbus Adapter in the USB slot

From this, setting up is described in the manuals from the Documentation DVD under Application Manuals → Fieldbus Options.

Kind Regards,

Steve

---

<div class="post-metadata">

**Author:** ![Nata\_lia](https://avatars.discourse-cdn.com/v4/letter/n/f19dbf/32.png) [@Nata\_lia](https://tech-community.robotics.abb.com/u/Nata_lia)\
**Post date:** [October 5, 2012, 7:03pm UTC](https://tech-community.robotics.abb.com/t/setting-up-profinet-slave/5100/3 "2012-10-05T19:03:27Z")

</div>

Thanks Steve.

---

<div class="post-metadata">

**Author:** ![Nata\_lia](https://avatars.discourse-cdn.com/v4/letter/n/f19dbf/32.png) [@Nata\_lia](https://tech-community.robotics.abb.com/u/Nata_lia)\
**Post date:** [October 16, 2012, 10:34pm UTC](https://tech-community.robotics.abb.com/t/setting-up-profinet-slave/5100/4 "2012-10-16T22:34:04Z")

</div>

Hi Steve, I have OPTION 881-1 PROFINET I/O m/s  
I set up my IO signals and can use them in my rapid code.

Now I am trying to connect the PLC to the PCI Ethernet slots. To get the communication setup with the PLC do I need to set up or configure IP address somewhere? or I can just plug in the PLC to the etehrnet port in the PCI board.

Thanks a lot
