# Sick-Stegmann Encoder

**URL:** <https://tech-community.robotics.abb.com/t/sick-stegmann-encoder/1830>\
**Category:** Robot Controller\
**Created:** [April 27, 2008, 1:41pm UTC](https://tech-community.robotics.abb.com/t/sick-stegmann-encoder/1830 "2008-04-27T13:41:34Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![billreid](https://avatars.discourse-cdn.com/v4/letter/b/ecae2f/32.png) [@billreid](https://tech-community.robotics.abb.com/u/billreid)\
**Post date:** [April 27, 2008, 1:41pm UTC](https://tech-community.robotics.abb.com/t/sick-stegmann-encoder/1830/1 "2008-04-27T13:41:34Z")

</div>

I have an encoder from Sick-Stegmann. The output is HTL Push/Pull. It is rated at 60ma at 24vdc.

Has anybody had trouble or success with this encoder when connected to a DSQC 377A.

On my first system I connected one up and the 1A and 1B LED lights did not work. I connected a 480ohm resistor between 0vdc and each channel which appeared to work.

On the next system I did the same. The LED’s work but the value in the jog window does not change. Is there something else needed to be done? I have checked voltage and current. All seem to be within the specs for the Qtracker. I have also checked pulling the resistor high instead of low and also changing resistor values to draw more current but so far unsuccessful.

---

<div class="post-metadata">

**Author:** ![Knud\_E\_Lindberg](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/knud_e_lindberg/32/4450_2.png) [@Knud\_E\_Lindberg](https://tech-community.robotics.abb.com/u/Knud_E_Lindberg)\
**Post date:** [April 28, 2008, 10:36am UTC](https://tech-community.robotics.abb.com/t/sick-stegmann-encoder/1830/2 "2008-04-28T10:36:16Z")

</div>

Hi

To see the value in the tpu, you need to connect to the wobj.

The easiest way to do that is to run PPacal and select the right conveyor
