# slow animation

**URL:** <https://tech-community.robotics.abb.com/t/slow-animation/3635>\
**Category:** RobotStudio\
**Created:** [June 9, 2010, 4:13pm UTC](https://tech-community.robotics.abb.com/t/slow-animation/3635 "2010-06-09T16:13:19Z")\
**Posts on this page:** 3\
**Page:** 1

<div class="post-metadata">

**Author:** ![crand](https://avatars.discourse-cdn.com/v4/letter/c/bcef8e/32.png) [@crand](https://tech-community.robotics.abb.com/u/crand)\
**Post date:** [June 9, 2010, 4:13pm UTC](https://tech-community.robotics.abb.com/t/slow-animation/3635/1 "2010-06-09T16:13:19Z")

</div>

My animation has been running fine and now it is very slow. Is there a way to speed it back up? Thanks.

---

<div class="post-metadata">

**Author:** ![ourworlds](https://avatars.discourse-cdn.com/v4/letter/o/9de053/32.png) [@ourworlds](https://tech-community.robotics.abb.com/u/ourworlds)\
**Post date:** [June 9, 2010, 9:06pm UTC](https://tech-community.robotics.abb.com/t/slow-animation/3635/2 "2010-06-09T21:06:41Z")

</div>

you can check the virtual control is it running 100% speed, i was having this problem before, because only running 10% of the real speed.

---

<div class="post-metadata">

**Author:** ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)\
**Post date:** [June 22, 2010, 8:10am UTC](https://tech-community.robotics.abb.com/t/slow-animation/3635/3 "2010-06-22T08:10:45Z")

</div>

Try this  
[http://forums.robotstudio.com/forum\_posts.asp?TID=2563](http://forums.robotstudio.com/forum_posts.asp?TID=2563)
