# Smart Tac Warning/error "Part detected at search "  \[ArcWelding PowerPac\]

**URL:** <https://tech-community.robotics.abb.com/t/smart-tac-warning-error-part-detected-at-search-arcwelding-powerpac/4400>\
**Category:** PowerPacs\
**Created:** [September 11, 2011, 5:09pm UTC](https://tech-community.robotics.abb.com/t/smart-tac-warning-error-part-detected-at-search-arcwelding-powerpac/4400 "2011-09-11T17:09:54Z")\
**Posts on this page:** 16\
**Page:** 1

<div class="post-metadata">

**Author:** ![vishalpatil82](https://avatars.discourse-cdn.com/v4/letter/v/f14d63/32.png) [@vishalpatil82](https://tech-community.robotics.abb.com/u/vishalpatil82)\
**Post date:** [September 11, 2011, 5:09pm UTC](https://tech-community.robotics.abb.com/t/smart-tac-warning-error-part-detected-at-search-arcwelding-powerpac/4400/1 "2011-09-11T17:09:54Z")

</div>

I am using Smart Tac option to search the work object. But, sometimes while searching the work object robot stops searching by displaying the message “Part Detected at search start” & “RETRY”, “RETURN”, “ABORT” Options are suggested for the same ,though the ROBOT doesn’t touches the work object. I am using welding wire for searching the work object. After selecting the “RETRY” Option it still shows the same message. Also this happens sometimes only & if it happens for the first point out of six then same happens for all remaining points.  
Is there is any solution for this problem…

---

<div class="post-metadata">

**Author:** ![vishalpatil82](https://avatars.discourse-cdn.com/v4/letter/v/f14d63/32.png) [@vishalpatil82](https://tech-community.robotics.abb.com/u/vishalpatil82)\
**Post date:** [September 21, 2011, 8:29am UTC](https://tech-community.robotics.abb.com/t/smart-tac-warning-error-part-detected-at-search-arcwelding-powerpac/4400/2 "2011-09-21T08:29:12Z")

</div>

I am using ABB ROBOT 1600-ID & Welding power source of ESSAB.

---

<div class="post-metadata">

**Author:** ![jarmster](https://avatars.discourse-cdn.com/v4/letter/j/958977/32.png) [@jarmster](https://tech-community.robotics.abb.com/u/jarmster)\
**Post date:** [September 25, 2011, 8:28pm UTC](https://tech-community.robotics.abb.com/t/smart-tac-warning-error-part-detected-at-search-arcwelding-powerpac/4400/3 "2011-09-25T20:28:43Z")

</div>

could you try re-explaining the problem? does the robot search for the part and give you the error if it doesn’t find it. if thats the case open up the distance between your start search point and the taught found point. if this isnt your issue please try to explain better so i might be able to help

---

<div class="post-metadata">

**Author:** ![vishalpatil82](https://avatars.discourse-cdn.com/v4/letter/v/f14d63/32.png) [@vishalpatil82](https://tech-community.robotics.abb.com/u/vishalpatil82)\
**Post date:** [September 26, 2011, 11:40am UTC](https://tech-community.robotics.abb.com/t/smart-tac-warning-error-part-detected-at-search-arcwelding-powerpac/4400/4 "2011-09-26T11:40:49Z")

</div>

OK SIR,

First of all, I am using “Search\_1D” Command to search Workobject in 2D.

For searching the workobject I have to search at total 6 places.

Now, when workobject is indexed properly (within tolerance of 5 to 7mm), Robot is started & then the welding gun is cleaned,Reamed & welding wire is properly trimmed at “Torch Cleaning Station”.

Then, robot starts searching the workobject at all defined points.

Now, while searching it searches say for example at first 2 places OK i.e. Start search point to the taught found point distance is travelled by robot & it searches the points within +/- 2 to 3 mm.

After that while searching at the third place it just reaches to the start search point & without travelling towards the taught found point ,it stops at “Start Search Point” & shows the message that “Part Detected at search start” & “RETRY”, “RETURN”, “ABORT” Options are suggested for the same. The distance between “Start Search Point” & “Taught Found Point” is approximately 10-15 mm. After this if we select “RETRY” option suggested, it still shows the same message.

We are facing this problem only sometimes. After facing such problem, if we starts from the home point again for the same workobject then, it shows OR doesn’t shows the same problem. That means we have to play the same search routine to deal with this problem, which is causing our valuable customer’s production loss.

We are using IRB-1600ID Robot, ESSAB Power Source “Aristo Mig 5000i” & Robot Wire-feeder “Aristo RoboFeed 3004W”. Earthing is also proper. After discussion with ESSAB Person he told us that the problem might be due to the loose connection inside the robot wire-feeder. We cheked for the same, but no such posibility found over there.

If any further clerification requires please ask frankly.

---

<div class="post-metadata">

**Author:** ![jarmster](https://avatars.discourse-cdn.com/v4/letter/j/958977/32.png) [@jarmster](https://tech-community.robotics.abb.com/u/jarmster)\
**Post date:** [September 27, 2011, 4:38am UTC](https://tech-community.robotics.abb.com/t/smart-tac-warning-error-part-detected-at-search-arcwelding-powerpac/4400/5 "2011-09-27T04:38:03Z")

</div>

ok i understand the problem your having, i have not come across that issue before.  
a workobject consist of 2 x and a y. you are saying you are using a 2d search to find each of those points, so 6 searches. hmmm, your clearing the pose data after the run?  
im sorry, i too have been learning the smart-tac function via the manual, lol. You have been troubleshooting a mechanical issue. Could it be a coding issue? Have you tried to simulate your code in the studio? and does it run? maybe you could pm me your code so i could take a look at that.can you pm in this forum, lol

---

<div class="post-metadata">

**Author:** ![vishalpatil82](https://avatars.discourse-cdn.com/v4/letter/v/f14d63/32.png) [@vishalpatil82](https://tech-community.robotics.abb.com/u/vishalpatil82)\
**Post date:** [September 28, 2011, 7:20am UTC](https://tech-community.robotics.abb.com/t/smart-tac-warning-error-part-detected-at-search-arcwelding-powerpac/4400/6 "2011-09-28T07:20:06Z")

</div>

PROC POSE\_DATA\_SEARCH\_61\_2()  
PDispOff;  
AccSet 100, 100;  
PathAccLim TRUEAccMax:=10, TRUEDecelMax:=10;  
Set soAwManFeed15mm;  
MoveJ TSS, v800, z50, tBinzelAbirobA500;  
Reset soAwManFeed15mm;  
WaitTime 0.1;  
MoveJ TSS70, v800, z50, tBinzelAbirobA500;  
Set soAwManFeed15mm;  
MoveL TSS110, v400, z0, tBinzelAbirobA500;  
Reset soAwManFeed15mm;  
Set CUTTER\_Y3;  
MoveL TSS120, v200, fine, tBinzelAbirobA500;  
WaitTime 0.15;  
Reset CUTTER\_Y3;  
WaitTime 0.45;  
Set CUTTER\_Y3;  
WaitTime 0.15;  
MoveL TSS130, v500, z50, tBinzelAbirobA500;  
!POSITION P5;  
MoveJ TSS140, v500, z50, tBinzelAbirobA500;  
MoveL TSS50, v400, z50, tBinzelAbirobA500;  
Reset CUTTER\_Y3;  
PRXY:  
IF CLAMP\_MTR\_DN\_PRX\_IP = 1 THEN  
!POSITION P1;  
MoveL TSS60, v400, z50, tBinzelAbirobA500;  
WaitTime 1;  
ELSE  
GOTO PRXY;  
ENDIF  
Set CLAMP\_MTR\_Y2;  
WaitTime 0.2;  
Set AIR\_MTR\_UP\_DN\_Y1;  
WaitTime 2;  
Reset AIR\_MTR\_UP\_DN\_Y1;  
Reset CLAMP\_MTR\_Y2;  
WaitTime 0.15;  
MoveJ TSS50, v400, z50, tBinzelAbirobA500;  
PRXY2:  
IF CLAMP\_MTR\_DN\_PRX\_IP = 1 THEN  
!POSITION P3;  
MoveJ TSS80, v250, z50, tBinzelAbirobA500;  
WaitTime 0.4;  
ELSE  
GOTO PRXY2;  
ENDIF  
!POSITION P4;  
MoveJ TSS90, v800, z50, tBinzelAbirobA500;  
WaitTime 0.4;  
Set INJECTION\_Y4;  
WaitTime 1;  
Reset INJECTION\_Y4;  
!POSITION P3;  
MoveJ TSS80, v800, z50, tBinzelAbirobA500;  
MoveJ TSS10, v800, z50, tBinzelAbirobA500;  
MoveJ PDS90, v800, z50, tBinzelAbirobA500WObj:=SAFE61;  
MoveJ PDS150, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
Search\_1DWire, Safe\_61\_Stiffner\_2, PDS160, PDS170, v300, tBinzelAbirobA500WObj:=SAFE61Limit:=50SchSpeed:=5;  
WaitTime 0.75;  
MoveJ PDS150, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
MoveJ PDS130, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
MoveL PDS130, v250, z50, tBinzelAbirobA500WObj:=SAFE61;  
MoveJ PDS100, v300, fine, tBinzelAbirobA500WObj:=SAFE61;  
Search\_1DWire, Safe\_61\_Stiffner\_2, PDS110, PDS120, v100, tBinzelAbirobA500WObj:=SAFE61PrePDisp:=Safe\_61\_Stiffner\_2Limit:=50SchSpeed:=5;  
WaitTime 0.75;  
MoveL PDS140, v800, z50, tBinzelAbirobA500WObj:=SAFE61;  
PDispOff;  
MoveJ PDS180, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
Search\_1DWire, Safe\_61\_Stiffner\_3\_1, PDS190, PDS200, v200, tBinzelAbirobA500WObj:=SAFE61Limit:=25SchSpeed:=4;  
WaitTime 0.75;  
MoveJ PDS210, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
MoveJ PDS220, v1000, fine, tBinzelAbirobA500WObj:=SAFE61;  
Search\_1DWire, Safe\_61\_Stiffner\_3\_1, PDS230, PDS240, v200, tBinzelAbirobA500WObj:=SAFE61PrePDisp:=Safe\_61\_Stiffner\_3\_1Limit:=50SchSpeed:=4;  
MoveJ PDS220, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
PDispOff;  
MoveJ PDS250, v1000, fine, tBinzelAbirobA500WObj:=SAFE61;  
Search\_1DWire, Safe\_61\_Stiffner\_1\_1, PDS260, PDS270, v200, tBinzelAbirobA500WObj:=SAFE61Limit:=50SchSpeed:=4;  
WaitTime 0.75;  
MoveJ PDS250, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
MoveJ PDS280, v1000, fine, tBinzelAbirobA500WObj:=SAFE61;  
Search\_1DWire, Safe\_61\_Stiffner\_1\_1, PDS290, PDS300, v200, tBinzelAbirobA500WObj:=SAFE61PrePDisp:=Safe\_61\_Stiffner\_1\_1Limit:=50SchSpeed:=4;  
WaitTime 0.75;  
MoveJ PDS280, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
PDispOff;  
MoveJ PDS700, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
MoveL PDS710, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
Search\_1DWire, Corner\_A\_pose2, PDS720, PDS730, v400, tBinzelAbirobA500WObj:=SAFE61Limit:=50SchSpeed:=4;  
MoveL PDS710, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
MoveL PDS740, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
Search\_1DWire, Corner\_A\_pose2, PDS750, PDS760, v400, tBinzelAbirobA500WObj:=SAFE61PrePDisp:=Corner\_A\_pose2Limit:=50SchSpeed:=4;  
MoveJ PDS770, v400, fine, tBinzelAbirobA500WObj:=SAFE61;  
!MoveJ PDS310, v500, z50, tBinzelAbirobA500WObj:=SAFE61;  
!MoveL PDS320, v300, z50, tBinzelAbirobA500WObj:=SAFE61;  
PDispOff;  
!WaitTime 0.5;  
!Search\_Groove Safe\_61\_Locator\_A\_Groove\_Pose, Mwidth, PDS330, PDS340, 4.5NomDepth:=4.5InitSchL:=6, v200, tBinzelAbirobA500WObj:=SAFE61PrePDisp:=Safe\_61\_Stiffner\_2SchSpeed:=GAP\_STATE\_IDLE;  
!weave2.weave\_Width:=Mwidth;  
!WaitTime 0.5;  
MoveJ PDS350, v800, z50, tBinzelAbirobA500WObj:=SAFE61;  
MoveJ PDS360, v1000, z50, tBinzelAbirobA500WObj:=SAFE61;  
PDispOff;  
MoveJ PDS370, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
Search\_1DWire, Safe\_61\_Stiffner\_4, PDS380, PDS390, v200, tBinzelAbirobA500WObj:=SAFE61Limit:=50SchSpeed:=4;  
WaitTime 0.75;  
MoveJ PDS370, v500, fine, tBinzelAbirobA500WObj:=SAFE61;  
MoveL PDS400, v500, fine, tBinzelAbirobA500WObj:=SAFE61;  
Search\_1DWire, Safe\_61\_Stiffner\_4, PDS410, PDS420, v200, tBinzelAbirobA500WObj:=SAFE61PrePDisp:=Safe\_61\_Stiffner\_4Limit:=75SchSpeed:=4;  
MoveL PDS400, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
PDispOff;  
MoveL PDS430, v500, fine, tBinzelAbirobA500WObj:=SAFE61;  
Search\_1DWire, Safe\_61\_Stiffner\_3\_2, PDS440, PDS450, v200, tBinzelAbirobA500WObj:=SAFE61Limit:=75SchSpeed:=4;  
WaitTime 0.75;  
MoveL PDS690, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
MoveJ PDS460, v500, fine, tBinzelAbirobA500WObj:=SAFE61;  
Search\_1DWire, Safe\_61\_Stiffner\_3\_2, PDS470, PDS480, v200, tBinzelAbirobA500WObj:=SAFE61PrePDisp:=Safe\_61\_Stiffner\_3\_2Limit:=125SchSpeed:=4;  
MoveJ PDS460, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
PDispOff;  
MoveJ PDS490, v800, z50, tBinzelAbirobA500WObj:=SAFE61;  
MoveL PDS500, v500, fine, tBinzelAbirobA500WObj:=SAFE61;  
PDispOff;  
Search\_1DWire, Safe\_61\_Stiffnerr\_1\_2, PDS510, PDS520, v200, tBinzelAbirobA500WObj:=SAFE61Limit:=50SchSpeed:=4;  
WaitTime 0.75;  
MoveJ PDS490, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
MoveJ PDS530, v800, z50, tBinzelAbirobA500WObj:=SAFE61;  
MoveJ PDS540, v500, fine, tBinzelAbirobA500WObj:=SAFE61;  
Search\_1DWire, Safe\_61\_Stiffnerr\_1\_2, PDS550, PDS560, v200, tBinzelAbirobA500WObj:=SAFE61PrePDisp:=Safe\_61\_Stiffnerr\_1\_2Limit:=125SchSpeed:=4;  
MoveJ PDS540, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
PDispOff;  
MoveJ PDS790, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
MoveL PDS780, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
MoveL PDS800, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
Search\_1DWire, Corner\_B\_Pose2, PDS810, PDS820, v800, tBinzelAbirobA500WObj:=SAFE61PrePDisp:=Corner\_B\_Pose2Limit:=125SchSpeed:=4;  
MoveL PDS800, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
Search\_1DWire, Corner\_B\_Pose2, PDS830, PDS840, v800, tBinzelAbirobA500WObj:=SAFE61PrePDisp:=Corner\_B\_Pose2Limit:=125SchSpeed:=4;  
MoveJ PDS570, v800, z50, tBinzelAbirobA500WObj:=SAFE61;  
!MoveJ PDS580, v400, z50, tBinzelAbirobA500WObj:=SAFE61;  
!MoveJ PDS650, v400, z50, tBinzelAbirobA500WObj:=SAFE61;  
PDispOff;  
!Search\_Groove Safe\_61\_Locator\_B\_Groove\_Pose, Nwidth, PDS590, PDS600, 4.5NomDepth:=4.5InitSchL:=6, v200, tBinzelAbirobA500WObj:=SAFE61PrePDisp:=Safe\_61\_Stiffner\_4SchSpeed:=2;  
!weave1.weave\_Width:=Nwidth;  
WaitTime 0.5;  
!MoveJ PDS620, v200, z50, tBinzelAbirobA500WObj:=SAFE61;  
MoveJ PDS630, v800, z50, tBinzelAbirobA500WObj:=SAFE61;  
MoveJ PDS640, v800, z50, tBinzelAbirobA500WObj:=SAFE61;  
PathAccLim FALSEAccMax:=2.5, FALSEDecelMax:=2.5;  
ENDPROC

---

<div class="post-metadata">

**Author:** ![vishalpatil82](https://avatars.discourse-cdn.com/v4/letter/v/f14d63/32.png) [@vishalpatil82](https://tech-community.robotics.abb.com/u/vishalpatil82)\
**Post date:** [September 28, 2011, 7:38am UTC](https://tech-community.robotics.abb.com/t/smart-tac-warning-error-part-detected-at-search-arcwelding-powerpac/4400/7 "2011-09-28T07:38:14Z")

</div>

I am also new to ABB Robot. This is my first welding project.

---

<div class="post-metadata">

**Author:** ![osku](https://avatars.discourse-cdn.com/v4/letter/o/dfb087/32.png) [@osku](https://tech-community.robotics.abb.com/u/osku)\
**Post date:** [September 28, 2011, 8:30am UTC](https://tech-community.robotics.abb.com/t/smart-tac-warning-error-part-detected-at-search-arcwelding-powerpac/4400/8 "2011-09-28T08:30:08Z")

</div>

Hi

I’ve had this same problem sometime and it was caused by too low Touch sense current defined in power source schedule. So what you could do is to open the Integrated Power Source application under ABB -button, and check the Touch sense current parameter found in each programmed schedule. I think the default value is 3 Amps, so you could try to increase that to 4 - 5 Amps and see if it makes it any better. I think it’s not good to use values more than about 7 Amps. Please note that this Touch sense current is defined in all schedules, so the used value depends on which schedule is selected during the search (which was selected by the last weld).

I guess there can be other reasons also, but this might be worth checking at least.

-Osku

---

<div class="post-metadata">

**Author:** ![vishalpatil82](https://avatars.discourse-cdn.com/v4/letter/v/f14d63/32.png) [@vishalpatil82](https://tech-community.robotics.abb.com/u/vishalpatil82)\
**Post date:** [September 30, 2011, 8:47am UTC](https://tech-community.robotics.abb.com/t/smart-tac-warning-error-part-detected-at-search-arcwelding-powerpac/4400/9 "2011-09-30T08:47:52Z")

</div>

Hi  
I have already checked the touch sense current & it is set to 8 Amps.Also I have following observations

1. Voltage between Welding Wire and Workpiece/Earth While gun moving from “Start search point to the taught found point” = 52VDC &
2. Resistance between Welding Wire and Workpiece/Earth = 152 Ohm

Now, you decide that, if it is having other reasons???  
If yes, then tell me it ASAP.  
Thanks…

---

<div class="post-metadata">

**Author:** ![mattdavis](https://avatars.discourse-cdn.com/v4/letter/m/8e7dd6/32.png) [@mattdavis](https://tech-community.robotics.abb.com/u/mattdavis)\
**Post date:** [October 3, 2011, 6:29am UTC](https://tech-community.robotics.abb.com/t/smart-tac-warning-error-part-detected-at-search-arcwelding-powerpac/4400/10 "2011-10-03T06:29:33Z")

</div>

I have had similiar issues (with a completely different powersource, fronius not esab). If I did a search and then quickly did another search the touch sense signal would stay high. I think the search\_1d instruction probably turns the touchsense signal and off again for each search, if you can modify it to just leave the touchsense signal on all of the time you are searching it worked better on my system.

---

<div class="post-metadata">

**Author:** ![vishalpatil82](https://avatars.discourse-cdn.com/v4/letter/v/f14d63/32.png) [@vishalpatil82](https://tech-community.robotics.abb.com/u/vishalpatil82)\
**Post date:** [October 3, 2011, 6:36am UTC](https://tech-community.robotics.abb.com/t/smart-tac-warning-error-part-detected-at-search-arcwelding-powerpac/4400/11 "2011-10-03T06:36:32Z")

</div>

Hi Friends…  
Now, I will take trials by changing the program i.e. I will force & ensure that the pose data is set to zero before running the search/Smart\_Tac routine for every new work object. If, it works, I will let you know.

Thaks to all for their valuable replys

---

<div class="post-metadata">

**Author:** ![vishalpatil82](https://avatars.discourse-cdn.com/v4/letter/v/f14d63/32.png) [@vishalpatil82](https://tech-community.robotics.abb.com/u/vishalpatil82)\
**Post date:** [October 3, 2011, 6:47am UTC](https://tech-community.robotics.abb.com/t/smart-tac-warning-error-part-detected-at-search-arcwelding-powerpac/4400/12 "2011-10-03T06:47:37Z")

</div>

Hi Mattdavis…  
I will also try your suggestion that ," if you can modify it to just leave the touchsense signal on all of the time you are searching". We have observed this touchsense signal also & it works as per your observation for ESAB Power source also.  
Have good day Mattdavis.  
Thanks Mattdavis.

---

<div class="post-metadata">

**Author:** ![vishalpatil82](https://avatars.discourse-cdn.com/v4/letter/v/f14d63/32.png) [@vishalpatil82](https://tech-community.robotics.abb.com/u/vishalpatil82)\
**Post date:** [October 17, 2011, 11:49am UTC](https://tech-community.robotics.abb.com/t/smart-tac-warning-error-part-detected-at-search-arcwelding-powerpac/4400/13 "2011-10-17T11:49:50Z")

</div>

Hi Mattdavis …  
I have tried as per your suggestion & my problem related to Smart\_Tac is now completely solved. Following is the part of the smart tac program;  
! ===========================================================  
P2:  
MoveL \*, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
Search\_1DWire, Safe\_61\_Stiffner\_3\_1, \*, \*, v200, tBinzelAbirobA500WObj:=SAFE61Limit:=25SchSpeed:=4;  
WaitTime 1;  
IF diTouchSenseContact = 0 THEN  
GOTO P1;  
ELSE  
WaitTime 0.5;  
Reset doTouchSenseActive;  
WaitTime 0.5;  
GoTO P2;  
ENDIF  
P1:  
!================================================================

---

<div class="post-metadata">

**Author:** ![vishalpatil82](https://avatars.discourse-cdn.com/v4/letter/v/f14d63/32.png) [@vishalpatil82](https://tech-community.robotics.abb.com/u/vishalpatil82)\
**Post date:** [October 17, 2011, 12:01pm UTC](https://tech-community.robotics.abb.com/t/smart-tac-warning-error-part-detected-at-search-arcwelding-powerpac/4400/14 "2011-10-17T12:01:27Z")

</div>

!=====================================================  
P2:  
MoveL \*, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
Search\_1DWire, Safe\_61\_Stiffner\_3\_1, \*, \*, v200, tBinzelAbirobA500WObj:=SAFE61Limit:=25SchSpeed:=4;  
WaitTime 1;  
IF diTouchSenseContact = 0 THEN  
GOTO P1;  
ELSE  
WaitTime 0.5;  
Reset doTouchSenseActive;  
WaitTime 0.5;  
GoTO P2;  
ENDIF  
P1:  
!IF diTouchSenseContact = 1 THEN  
!GOTO P3;  
!ENDIF  
MoveL \*, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
MoveJ \*, v800, fine, tBinzelAbirobA500WObj:=SAFE61;  
MoveJ \*, v1000, fine, tBinzelAbirobA500WObj:=SAFE61;  
MoveL \*, v1000, fine, tBinzelAbirobA500WObj:=SAFE61;  
Search\_1DWire, Safe\_61\_Stiffner\_3\_1, \*, \*, v200, tBinzelAbirobA500WObj:=SAFE61PrePDisp:=Safe\_61\_Stiffner\_3\_1Limit:=50SchSpeed:=4;  
!========================================================

In above program I have used “Search\_1d” command for searching workobject in 2-dimensions. So, after searching in 1-dimention I have checked for the “diTouchSenseContact=0”. If “diTouchSenseContact=1” ,then I have Reset the “doTouchSenseActive” output to force the “diTouchSenseContact=0” & again gone to search in the same dimension.

Thanks Mattdavis…

---

<div class="post-metadata">

**Author:** ![jasper](https://avatars.discourse-cdn.com/v4/letter/j/cdc98d/32.png) [@jasper](https://tech-community.robotics.abb.com/u/jasper)\
**Post date:** [August 26, 2013, 7:50am UTC](https://tech-community.robotics.abb.com/t/smart-tac-warning-error-part-detected-at-search-arcwelding-powerpac/4400/15 "2013-08-26T07:50:01Z")

</div>

I thought that the ‘‘NotOff’’ option in the search template is doing the same thing? it leaves the search volts & amps on during the searches?

Thanks Mattdavis, we are facing a similar problem

When searching with search\_1D with the gas cup the Start search point is correct, but when the torch leaves to hit the  
taught found point, it sets off in a total other direction. This other direction can be as far as 1 meter away!

After research it looks like the robot is going to the point programed before and sometimes even after the search points, verry frustrating.

When it reaches the wrong point it gives the same error as described above, retry, return, abort.

The temperature that day was the hottest day of the year, we thought the robot was going hot, so we replaced the filters and it was good for a moment.

The error did return after one day, so we had to find another reason.

We had noticed that the gascub was leaking coolant, we repared the lead and since then the problems were gone.

Thats how we solved our problem.

 ![notoff.jpg](https://europe1.discourse-cdn.com/flex005/uploads/robotics1/original/2X/d/d1bab9ba920c5779142ed3a5202ccc4a211d35fc.jpeg)

---

<div class="post-metadata">

**Author:** ![RStevens](https://avatars.discourse-cdn.com/v4/letter/r/fbc32d/32.png) [@RStevens](https://tech-community.robotics.abb.com/u/RStevens)\
**Post date:** [August 27, 2013, 7:57am UTC](https://tech-community.robotics.abb.com/t/smart-tac-warning-error-part-detected-at-search-arcwelding-powerpac/4400/16 "2013-08-27T07:57:33Z")

</div>

Hello,

See a lot of people with the same problem.

This problem is caused in the Search\_1D function. There are developed several modules for al the different powersources by different systemintergrators. Mostly based on the PIB baord situation.

The problems exist because of a high signal of the touchsignal. In the activation of the touchsignal there are some checks if the signal is off etc.

So Yes, you can use the Searh\_L function but i prefer a good working Search\_1D so that the errorhandling etc is working. Is saves also a lot of time.

The solution look in the Smartac module for the problem. In some situation the module is open.

gr,

When the module is
