# solid model for weld gun on 1600 ID

**URL:** <https://tech-community.robotics.abb.com/t/solid-model-for-weld-gun-on-1600-id/2834>\
**Category:** RobotStudio\
**Created:** [June 5, 2009, 5:45pm UTC](https://tech-community.robotics.abb.com/t/solid-model-for-weld-gun-on-1600-id/2834 "2009-06-05T17:45:28Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![sturner](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/sturner/32/3432_2.png) [@sturner](https://tech-community.robotics.abb.com/u/sturner)\
**Post date:** [June 5, 2009, 5:45pm UTC](https://tech-community.robotics.abb.com/t/solid-model-for-weld-gun-on-1600-id/2834/1 "2009-06-05T17:45:28Z")

</div>

Hi  
Has any one got a solid model for the gun on the IRB1600 ID

Think its a Binzel ABIROB A500 22

Many thanks

---

<div class="post-metadata">

**Author:** ![Winos](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/winos/32/3290_2.png) [@Winos](https://tech-community.robotics.abb.com/u/Winos)\
**Post date:** [June 10, 2009, 10:08pm UTC](https://tech-community.robotics.abb.com/t/solid-model-for-weld-gun-on-1600-id/2834/2 "2009-06-10T22:08:10Z")

</div>

Hey,  
look at the RS - Community 3D Models, Videos,.. There you can find a 22A? AW Gun from Fronius and a Package of different Binzel Guns. (all for a 1600ID)
