# system builder questions

**URL:** <https://tech-community.robotics.abb.com/t/system-builder-questions/3097>\
**Category:** RobotStudio\
**Created:** [October 12, 2009, 9:59am UTC](https://tech-community.robotics.abb.com/t/system-builder-questions/3097 "2009-10-12T09:59:47Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![candy](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/candy/32/3315_2.png) [@candy](https://tech-community.robotics.abb.com/u/candy)\
**Post date:** [October 12, 2009, 9:59am UTC](https://tech-community.robotics.abb.com/t/system-builder-questions/3097/1 "2009-10-12T09:59:47Z")

</div>

I want to build a system with two robots.When I use the button"System Builder",I can not find the item of “I/O control”.

It is very strange!Would somebody know why?And if I do not have this item ,what is the result?My software is “RobotStudio\_School\_Edition\_5.11”.Thank you very much!

---

<div class="post-metadata">

**Author:** ![Anders\_S](https://avatars.discourse-cdn.com/v4/letter/a/ce7236/32.png) [@Anders\_S](https://tech-community.robotics.abb.com/u/Anders_S)\
**Post date:** [October 12, 2009, 1:08pm UTC](https://tech-community.robotics.abb.com/t/system-builder-questions/3097/2 "2009-10-12T13:08:22Z")

</div>

I recommed that you use “Create System From Layout” instead of the “System Builder”.
