# System Failure during StartLoad

**URL:** <https://tech-community.robotics.abb.com/t/system-failure-during-startload/9857>\
**Category:** Robot Controller\
**Created:** [December 10, 2020, 7:59pm UTC](https://tech-community.robotics.abb.com/t/system-failure-during-startload/9857 "2020-12-10T19:59:55Z")\
**Posts on this page:** 9\
**Page:** 1

<div class="post-metadata">

**Author:** ![rakshithb174](https://avatars.discourse-cdn.com/v4/letter/r/439d5e/32.png) [@rakshithb174](https://tech-community.robotics.abb.com/u/rakshithb174)\
**Post date:** [December 10, 2020, 7:59pm UTC](https://tech-community.robotics.abb.com/t/system-failure-during-startload/9857/1 "2020-12-10T19:59:55Z")

</div>

Hello,

In my application, I have a mainmodule that calls several sub modules. I want to load the second sub module (Prg\_2.mod) in background while first sub module (Prg\_1.mod) is executing, so that when the first module is done executing, I want the second sub module to start immediately. For this, I tried using Load \Dynamic and StartLoad methods.

```auto
TPWrite "Step-3: Loading subprogram 1";
modulepath_1 := "/hd0a/05-102441/HOME/R3DP/Prg_1.mod";
Load \Dynamic, modulepath_1;

modulepath_2 := "/hd0a/05-102441/HOME/R3DP/Prg_2.mod";
StartLoad modulepath_2, load_2;

```

However, as soon as controller starts executing StartLoad command, it goes into system failure with error saying not enough memory. All my sub modules are limited to 30000 lines and have similiar number of target points. The file size of the sub modules are about 5.8 MB each.

I checked the available RAPID memory and it is about 28 MB. Is there a way to overcome the system failure and achieve background loading of sub modules?

---

<div class="post-metadata">

**Author:** ![rakshithb174](https://avatars.discourse-cdn.com/v4/letter/r/439d5e/32.png) [@rakshithb174](https://tech-community.robotics.abb.com/u/rakshithb174)\
**Post date:** [December 11, 2020, 7:23pm UTC](https://tech-community.robotics.abb.com/t/system-failure-during-startload/9857/2 "2020-12-11T19:23:16Z")

</div>

1. Is there a way to increase RAPID memory without any modifications to the hardware?
2. Is there a way to preload the targets?

---

<div class="post-metadata">

**Author:** ![xerim](https://avatars.discourse-cdn.com/v4/letter/x/2bfe46/32.png) [@xerim](https://tech-community.robotics.abb.com/u/xerim)\
**Post date:** [December 11, 2020, 8:00pm UTC](https://tech-community.robotics.abb.com/t/system-failure-during-startload/9857/3 "2020-12-11T20:00:17Z")

</div>

From the Operating Manual:

"Because of power fail in executed Load or StartLoad…WaitLoad instruction, the RAPID program memory is inconsistent.

**TO REPAIR DO P-START**

**Recommended Actions**  
Important to do P-start, because the RAPID program memory is destroyed:  
-Faulty init value of PERS variables  
\*\*-\*\*Reduction of the available program memory size"

Keep in mind that a P-START deletes all RAPID program modules, so make sure you make a backup before proceeding.

---

<div class="post-metadata">

**Author:** ![rakshithb174](https://avatars.discourse-cdn.com/v4/letter/r/439d5e/32.png) [@rakshithb174](https://tech-community.robotics.abb.com/u/rakshithb174)\
**Post date:** [December 13, 2020, 7:33pm UTC](https://tech-community.robotics.abb.com/t/system-failure-during-startload/9857/4 "2020-12-13T19:33:47Z")

</div>

Isn’t P-start same same RESET RAPID? Yes, I had to do that to recover from the failure.

Now everything is back and running, is there a solution for increasing RAPID memory without any hardware changes? or preload targets?

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [December 13, 2020, 7:52pm UTC](https://tech-community.robotics.abb.com/t/system-failure-during-startload/9857/5 "2020-12-13T19:52:33Z")

</div>

Do you have those instructions one right after another in your program? Maybe it is not possible to start loading before the first one has finished. Try WaitLoad to find out.

---

<div class="post-metadata">

**Author:** ![graemepaulin](https://avatars.discourse-cdn.com/v4/letter/g/258eb7/32.png) [@graemepaulin](https://tech-community.robotics.abb.com/u/graemepaulin)\
**Post date:** [December 13, 2020, 8:23pm UTC](https://tech-community.robotics.abb.com/t/system-failure-during-startload/9857/6 "2020-12-13T20:23:59Z")

</div>

The RAPID Kernel manual states that when the program/module is loaded into program memory (compiled) it requires approximately 4 times more memory space than when on the hard drive (in ASCII text format). The exact compiled file size depends on the commands used.

---

<div class="post-metadata">

**Author:** ![rakshithb174](https://avatars.discourse-cdn.com/v4/letter/r/439d5e/32.png) [@rakshithb174](https://tech-community.robotics.abb.com/u/rakshithb174)\
**Post date:** [December 14, 2020, 1:24am UTC](https://tech-community.robotics.abb.com/t/system-failure-during-startload/9857/7 "2020-12-14T01:24:48Z")

</div>

> [@lemster68](#):
>
> Do you have those instructions one right after another in your program? Maybe it is not possible to start loading before the first one has finished. Try WaitLoad to find out.

But the first one is just a regular “Load” instruction.

The first instruction is Load so that the program execution waits for first sub module Prg\_1.mod to be loaded into the controller memory. After this I have StartLoad to begin loading of second sub module Prg\_2.mod. I have a corresponding WaitLoad later in the program when execution of first module is completed.

Isn’t WaitLoad have to be used with StartLoad only and can’t be used with regular Load?

---

<div class="post-metadata">

**Author:** ![rakshithb174](https://avatars.discourse-cdn.com/v4/letter/r/439d5e/32.png) [@rakshithb174](https://tech-community.robotics.abb.com/u/rakshithb174)\
**Post date:** [December 14, 2020, 1:27am UTC](https://tech-community.robotics.abb.com/t/system-failure-during-startload/9857/8 "2020-12-14T01:27:28Z")

</div>

> [@graemepaulin](#):
>
> The RAPID Kernel manual states that when the program/module is loaded into program memory (compiled) it requires approximately 4 times more memory space than when on the hard drive (in ASCII text format). The exact compiled file size depends on the commands used.

Oh! ok. This would surely exceed my available RAPID memory if the second module starts loading after first module has completed loading (and compiled).

Is there a way to increase overall RAPID memory in the IRC5 controller?

---

<div class="post-metadata">

**Author:** ![graemepaulin](https://avatars.discourse-cdn.com/v4/letter/g/258eb7/32.png) [@graemepaulin](https://tech-community.robotics.abb.com/u/graemepaulin)\
**Post date:** [December 14, 2020, 1:47am UTC](https://tech-community.robotics.abb.com/t/system-failure-during-startload/9857/9 "2020-12-14T01:47:01Z")

</div>

I have checked and the answer is no the amount of memory for RAPID can not be increased.

You will have to break the program into smaller modules.
