# The system could not be created

**URL:** <https://tech-community.robotics.abb.com/t/the-system-could-not-be-created/6056>\
**Category:** RobotStudio\
**Tags:** the-system-could-not-be-created\
**Created:** [April 1, 2014, 2:34pm UTC](https://tech-community.robotics.abb.com/t/the-system-could-not-be-created/6056 "2014-04-01T14:34:17Z")\
**Posts on this page:** 3\
**Page:** 1

<div class="post-metadata">

**Author:** ![Daniel\_Poirier](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/daniel_poirier/32/773_2.png) [@Daniel\_Poirier](https://tech-community.robotics.abb.com/u/Daniel_Poirier)\
**Post date:** [April 1, 2014, 2:34pm UTC](https://tech-community.robotics.abb.com/t/the-system-could-not-be-created/6056/1 "2014-04-01T14:34:17Z")

</div>

I have trouble creating controller in RS 5.6. I got 2 messages :

“The system could not be created”

================Detail=================

# RobotStudio .NET exception: SystemBuilder.exe: exitcode = 1

# Base exception: Exception SystemBuilder.exe: exitcode = 1 at RobotStudio.Services.RobApi.RobInstall.\<\>c\_\_DisplayClass23.b\_\_22() at System.Threading.Tasks.Task.InnerInvoke() at System.Threading.Tasks.Task.Execute() — End of stack trace from previous location where exception was thrown — at System.Runtime.CompilerServices.TaskAwaiter.ThrowForNonSuccess(Task task) at System.Runtime.CompilerServices.TaskAwaiter.HandleNonSuccessAndDebuggerNotification(Task task) at ABBInternal.Controller.VirtualSystemBuilder.d\_\_0.MoveNext() — End of stack trace from previous location where exception was thrown — at System.Runtime.CompilerServices.TaskAwaiter.ThrowForNonSuccess(Task task) at System.Runtime.CompilerServices.TaskAwaiter.HandleNonSuccessAndDebuggerNotification(Task task) at ABBInternal.Controller.CreateSystemFromTemplate.d\_\_0.MoveNext()

And

Unknown errorr : IRB 360 6Kg 1.6m

====================Detail===========================================

# RobotStudio .NET exception: SystemBuilder.exe: exitcode = 1

# Base exception: Exception SystemBuilder.exe: exitcode = 1 at RobotStudio.Services.RobApi.RobInstall.\<\>c\_\_DisplayClass23.b\_\_22() at System.Threading.Tasks.Task.InnerInvoke() at System.Threading.Tasks.Task.Execute() — End of stack trace from previous location where exception was thrown — at System.Runtime.CompilerServices.TaskAwaiter.ThrowForNonSuccess(Task task) at System.Runtime.CompilerServices.TaskAwaiter.HandleNonSuccessAndDebuggerNotification(Task task) at ABBInternal.Controller.VirtualSystemBuilder.d\_\_0.MoveNext() — End of stack trace from previous location where exception was thrown — at System.Runtime.CompilerServices.TaskAwaiter.ThrowForNonSuccess(Task task) at System.Runtime.CompilerServices.TaskAwaiter.HandleNonSuccessAndDebuggerNotification(Task task) at ABBInternal.StationManagement.SystemGallerySupport.d\_\_1.MoveNext() — End of stack trace from previous location where exception was thrown — at System.Runtime.CompilerServices.TaskAwaiter.ThrowForNonSuccess(Task task) at System.Runtime.CompilerServices.TaskAwaiter.HandleNonSuccessAndDebuggerNotification(Task task) at ABB.Robotics.RobotStudio.Environment.CommandBarButton.d\_\_0.MoveNext()

Any help will be appreciated.

Thanks

---

<div class="post-metadata">

**Author:** ![Daniel\_Poirier](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/daniel_poirier/32/773_2.png) [@Daniel\_Poirier](https://tech-community.robotics.abb.com/u/Daniel_Poirier)\
**Post date:** [April 1, 2014, 2:48pm UTC](https://tech-community.robotics.abb.com/t/the-system-could-not-be-created/6056/2 "2014-04-01T14:48:44Z")

</div>

I resolve my issue by doing a repair on the Robot Studio installation AND Robotware installation.

---

<div class="post-metadata">

**Author:** ![Andraz23](https://avatars.discourse-cdn.com/v4/letter/a/34f0e0/32.png) [@Andraz23](https://tech-community.robotics.abb.com/u/Andraz23)\
**Post date:** [April 7, 2015, 6:26am UTC](https://tech-community.robotics.abb.com/t/the-system-could-not-be-created/6056/3 "2015-04-07T06:26:41Z")

</div>

How did you do that? I always get an error when I wanna setup a new station saying:

# RobotStudio .NET exception: Product installation is failed for new system creation Internal Error

Base exception: ProductInstallationFailedException  
Product installation is failed for new system creation Internal Error  
at ABB.Robotics.RIM.RobInstallManager.CreateVirtualController(ControllerSystem cSys, String controllerLocation, String productsInstallationParentPath)  
at System.Threading.Tasks.Task`1.InnerInvoke() at System.Threading.Tasks.Task.Execute() --- End of stack trace from previous location where exception was thrown --- at System.Runtime.CompilerServices.TaskAwaiter.ThrowForNonSuccess(Task task) at System.Runtime.CompilerServices.TaskAwaiter.HandleNonSuccessAndDebuggerNotification(Task task) at System.Runtime.CompilerServices.TaskAwaiter`1.GetResult()  
at RobotStudio.Services.Systems.SystemBuilder.SystemBuilderGandalf.d\_\_7.MoveNext()  
— End of stack trace from previous location where exception was thrown —  
at System.Runtime.CompilerServices.TaskAwaiter.ThrowForNonSuccess(Task task)  
at System.Runtime.CompilerServices.TaskAwaiter.HandleNonSuccessAndDebuggerNotification(Task task)  
at RobotStudio.Services.Systems.SystemBuilder.SystemBuilderGandalf.d\_\_0.MoveNext()  
— End of stack trace from previous location where exception was thrown —  
at System.Runtime.CompilerServices.TaskAwaiter.ThrowForNonSuccess(Task task)  
at System.Runtime.CompilerServices.TaskAwaiter.HandleNonSuccessAndDebuggerNotification(Task task)  
at RobotStudio.UI.Controller.DefineSystemCtrl.d\_\_12.MoveNext()  
— End of stack trace from previous location where exception was thrown —  
at System.Runtime.CompilerServices.TaskAwaiter.ThrowForNonSuccess(Task task)  
at System.Runtime.CompilerServices.TaskAwaiter.HandleNonSuccessAndDebuggerNotification(Task task)  
at RobotStudio.UI.Controller.DefineSystemCtrl.d\_\_0.MoveNext()  
— End of stack trace from previous location where exception was thrown —  
at System.Runtime.CompilerServices.TaskAwaiter.ThrowForNonSuccess(Task task)  
at System.Runtime.CompilerServices.TaskAwaiter.HandleNonSuccessAndDebuggerNotification(Task task)  
at ABBInternal.Controller.SystemFromLayout.CreateSystemCtrl.d\_\_4.MoveNext()

So far I tried to:

- Reinstall Robotstudio
- Open RS with windows 7 compatibiliti mode
