# "There was a problem when starting the virtual controller"

**URL:** <https://tech-community.robotics.abb.com/t/there-was-a-problem-when-starting-the-virtual-controller/10173>\
**Category:** RobotStudio\
**Created:** [May 11, 2021, 9:34am UTC](https://tech-community.robotics.abb.com/t/there-was-a-problem-when-starting-the-virtual-controller/10173 "2021-05-11T09:34:47Z")\
**Posts on this page:** 4\
**Page:** 1

<div class="post-metadata">

**Author:** ![ErikHagman](https://avatars.discourse-cdn.com/v4/letter/e/3ab097/32.png) [@ErikHagman](https://tech-community.robotics.abb.com/u/ErikHagman)\
**Post date:** [May 11, 2021, 9:34am UTC](https://tech-community.robotics.abb.com/t/there-was-a-problem-when-starting-the-virtual-controller/10173/1 "2021-05-11T09:34:47Z")

</div>

Someone else having this issue when starting a solution/creating a VC? I get this roughly 50% of the times i start a solution, but often works after I restart RobotStudio. Same issue regardless of RW and RS versions, even with RS 2021.1.2 and RW 6.12.

 ![image.jpg](https://europe1.discourse-cdn.com/flex005/uploads/robotics1/original/2X/9/9446b0ea298d971b6394e159a3daa21e8c9b8147.jpeg)

Still having the same issues after uninstall and installed RS and RW again.

---

<div class="post-metadata">

**Author:** ![Maxim](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/maxim/32/4429_2.png) [@Maxim](https://tech-community.robotics.abb.com/u/Maxim)\
**Post date:** [May 11, 2021, 10:00am UTC](https://tech-community.robotics.abb.com/t/there-was-a-problem-when-starting-the-virtual-controller/10173/2 "2021-05-11T10:00:57Z")

</div>

Tjena Erik,

Not seen this issue before.

Can you make sure you don’t have this specific RW 5.11.3015 among your Addins? Perhaps it’s been removed from the hard drive but still referenced in Addins?

---

<div class="post-metadata">

**Author:** ![ErikHagman](https://avatars.discourse-cdn.com/v4/letter/e/3ab097/32.png) [@ErikHagman](https://tech-community.robotics.abb.com/u/ErikHagman)\
**Post date:** [May 11, 2021, 12:27pm UTC](https://tech-community.robotics.abb.com/t/there-was-a-problem-when-starting-the-virtual-controller/10173/3 "2021-05-11T12:27:13Z")

</div>

Hello Maxim! 🙂

The RW is installed

 ![image.png](https://europe1.discourse-cdn.com/flex005/uploads/robotics1/original/1X/77281dceeba6ada9cff8ae2c4c0e80f926e63a52.png)

The problem is usually resolved by closing RobotStudio and restarting it and the issue is not with a specific RS or RW version, even RS2021.1.2 together with RW6.12 gives the same error message most of the times (i get the message roughly 50-75% of the times i create a VC or start a solution)

---

<div class="post-metadata">

**Author:** ![Maxim](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/maxim/32/4429_2.png) [@Maxim](https://tech-community.robotics.abb.com/u/Maxim)\
**Post date:** [May 11, 2021, 1:31pm UTC](https://tech-community.robotics.abb.com/t/there-was-a-problem-when-starting-the-virtual-controller/10173/4 "2021-05-11T13:31:43Z")

</div>

Right, well in order to troubleshoot this issue I think the best route forward would be to contact your local ABB and ask them for support. If they can’t help you they’ll escalate the case and my team will take a look.

Don’t forget to attach RS Support Tool logs to your email.
