I know it has to do with my computer resolution but does anyone know how to get my icons to be larger with my current resolution. Maybe ABB can make a patch in a newer version of RS to accommodate the greater resolutions available today.
Related topics
| Topic | Replies | Views | Activity | |
|---|---|---|---|---|
| 4K screen appearance | 2 | 51 | April 30, 2015 | |
| RobotStudio Station file size | 1 | 71 | March 30, 2022 | |
| User interface related to 4k monitors or high-res | 1 | 11 | February 27, 2015 | |
| Logo with dynamic size | 0 | 31 | August 25, 2015 | |
| Bad Resolution in Robot Studio | 2 | 246 | December 9, 2008 |