hi, i’m new. I have problem with digital input signal. Reaction time is too slow on the flexpedant. Connection 1 interval is set on 50 ms and the devicenet “devicenet communication speed” is set on 500 kbps.
Related topics
| Topic | Replies | Views | Activity | |
|---|---|---|---|---|
| too slow reaction time - DI signal | 0 | 31 | January 24, 2014 | |
| Devicenet speed problem on S4 | 8 | 768 | December 7, 2013 | |
| How to quickly reduce the TCP speed? | 4 | 641 | February 3, 2020 | |
| Getting signals with RW5.14.03.01 very slow | 8 | 463 | October 23, 2012 | |
| Check digital input value for a duration | 1 | 2348 | December 8, 2015 |