# Tool cable problems

**URL:** <https://tech-community.robotics.abb.com/t/tool-cable-problems/2245>\
**Category:** Robot Controller\
**Created:** [October 27, 2008, 12:28pm UTC](https://tech-community.robotics.abb.com/t/tool-cable-problems/2245 "2008-10-27T12:28:38Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![AlexanderLeigh](https://avatars.discourse-cdn.com/v4/letter/a/9f8e36/32.png) [@AlexanderLeigh](https://tech-community.robotics.abb.com/u/AlexanderLeigh)\
**Post date:** [October 27, 2008, 12:28pm UTC](https://tech-community.robotics.abb.com/t/tool-cable-problems/2245/1 "2008-10-27T12:28:38Z")

</div>

The cable that we use for the tool is constantly being tangled and is causing iterference. I would like to connect the cable to the outlet socket located at the end of axis four. (IRB 2400 16kg) I was also thinking of having a wind-up mechanism that can be used, just anyone have any information regarding this matter.

Regards,

Alex

---

<div class="post-metadata">

**Author:** ![vulpes\_h](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/vulpes_h/32/1293_2.png) [@vulpes\_h](https://tech-community.robotics.abb.com/u/vulpes_h)\
**Post date:** [November 24, 2008, 11:08am UTC](https://tech-community.robotics.abb.com/t/tool-cable-problems/2245/2 "2008-11-24T11:08:00Z")

</div>

I can recomend you to use [http://www.robotsystemproducts.com/](http://www.robotsystemproducts.com/) !
