# Use and Test SafeMove 1 in RobotStudio 2020

**URL:** <https://tech-community.robotics.abb.com/t/use-and-test-safemove-1-in-robotstudio-2020/9736>\
**Category:** RobotStudio\
**Created:** [October 7, 2020, 12:05pm UTC](https://tech-community.robotics.abb.com/t/use-and-test-safemove-1-in-robotstudio-2020/9736 "2020-10-07T12:05:18Z")\
**Posts on this page:** 3\
**Page:** 1

<div class="post-metadata">

**Author:** ![ErikHagman](https://avatars.discourse-cdn.com/v4/letter/e/3ab097/32.png) [@ErikHagman](https://tech-community.robotics.abb.com/u/ErikHagman)\
**Post date:** [October 7, 2020, 12:05pm UTC](https://tech-community.robotics.abb.com/t/use-and-test-safemove-1-in-robotstudio-2020/9736/1 "2020-10-07T12:05:18Z")

</div>

Hello!

Have anyone tested SafeMove 1 in RobotStudio? SafeMove 2 is working fine, but i cant get SafeMove 1 to stop the robot?

---

<div class="post-metadata">

**Author:** ![PetrB](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/petrb/32/248_2.png) [@PetrB](https://tech-community.robotics.abb.com/u/PetrB)\
**Post date:** [October 9, 2020, 7:13am UTC](https://tech-community.robotics.abb.com/t/use-and-test-safemove-1-in-robotstudio-2020/9736/2 "2020-10-09T07:13:11Z")

</div>

Hi, works fine for me

 ![image.png](https://europe1.discourse-cdn.com/flex005/uploads/robotics1/original/1X/f95fa91cd5be16b22e9fe0dee81c32b2210676d2.png)

---

<div class="post-metadata">

**Author:** ![JithinSunny](https://avatars.discourse-cdn.com/v4/letter/j/d26b3c/32.png) [@JithinSunny](https://tech-community.robotics.abb.com/u/JithinSunny)\
**Post date:** [March 7, 2022, 7:59am UTC](https://tech-community.robotics.abb.com/t/use-and-test-safemove-1-in-robotstudio-2020/9736/3 "2022-03-07T07:59:19Z")

</div>

is Safemove Basic called Safemove 1?
