# VC & FlexPendant problems

**URL:** <https://tech-community.robotics.abb.com/t/vc-flexpendant-problems/2124>\
**Category:** RobotStudio\
**Created:** [September 3, 2008, 2:12pm UTC](https://tech-community.robotics.abb.com/t/vc-flexpendant-problems/2124 "2008-09-03T14:12:01Z")\
**Posts on this page:** 4\
**Page:** 1

<div class="post-metadata">

**Author:** ![Kevin](https://avatars.discourse-cdn.com/v4/letter/k/2acd7d/32.png) [@Kevin](https://tech-community.robotics.abb.com/u/Kevin)\
**Post date:** [September 3, 2008, 2:12pm UTC](https://tech-community.robotics.abb.com/t/vc-flexpendant-problems/2124/1 "2008-09-03T14:12:01Z")

</div>

Running RS 5.10.2400.14.

My Rapid program consists of four modules containing many procedures. ‘Check Program’ shows no errors. When I select ‘PP to Main’ in the FlexPendant the PP does not shift to my ‘Main’ procedure but to a different one (always the same one). If I delete this procedure and select ‘PP to Main’ I get “Event Message 10067, Program pointer reset, Unable to reset the program pointer …”.

I have tried deleting ‘Main’ and recreating a simple replacement, without effect.

When I use ‘PP to Routine’ to select any procedure then try to run the procedure it sometimes works, but I often get: “Event Message 20051, Not allowed command, The command is only allowed when the client is in control of the resource …” When this happens RSO shows that the FlexPendant has write access to the controller.

I can select ‘Main’ using ‘PP to Routine’ but still get message 20051 when I try to run.

I have tried reboots, cold-start/reload Eio.cfg/warm-start/reload program, but the problem remains.

What else should I try to resolve the problem?

Thanks,

Kevin

---

<div class="post-metadata">

**Author:** ![Henrik\_Berlin](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/henrik_berlin/32/1011_2.png) [@Henrik\_Berlin](https://tech-community.robotics.abb.com/u/Henrik_Berlin)\
**Post date:** [September 3, 2008, 2:46pm UTC](https://tech-community.robotics.abb.com/t/vc-flexpendant-problems/2124/2 "2008-09-03T14:46:05Z")

</div>

Hi Kevin,

There are two ways of defining your “main”. One official way and one in-official.

The official way: Configuration → Controller → Task → main entry (default main)

The in-official and undocumented way which overrides the official one (this is probably what has happened to you): Save the RAPID program (\*.pgf), in the .pgf-file there is an entry in early in the file that says something with “main” or “entry”. Change that to main and re-load the program. I suspect that this ‘hidden’ main entry definition is also seen in the backinfo.txt file of a backup, but I haven’t checked this myself.

Please let me know if this helps.

---

<div class="post-metadata">

**Author:** ![Kevin](https://avatars.discourse-cdn.com/v4/letter/k/2acd7d/32.png) [@Kevin](https://tech-community.robotics.abb.com/u/Kevin)\
**Post date:** [September 3, 2008, 3:37pm UTC](https://tech-community.robotics.abb.com/t/vc-flexpendant-problems/2124/3 "2008-09-03T15:37:45Z")

</div>

Hi Henrik,

Thanks for your reply.

As you expected the official configuration was set to ‘Main’, but the unofficial configuration was set to the other routine. I now realise that I caused this when I some time ago set the other routine as the entry point in Simulation/Setup. I did not know that this would have an effect when running from the FlexPendant.

With the .pgf file now showing the entry point as ‘Main’ I am usually able to successfully use 'PP to Main. However, I still occasionally get the 20051 error (with RSO still showing that the FlexPendant has write access).

Can you suggest a possible cause for this?

Kevin

---

<div class="post-metadata">

**Author:** ![Kevin](https://avatars.discourse-cdn.com/v4/letter/k/2acd7d/32.png) [@Kevin](https://tech-community.robotics.abb.com/u/Kevin)\
**Post date:** [September 4, 2008, 5:01pm UTC](https://tech-community.robotics.abb.com/t/vc-flexpendant-problems/2124/4 "2008-09-04T17:01:36Z")

</div>

I am also getting “Event Message 20051, Not allowed command, The command is only allowed when the client is in control of the resource …”  
when I attempt to modify a variable or jog using the FlexPendant.

Jog behaves very strangely. I selected jog mode then cleared the Common event log. I enabled the motors, which was confirmed at the top of the FlexPendant. With motion mode set to Axis 1-3 I then attempted to jog axis 1 by clicking on the joystick for several seconds.  
This is what appeared in the Common event log:

SeqNo Type Category Code Title  
1158 I Operational 10010 Motors OFF state  
1159 I Operational 10011 Motors ON state  
1160 E System 20051 Not allowed command  
1162 I Operational 10012 Safety guard stop state  
1163 W Motion 50240 Optimal Em. Stop change  
1164 W Motion 50240 Optimal Em. Stop change  
1165 I Operational 10016 Automatic mode requested  
1166 I Operational 10010 Motors OFF state  
1167 I Operational 10017 Automatic mode confirmed  
1168 I Operational 10012 Safety guard stop state  
1169 I Operational 10015 Manual mode selected  
1171 I Operational 10016 Automatic mode requested  
1172 I Operational 10017 Automatic mode confirmed  
1173 I Operational 10010 Motors OFF state  
1174 I Operational 10012 Safety guard stop state  
1175 I Operational 10015 Manual mode selected

The 20051 message remained on the screen.

Can anyone suggest what is happening here? Why is the system changing from Manual to Auto then back to Manual? Is there a way of fixing this behaviour or do I need to create a new system from scratch?

Thanks,

Kevin
