# VS 2008 in 5.11?

**URL:** <https://tech-community.robotics.abb.com/t/vs-2008-in-5-11/1844>\
**Category:** RobotStudio\
**Created:** [May 12, 2008, 4:55pm UTC](https://tech-community.robotics.abb.com/t/vs-2008-in-5-11/1844 "2008-05-12T16:55:54Z")\
**Posts on this page:** 2\
**Page:** 1

<div class="post-metadata">

**Author:** ![Saibel](https://avatars.discourse-cdn.com/v4/letter/s/d6d6ee/32.png) [@Saibel](https://tech-community.robotics.abb.com/u/Saibel)\
**Post date:** [May 12, 2008, 4:55pm UTC](https://tech-community.robotics.abb.com/t/vs-2008-in-5-11/1844/1 "2008-05-12T16:55:54Z")

</div>

Hi to all ABB people (and other people as well)!👍

Does anybody know if we should use VisualStudio 2008 in the next version of RobotStudio API?

What is the planned release date for 5.11?

---

<div class="post-metadata">

**Author:** ![Johannes\_Weiman\_old\_account](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/johannes_weiman_old_account/32/3345_2.png) [@Johannes\_Weiman\_old\_account](https://tech-community.robotics.abb.com/u/Johannes_Weiman_old_account)\
**Post date:** [May 13, 2008, 9:46am UTC](https://tech-community.robotics.abb.com/t/vs-2008-in-5-11/1844/2 "2008-05-13T09:46:50Z")

</div>

Hi,

You don’t have to wait for the next version, you can use VS 2008 to code add-ins for RS 5.10. Just make sure to target .NET 2.0 when you create the project.

regards,  
Johannes
