Welding with torch still

Hi all,

i’m new with the forum and i have a problem with a welding process.

In my machine there is an IRB1660ID, a fronius welder 320i (profinet) and an external axis Siemens.

Robot torch need to be still during the rotation of the piece through external axis Siemens.

To start the weld robot need an “ArcLStart” instruction but the robot need to be steady.

What can i do? If i save actual position (pActualPosition) of robot and that write istruction “ArcLStart pActualPosition” and later “ArcLStop pActualPosition” it could work?

Should i use istruction “SetDo” and use signal fronius “doStartWeld” could work?

If not, what could i do?

Thank you a lot and sorry for my English!

It will weld fine. Years ago we use to weld tubes to axel housings by rotating the parts with a stationary torch.

Start in the 1-2pm position and roll the part back. If you start with the torch near top center, the weld will be too hot as it rolls back and it will run.

Wait for a digital signal.
Initiate the weld (ArcLOn) and weld the entire part until that signal switches to 1 (Wait di… =1), following the rotation of the axis. Then, stop the weld (ArcLOff).

Regards.

Thank you for your reply!

I ask to ABB technician and he said that if “ArcLStart pActualPosition” and “ArcLStop pActualPosition”

use the same point “pActualPosition” robot will go in alarm.
Probably i could move robot for a little offset in ArcLStop istruction but i’m not sure it could work and how could happen weld bead.

While waiting for the input signal, the program does not proceed to the next instruction.