# Why the new Appearance in Robotstudio 2023.2!?

**URL:** <https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170>\
**Category:** UpFeed\
**Created:** [June 29, 2023, 9:50am UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170 "2023-06-29T09:50:55Z")\
**Posts on this page:** 20\
**Page:** 1

<div class="post-metadata">

**Author:** ![skumtomte](https://avatars.discourse-cdn.com/v4/letter/s/8c91f0/32.png) [@skumtomte](https://tech-community.robotics.abb.com/u/skumtomte)\
**Post date:** [June 29, 2023, 9:50am UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/1 "2023-06-29T09:50:55Z")

</div>

The Appearance of all the buttons in the ribbon has changed in the 2023.2 update.  
I urge to the developers to enable some sort of classic button style option, to satisfy all of us that does not like changes.

Especially now since the yearly license fee has nearly doubled, I do not expect the program to be less user friendly when it was before.

---

<div class="post-metadata">

**Author:** ![Newman](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/newman/32/2900_2.png) [@Newman](https://tech-community.robotics.abb.com/u/Newman)\
**Post date:** [June 29, 2023, 10:49am UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/2 "2023-06-29T10:49:00Z")

</div>

Agree 100%

---

<div class="post-metadata">

**Author:** ![Alex123](https://avatars.discourse-cdn.com/v4/letter/a/ecd19e/32.png) [@Alex123](https://tech-community.robotics.abb.com/u/Alex123)\
**Post date:** [June 30, 2023, 10:40am UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/3 "2023-06-30T10:40:04Z")

</div>

Not happy with the new design either. Hope that there is a choice in the new version or the old design is adopted again.

---

<div class="post-metadata">

**Author:** ![Luxrobotic](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/luxrobotic/32/602_2.png) [@Luxrobotic](https://tech-community.robotics.abb.com/u/Luxrobotic)\
**Post date:** [July 11, 2023, 7:04am UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/4 "2023-07-11T07:04:40Z")

</div>

Hi everybody,

colors of buttons help to find the commands much faster. Know we lose a lot of time to find them.

Please implement a classic style option !

Thanks

---

<div class="post-metadata">

**Author:** ![Neily03](https://avatars.discourse-cdn.com/v4/letter/n/c6cbf5/32.png) [@Neily03](https://tech-community.robotics.abb.com/u/Neily03)\
**Post date:** [July 11, 2023, 8:31am UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/5 "2023-07-11T08:31:14Z")

</div>

+1 it’s been definitely been made less user friendly, at a glance all the buttons look the same.

Seems like being ‘trendy’ has been put before functionality.

---

<div class="post-metadata">

**Author:** ![CobotGirl](https://avatars.discourse-cdn.com/v4/letter/c/8797f3/32.png) [@CobotGirl](https://tech-community.robotics.abb.com/u/CobotGirl)\
**Post date:** [July 21, 2023, 5:42pm UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/6 "2023-07-21T17:42:55Z")

</div>

For me it is much harder to find the functionalities now. - Much less user friendly design.

Colors help so much to distinguish e.g. the parts, groups, locked parts looks so similar now…

Also something to considder…e.g. View Robot at Target…the total Icon size is 4mm on my PC…how many people can recognize the full picture of an eye with something else???

---

<div class="post-metadata">

**Author:** ![RPurje](https://avatars.discourse-cdn.com/v4/letter/r/bc79bd/32.png) [@RPurje](https://tech-community.robotics.abb.com/u/RPurje)\
**Post date:** [July 23, 2023, 10:04am UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/7 "2023-07-23T10:04:20Z")

</div>

100% agreement here. All large automakers insist on color enhanced visual management on interfaces. All I should have to look for to comment out lines of code is _blue_ horizontal lines…

---

<div class="post-metadata">

**Author:** ![robotjoe01](https://avatars.discourse-cdn.com/v4/letter/r/dfb087/32.png) [@robotjoe01](https://tech-community.robotics.abb.com/u/robotjoe01)\
**Post date:** [July 23, 2023, 10:04am UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/8 "2023-07-23T10:04:21Z")

</div>

I prefer the old style as well. Maybe it is possible to implement a button to switch between the old and new style

---

<div class="post-metadata">

**Author:** ![daniel72](https://avatars.discourse-cdn.com/v4/letter/d/b9e5f3/32.png) [@daniel72](https://tech-community.robotics.abb.com/u/daniel72)\
**Post date:** [July 26, 2023, 8:30pm UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/9 "2023-07-26T20:30:15Z")

</div>

prefer the old style as well. It’s enough if my hair turns from black to gray - so I don’t need a boring black/grey surface either

---

<div class="post-metadata">

**Author:** ![Newman](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/newman/32/2900_2.png) [@Newman](https://tech-community.robotics.abb.com/u/Newman)\
**Post date:** [July 26, 2023, 10:07pm UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/10 "2023-07-26T22:07:04Z")

</div>

First open a rapid program in RS and then in notepad and you will see what a difference colors do.

---

<div class="post-metadata">

**Author:** ![Martin\_Greve](https://avatars.discourse-cdn.com/v4/letter/m/97f17d/32.png) [@Martin\_Greve](https://tech-community.robotics.abb.com/u/Martin_Greve)\
**Post date:** [August 7, 2023, 1:53pm UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/11 "2023-08-07T13:53:42Z")

</div>

Totally agreed, really wish they made a toggle function to the old style/colors.

---

<div class="post-metadata">

**Author:** ![An5elmi](https://avatars.discourse-cdn.com/v4/letter/a/85e7bf/32.png) [@An5elmi](https://tech-community.robotics.abb.com/u/An5elmi)\
**Post date:** [August 8, 2023, 8:33am UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/12 "2023-08-08T08:33:32Z")

</div>

The new style of buttons is really hard on the eyes. Bring back the old style in the next update or put an option to use it. Luckily I found a 2022 version on my computer and I’m using it now.

---

<div class="post-metadata">

**Author:** ![Newman](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/newman/32/2900_2.png) [@Newman](https://tech-community.robotics.abb.com/u/Newman)\
**Post date:** [August 17, 2023, 7:53am UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/13 "2023-08-17T07:53:57Z")

</div>

Any updates on this topic?

---

<div class="post-metadata">

**Author:** ![Luxrobotic](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/luxrobotic/32/602_2.png) [@Luxrobotic](https://tech-community.robotics.abb.com/u/Luxrobotic)\
**Post date:** [August 17, 2023, 9:04am UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/14 "2023-08-17T09:04:31Z")

</div>

Hi everybody,

I am also disappointed.

I was hoping there would be more reaction, I can’t imagine that the whole user community is actually happy with this new design

---

<div class="post-metadata">

**Author:** ![Newman](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/newman/32/2900_2.png) [@Newman](https://tech-community.robotics.abb.com/u/Newman)\
**Post date:** [August 17, 2023, 7:11pm UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/15 "2023-08-17T19:11:29Z")

</div>

> [@Luxrobotic](#):
>
> Hi everybody,
> 
> I am also disappointed.
> 
> I was hoping there would be more reaction, I can’t imagine that the whole user community is actually happy with this new design

I know around 15-20 people that work with robotstudio on a daily basis and everyone I talk to hates the new look. That said, not a single one of them would ever take the time to write something about it on a forum like this.

---

<div class="post-metadata">

**Author:** ![lemster68](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/lemster68/32/1945_2.png) [@lemster68](https://tech-community.robotics.abb.com/u/lemster68)\
**Post date:** [August 18, 2023, 11:51am UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/16 "2023-08-18T11:51:44Z")

</div>

I just have not yet used that version.

---

<div class="post-metadata">

**Author:** ![SchMi](https://avatars.discourse-cdn.com/v4/letter/s/a8b319/32.png) [@SchMi](https://tech-community.robotics.abb.com/u/SchMi)\
**Post date:** [September 19, 2023, 2:29pm UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/17 "2023-09-19T14:29:32Z")

</div>

Maybe the removal of colours is the first step to a darkmode, because now it would be way more easy to switch colours and still have contrast.  
I would appreciate it if this as the case. But the way it is right now, i don’t like it either.

---

<div class="post-metadata">

**Author:** ![Maxim](https://dub1.discourse-cdn.com/flex005/user_avatar/tech-community.robotics.abb.com/maxim/32/4429_2.png) [@Maxim](https://tech-community.robotics.abb.com/u/Maxim)\
**Post date:** [September 25, 2023, 2:25pm UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/18 "2023-09-25T14:25:58Z")

</div>

Hello everyone.

First of all I’d like to thank you all for taking the time to provide the feedback on the new UI design of RobotStudio.

I have been in touch with RobotStudio R&D regarding this topic and they have said the new design will stay, but it will be continuously improved based on the received feedback.

I would like to urge you to send in constructive criticism via your local ABB, as that route has higher gravity than posting suggestions here on the user forums.

This is perhaps not the response many of you have been looking for, but it is a response (please don’t shoot the messenger) 🙂

---

<div class="post-metadata">

**Author:** ![Browsem](https://avatars.discourse-cdn.com/v4/letter/b/ecccb3/32.png) [@Browsem](https://tech-community.robotics.abb.com/u/Browsem)\
**Post date:** [October 5, 2023, 8:59am UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/19 "2023-10-05T08:59:36Z")

</div>

Just wanted to throw my 2c in here as well. The new interface lacks contrast between items, making it harder to work with.  
Getting new icons always stops work dead for a couple of days, but thats not a problem limited to RS.  
As always i suggest giving software UI designers a car where the pedals and stalk functions are regularly switched. Something like switching the brake/accelerator pedal once a year or so.

---

<div class="post-metadata">

**Author:** ![RPurje](https://avatars.discourse-cdn.com/v4/letter/r/bc79bd/32.png) [@RPurje](https://tech-community.robotics.abb.com/u/RPurje)\
**Post date:** [October 10, 2023, 5:43pm UTC](https://tech-community.robotics.abb.com/t/why-the-new-appearance-in-robotstudio-2023-2/11170/20 "2023-10-10T17:43:02Z")

</div>

> [@Maxim Riabichev](#):
>
> Hello everyone.
> 
> First of all I’d like to thank you all for taking the time to provide the feedback on the new UI design of RobotStudio.
> 
> I have been in touch with RobotStudio R&D regarding this topic and they have said the new design will stay, but it will be continously improved based on the received feedback.
> 
> I would like to urge you to send in constructive criticism via your local ABB, as that route has higher gravity than posting suggestions here on the user forums.
> 
> This is perhaps not the response many of you have been looking for, but it is a response (please don’t shoot the messenger) 🙂

Did RobotStudio R&D offer any explanation or rationale for this decision, or was the answer just “no?”
