# \#camera

**URL:** https://tech-community.robotics.abb.com/tag/camera/475.md

[Latest](https://tech-community.robotics.abb.com/latest.md) · [Categories](https://tech-community.robotics.abb.com/categories.md) · [Tags](https://tech-community.robotics.abb.com/tags.md)

---

## [Image processing with RobotStudio](https://tech-community.robotics.abb.com/t/image-processing-with-robotstudio/11893)

<div class="topic-metadata">

**Author:** [@Alex\_Qui](https://tech-community.robotics.abb.com/u/Alex_Qui)\
**Replies:** 0\
**Last updated:** [April 28, 2025, 10:25am UTC](https://tech-community.robotics.abb.com/t/image-processing-with-robotstudio/11893 "2025-04-28T10:25:36Z")

</div>

Project Introduction I’m developing a proof-of-concept for a vision-based quality inspection system for plastic bottles using an ABB GoFa 12 robot arm with a standard webcam (not Cognex or ABB cameras). The system will i…

---

## [PickMaster position sources Image remains gray in operation, Pos1 of CNV1 does not work in PM operat](https://tech-community.robotics.abb.com/t/pickmaster-position-sources-image-remains-gray-in-operation-pos1-of-cnv1-does-not-work-in-pm-operat/11325)

<div class="topic-metadata">

**Author:** [@ArneSt](https://tech-community.robotics.abb.com/u/ArneSt)\
**Replies:** 0\
**Last updated:** [January 11, 2024, 9:32pm UTC](https://tech-community.robotics.abb.com/t/pickmaster-position-sources-image-remains-gray-in-operation-pos1-of-cnv1-does-not-work-in-pm-operat/11325 "2024-01-11T21:32:31Z")

</div>

Hello, After I have solved some of my problems, I have some more questions regarding PickMaster and hope, even if PM doesn’t seem so common, that someone might be able to help me. I have a system with 2 Irc5+IRB360, 1 …

---

## [Vision system](https://tech-community.robotics.abb.com/t/vision-system/10678)

<div class="topic-metadata">

**Author:** [@atef123](https://tech-community.robotics.abb.com/u/atef123)\
**Replies:** 1\
**Last updated:** [April 6, 2022, 9:21am UTC](https://tech-community.robotics.abb.com/t/vision-system/10678 "2022-04-06T09:21:22Z")

</div>

Hi Everyone I want to know if all the camera types are compatible with the abb robot I can use any vision system with ABB Robot? Thank you

---

## [machine vision](https://tech-community.robotics.abb.com/t/machine-vision/10095)

<div class="topic-metadata">

**Author:** [@makremamara](https://tech-community.robotics.abb.com/u/makremamara)\
**Replies:** 1\
**Last updated:** [April 2, 2021, 7:55pm UTC](https://tech-community.robotics.abb.com/t/machine-vision/10095 "2021-04-02T19:55:36Z")

</div>

Hi everyone, I hope you are doing well I am working on a project where I will use a camera to locate objects and send their coordinates to the robot controller ( object (150 mm x 50 mm metal shiny), the working distan…

---

## [Camera connecion in YuMi robot](https://tech-community.robotics.abb.com/t/camera-connecion-in-yumi-robot/7359)

<div class="topic-metadata">

**Author:** [@IzaR](https://tech-community.robotics.abb.com/u/IzaR)\
**Replies:** 1\
**Last updated:** [September 18, 2016, 9:20pm UTC](https://tech-community.robotics.abb.com/t/camera-connecion-in-yumi-robot/7359 "2016-09-18T21:20:53Z")

</div>

Have one of you who works with YuMi robot a problem with connection with camera in SmartGripper? We have problem in left arm. In right arm all works correct. So in some positions of the arm we loose a connection with c…
