# \#digital-input

**URL:** https://tech-community.robotics.abb.com/tag/digital-input/260.md

[Latest](https://tech-community.robotics.abb.com/latest.md) · [Categories](https://tech-community.robotics.abb.com/categories.md) · [Tags](https://tech-community.robotics.abb.com/tags.md)

---

## [Why is ABB OmniCore Scalable I/O always showing a network error state?](https://tech-community.robotics.abb.com/t/why-is-abb-omnicore-scalable-i-o-always-showing-a-network-error-state/12119)

<div class="topic-metadata">

**Author:** [@akileswar1606](https://tech-community.robotics.abb.com/u/akileswar1606)\
**Replies:** 0\
**Last updated:** [December 19, 2025, 7:56am UTC](https://tech-community.robotics.abb.com/t/why-is-abb-omnicore-scalable-i-o-always-showing-a-network-error-state/12119 "2025-12-19T07:56:55Z")

</div>

The Scalable I/O module remains in network error even though power and configuration appear correct. Looking for possible causes such as network setup, I/O mapping, or controller configuration issues.

---

## [Handshaking between robots: What is Best Practice?](https://tech-community.robotics.abb.com/t/handshaking-between-robots-what-is-best-practice/11982)

<div class="topic-metadata">

**Author:** [@bran21](https://tech-community.robotics.abb.com/u/bran21)\
**Replies:** 7\
**Last updated:** [July 15, 2025, 8:13pm UTC](https://tech-community.robotics.abb.com/t/handshaking-between-robots-what-is-best-practice/11982 "2025-07-15T20:13:15Z")

</div>

Hello, I am needing help understanding how to handshake between multiple robots and prevent any collisions from happening. How is this best done? I see that you can SetDO() and TestDI() in RAPID but I am confused what …

---

## [How do I configure my own alarm on the Flex Pendant?](https://tech-community.robotics.abb.com/t/how-do-i-configure-my-own-alarm-on-the-flex-pendant/11801)

<div class="topic-metadata">

**Author:** [@imnisarahmed](https://tech-community.robotics.abb.com/u/imnisarahmed)\
**Replies:** 6\
**Last updated:** [February 28, 2025, 2:13pm UTC](https://tech-community.robotics.abb.com/t/how-do-i-configure-my-own-alarm-on-the-flex-pendant/11801 "2025-02-28T14:13:56Z")

</div>

Dear Experts, I have an additional digital input connected to the controller I/O system to check whether the mixing unit, where the robot is placing samples, is ready or not. I would like to display an alarm on the Flex…

---

## [Search for multiple inputs](https://tech-community.robotics.abb.com/t/search-for-multiple-inputs/11631)

<div class="topic-metadata">

**Author:** [@laov](https://tech-community.robotics.abb.com/u/laov)\
**Replies:** 5\
**Last updated:** [September 25, 2024, 12:04pm UTC](https://tech-community.robotics.abb.com/t/search-for-multiple-inputs/11631 "2024-09-25T12:04:05Z")

</div>

Hello, I need to preform a linear search untill 1 of 5 inputs triggers from 1 to 0. SearchL command only accepts 1 input. Any way to combine inputs? Or search for multiple inputs / GI? The only other ideas I have is to…

---

## [Bullseye invalid digital input](https://tech-community.robotics.abb.com/t/bullseye-invalid-digital-input/11375)

<div class="topic-metadata">

**Author:** [@Daper](https://tech-community.robotics.abb.com/u/Daper)\
**Replies:** 1\
**Last updated:** [March 14, 2024, 1:41pm UTC](https://tech-community.robotics.abb.com/t/bullseye-invalid-digital-input/11375 "2024-03-14T13:41:11Z")

</div>

Hi everyone, After installing the Bullseye option + hardware, I could see that the default value in configuration - I/O device - "assigned to device " is B\_AW\_OPT\_14 in my case, which I changed for a physical input in m…

---

## [How to connect a pyrosensor/meter to the controller as a digital input?](https://tech-community.robotics.abb.com/t/how-to-connect-a-pyrosensor-meter-to-the-controller-as-a-digital-input/10433)

<div class="topic-metadata">

**Author:** [@KevinABB](https://tech-community.robotics.abb.com/u/KevinABB)\
**Replies:** 1\
**Last updated:** [November 4, 2021, 1:00pm UTC](https://tech-community.robotics.abb.com/t/how-to-connect-a-pyrosensor-meter-to-the-controller-as-a-digital-input/10433 "2021-11-04T13:00:55Z")

</div>

We have an ABB welding robot (IRB 2600 1.85) and we’d like to do WAAM (metal 3D printing) experiments. For those experiments it would be handy if we could measure the temperature of the last welded layer without having t…

---

## [Start individual task in Multitask system](https://tech-community.robotics.abb.com/t/start-individual-task-in-multitask-system/9250)

<div class="topic-metadata">

**Author:** [@csmith](https://tech-community.robotics.abb.com/u/csmith)\
**Replies:** 3\
**Last updated:** [December 31, 2019, 8:32pm UTC](https://tech-community.robotics.abb.com/t/start-individual-task-in-multitask-system/9250 "2019-12-31T20:32:25Z")

</div>

Hi, I have two tasks in my RAPID code, one normal motion task and another semi-static task. The semi-static task auto-starts whenever the controller is booted and I want to run the second task using a Digital Input whi…

---

## [IRC 5 vs D652 I/O Connection/ Communication](https://tech-community.robotics.abb.com/t/irc-5-vs-d652-i-o-connection-communication/8982)

<div class="topic-metadata">

**Author:** [@rahulpadman](https://tech-community.robotics.abb.com/u/rahulpadman)\
**Replies:** 6\
**Last updated:** [July 23, 2019, 8:21am UTC](https://tech-community.robotics.abb.com/t/irc-5-vs-d652-i-o-connection-communication/8982 "2019-07-23T08:21:57Z")

</div>

Hi…i am very new to robotics/ programming and electronics, so pardon the vagueness in technical explanations below. Kindly have the patience to read the post. We are in desperate mode now :slight\_smile: What i learned a…

---

## [Maximum allowable bit transfer between Allen-Bradley PLC, and an ABB IRC5 with Ethernet/IP](https://tech-community.robotics.abb.com/t/maximum-allowable-bit-transfer-between-allen-bradley-plc-and-an-abb-irc5-with-ethernet-ip/8658)

<div class="topic-metadata">

**Author:** [@Mjsh635](https://tech-community.robotics.abb.com/u/Mjsh635)\
**Replies:** 2\
**Last updated:** [January 22, 2019, 4:45pm UTC](https://tech-community.robotics.abb.com/t/maximum-allowable-bit-transfer-between-allen-bradley-plc-and-an-abb-irc5-with-ethernet-ip/8658 "2019-01-22T16:45:22Z")

</div>

Can someone point me in the direction of some reference material regarding Ethernet/IP communication setup, such as maximum input and output size setting and such.

---

## [Signals not available](https://tech-community.robotics.abb.com/t/signals-not-available/6563)

<div class="topic-metadata">

**Author:** [@jpina](https://tech-community.robotics.abb.com/u/jpina)\
**Replies:** 6\
**Last updated:** [March 17, 2016, 9:20am UTC](https://tech-community.robotics.abb.com/t/signals-not-available/6563 "2016-03-17T09:20:43Z")

</div>

Hi, I’m trying to use “Insert Action Instruction” in order to start a robot movement when a signal sets to 1 but I have the problem that signals doesn’t appear. I set “WaitDI Default” at Instruction Templates but on th…
