# \#force-sensor

**URL:** https://tech-community.robotics.abb.com/tag/force-sensor/169.md

[Latest](https://tech-community.robotics.abb.com/latest.md) · [Categories](https://tech-community.robotics.abb.com/categories.md) · [Tags](https://tech-community.robotics.abb.com/tags.md)

---

## [Force offset after FCCalib](https://tech-community.robotics.abb.com/t/force-offset-after-fccalib/12101)

<div class="topic-metadata">

**Author:** [@grth46](https://tech-community.robotics.abb.com/u/grth46)\
**Replies:** 1\
**Last updated:** [January 20, 2026, 5:13pm UTC](https://tech-community.robotics.abb.com/t/force-offset-after-fccalib/12101 "2026-01-20T17:13:27Z")

</div>

Hello together, I am working with an IRB6700 and IRC5 Controller. Currently we are using this robot for stiffness testing applications with automotive parts. For this kind of testing there is a customer defined regulatio…

---

## [Force sensor mass, center of mass and moments of interia](https://tech-community.robotics.abb.com/t/force-sensor-mass-center-of-mass-and-moments-of-interia/11527)

<div class="topic-metadata">

**Author:** [@hcostelha](https://tech-community.robotics.abb.com/u/hcostelha)\
**Replies:** 5\
**Last updated:** [July 30, 2024, 11:13pm UTC](https://tech-community.robotics.abb.com/t/force-sensor-mass-center-of-mass-and-moments-of-interia/11527 "2024-07-30T23:13:04Z")

</div>

Hi, We are doing some tests where, for now, we just have the ABB’s force sensor attached. We wanted to configure the tool to consider only the mass, center of mass and moments of inertia of the sensors (the only attache…

---

## [About "ABB Test Signal Viewer" software interface problem](https://tech-community.robotics.abb.com/t/about-abb-test-signal-viewer-software-interface-problem/9702)

<div class="topic-metadata">

**Author:** [@Sample](https://tech-community.robotics.abb.com/u/Sample)\
**Replies:** 0\
**Last updated:** [September 16, 2020, 8:52am UTC](https://tech-community.robotics.abb.com/t/about-abb-test-signal-viewer-software-interface-problem/9702 "2020-09-16T08:52:39Z")

</div>

This software can quickly read the value of the force sensor, set the numeric ID is a 209 do Z axial force value of the sensor, but I wrote here with PC Sdk program is only through FCGetForce () this method reads the cor…

---

## [Does YuMi have access to the force and torque sensor?](https://tech-community.robotics.abb.com/t/does-yumi-have-access-to-the-force-and-torque-sensor/7890)

<div class="topic-metadata">

**Author:** [@kazoo](https://tech-community.robotics.abb.com/u/kazoo)\
**Replies:** 1\
**Last updated:** [January 15, 2019, 4:41pm UTC](https://tech-community.robotics.abb.com/t/does-yumi-have-access-to-the-force-and-torque-sensor/7890 "2019-01-15T16:41:34Z")

</div>

It looks YuMi have sensors to detect the collision, but does YuMi have access to the force and torque sensor? The manual doesn’t say anything, so I guess YuMi doesn’t have the ability. I’d like to use those sensors’ info…

---

## [Down force](https://tech-community.robotics.abb.com/t/down-force/6147)

<div class="topic-metadata">

**Author:** [@iRobotMac](https://tech-community.robotics.abb.com/u/iRobotMac)\
**Replies:** 0\
**Last updated:** [May 27, 2014, 1:37pm UTC](https://tech-community.robotics.abb.com/t/down-force/6147 "2014-05-27T13:37:38Z")

</div>

Hello, Have one task: Think of using IRB 6620 to pull down a bolt. The value is set to 800N (80kg). How do I simulate this in RS, and get the current force value from the controller? When it has reached the value, it r…

---

## [What Is RoboCave?](https://tech-community.robotics.abb.com/t/what-is-robocave/6095)

<div class="topic-metadata">

**Author:** [@robocave](https://tech-community.robotics.abb.com/u/robocave)\
**Replies:** 0\
**Last updated:** [April 28, 2014, 8:11am UTC](https://tech-community.robotics.abb.com/t/what-is-robocave/6095 "2014-04-28T08:11:08Z")

</div>

RoboCave, founded in 2012, is an online store for robotics, electrical and mechanical engineers and enthusiasts. It’s surely your best spot to discover, design and purchase Robotic Technology all over Pakistan. RoboCave …

---

## [Question about Force Sensor in robotstudio](https://tech-community.robotics.abb.com/t/question-about-force-sensor-in-robotstudio/6058)

<div class="topic-metadata">

**Author:** [@huiyi1990](https://tech-community.robotics.abb.com/u/huiyi1990)\
**Replies:** 0\
**Last updated:** [April 2, 2014, 12:28pm UTC](https://tech-community.robotics.abb.com/t/question-about-force-sensor-in-robotstudio/6058 "2014-04-02T12:28:26Z")

</div>

As I know in Robotstudio, I can monitor if the two parts collided. Can I have some methods to figure out the actual force of the collided, since I see the mechanism equipment ABB force sensor in robotstudio. If I cann’…
