# \#pickmaster3

**URL:** https://tech-community.robotics.abb.com/tag/pickmaster3/175.md

[Latest](https://tech-community.robotics.abb.com/latest.md) · [Categories](https://tech-community.robotics.abb.com/categories.md) · [Tags](https://tech-community.robotics.abb.com/tags.md)

---

## [Using IRB 365 without PickMaster](https://tech-community.robotics.abb.com/t/using-irb-365-without-pickmaster/12031)

<div class="topic-metadata">

**Author:** [@pacijent](https://tech-community.robotics.abb.com/u/pacijent)\
**Replies:** 2\
**Last updated:** [September 23, 2025, 8:20am UTC](https://tech-community.robotics.abb.com/t/using-irb-365-without-pickmaster/12031 "2025-09-23T08:20:27Z")

</div>

Hello to all, we would like to control positioning of IRB 365 using PLC and camera, we would have CTM 2000 for conveyor tracking. Conveyor would move 200mm/sec. Can we do it without Pickmaster? Camera would send info to …

---

## [How can I change the system time on a PC with PickMaster3](https://tech-community.robotics.abb.com/t/how-can-i-change-the-system-time-on-a-pc-with-pickmaster3/11285)

<div class="topic-metadata">

**Author:** [@svoldgaard](https://tech-community.robotics.abb.com/u/svoldgaard)\
**Replies:** 0\
**Last updated:** [November 14, 2023, 11:03am UTC](https://tech-community.robotics.abb.com/t/how-can-i-change-the-system-time-on-a-pc-with-pickmaster3/11285 "2023-11-14T11:03:40Z")

</div>

I have a PC running Pickmaster3. I would like to update the systemclock with a NTP server. But it seems that, when the time gets updated, the system crashes. Anyone have a fix for that?

---

## [Pickmaster license](https://tech-community.robotics.abb.com/t/pickmaster-license/10836)

<div class="topic-metadata">

**Author:** [@MateuszS](https://tech-community.robotics.abb.com/u/MateuszS)\
**Replies:** 0\
**Last updated:** [August 10, 2022, 2:32pm UTC](https://tech-community.robotics.abb.com/t/pickmaster-license/10836 "2022-08-10T14:32:38Z")

</div>

I have two licenses installed on PickMaster. One which can run two robot controllers and one that can run only one robot controller. The pickmaster is showing me that only one license that have one robot controller. How …

---

## [Pickmaster software crashes](https://tech-community.robotics.abb.com/t/pickmaster-software-crashes/10676)

<div class="topic-metadata">

**Author:** [@anma](https://tech-community.robotics.abb.com/u/anma)\
**Replies:** 0\
**Last updated:** [April 5, 2022, 3:53pm UTC](https://tech-community.robotics.abb.com/t/pickmaster-software-crashes/10676 "2022-04-05T15:53:31Z")

</div>

Hi, I have some wierd problem with Pickmaster software crashes sometimes. The latest time it crashed was 04/04/2022 20:11. I attach some photos from event viewer if its to any help. Any idea what it could be?

---

## [Pick Master 3 Serial Communication Issue With Industrial PC](https://tech-community.robotics.abb.com/t/pick-master-3-serial-communication-issue-with-industrial-pc/9571)

<div class="topic-metadata">

**Author:** [@techlink](https://tech-community.robotics.abb.com/u/techlink)\
**Replies:** 1\
**Last updated:** [October 15, 2020, 2:01pm UTC](https://tech-community.robotics.abb.com/t/pick-master-3-serial-communication-issue-with-industrial-pc/9571 "2020-10-15T14:01:34Z")

</div>

Hello All, I am currently testing 2 NEW IRB-360’s with IRC5 controllers, w/ Pickmaster3 Installed On iPC, functioning correctly. AB CompaqLogix PLC working perfectly with both IRC5 Controllers and conveyors. Schneider…

---

## [Virtual pickmaster with 606-2 Indexing Conveyor Control possible?](https://tech-community.robotics.abb.com/t/virtual-pickmaster-with-606-2-indexing-conveyor-control-possible/9391)

<div class="topic-metadata">

**Author:** [@Dr\_Solomon](https://tech-community.robotics.abb.com/u/Dr_Solomon)\
**Replies:** 0\
**Last updated:** [March 26, 2020, 1:18pm UTC](https://tech-community.robotics.abb.com/t/virtual-pickmaster-with-606-2-indexing-conveyor-control-possible/9391 "2020-03-26T13:18:03Z")

</div>

Is it possible to simulate a pickmaster-application with indexing conveyor control with the Picking Powerpac and Virtual Pickmaster?

---

## [Pickmaster 3 - Error 8339 - C0048411 - I can't find any information on this error](https://tech-community.robotics.abb.com/t/pickmaster-3-error-8339-c0048411-i-cant-find-any-information-on-this-error/8989)

<div class="topic-metadata">

**Author:** [@WarrenS](https://tech-community.robotics.abb.com/u/WarrenS)\
**Replies:** 0\
**Last updated:** [July 23, 2019, 2:33pm UTC](https://tech-community.robotics.abb.com/t/pickmaster-3-error-8339-c0048411-i-cant-find-any-information-on-this-error/8989 "2019-07-23T14:33:24Z")

</div>

We are long time installer of pickmaster 3 systems and have never seen this error before. Error 8339 “Failed to log on user on controller. C0048411 : The max number of connected clients has been reached. Login.” We curre…

---

## [Can We Simulate Pickmaster3 rapid in Robotstudio?](https://tech-community.robotics.abb.com/t/can-we-simulate-pickmaster3-rapid-in-robotstudio/8767)

<div class="topic-metadata">

**Author:** [@Agussyam](https://tech-community.robotics.abb.com/u/Agussyam)\
**Replies:** 1\
**Last updated:** [April 6, 2019, 7:32pm UTC](https://tech-community.robotics.abb.com/t/can-we-simulate-pickmaster3-rapid-in-robotstudio/8767 "2019-04-06T19:32:26Z")

</div>

I have project that using pickmaster 3, right now machine is not finish yet for installation. Can I simulate pickmaster 3 in robotstudio? how to get data ItmSrcData in robotstudio? Thanks in advance

---

## [PickMaster stopped working  (RIS plugin Event 1026 .NET runtime error)](https://tech-community.robotics.abb.com/t/pickmaster-stopped-working-ris-plugin-event-1026-net-runtime-error/8554)

<div class="topic-metadata">

**Author:** [@Justin24](https://tech-community.robotics.abb.com/u/Justin24)\
**Replies:** 0\
**Last updated:** [November 13, 2018, 10:11am UTC](https://tech-community.robotics.abb.com/t/pickmaster-stopped-working-ris-plugin-event-1026-net-runtime-error/8554 "2018-11-13T10:11:28Z")

</div>

Hi, I have 2 automated lines using 4 x IRB1200 run from PM3, to pick parts from a conveyor and stack to an outfeed conveyor. Randomly the error ‘PickMaster has stopped working’ occurs and the application needs to shut …

---

## [Can I, with pickmaster, get at signal every time a box, that is not used, passes the robot?](https://tech-community.robotics.abb.com/t/can-i-with-pickmaster-get-at-signal-every-time-a-box-that-is-not-used-passes-the-robot/7955)

<div class="topic-metadata">

**Author:** [@svoldgaard](https://tech-community.robotics.abb.com/u/svoldgaard)\
**Replies:** 2\
**Last updated:** [November 16, 2017, 9:22am UTC](https://tech-community.robotics.abb.com/t/can-i-with-pickmaster-get-at-signal-every-time-a-box-that-is-not-used-passes-the-robot/7955 "2017-11-16T09:22:30Z")

</div>

I have a system, where 3 robots puts items in boxes on a conveyor. once in a while, a box passes bye without being used by the robots, so the box is empty. Is there a way to get a signal, when this happens?

---

## [Error 50138 & 50139 Arm check point limit](https://tech-community.robotics.abb.com/t/error-50138-50139-arm-check-point-limit/7352)

<div class="topic-metadata">

**Author:** [@techieme](https://tech-community.robotics.abb.com/u/techieme)\
**Replies:** 2\
**Last updated:** [August 1, 2017, 9:39am UTC](https://tech-community.robotics.abb.com/t/error-50138-50139-arm-check-point-limit/7352 "2017-08-01T09:39:29Z")

</div>

Hello all, We have a IRB360 with PickMaster 3 option. When I jog the robot manually, I keep getting error 50138 and 50139 regarding “Arm check point limit”. How do I rectify the situation? Help please. Thank you.

---

## [how to update pickmaster in picking powerpack?](https://tech-community.robotics.abb.com/t/how-to-update-pickmaster-in-picking-powerpack/6914)

<div class="topic-metadata">

**Author:** [@svoldgaard](https://tech-community.robotics.abb.com/u/svoldgaard)\
**Replies:** 1\
**Last updated:** [February 19, 2016, 12:21pm UTC](https://tech-community.robotics.abb.com/t/how-to-update-pickmaster-in-picking-powerpack/6914 "2016-02-19T12:21:24Z")

</div>

I have updated my pickmaster from 3.44 to 3.51. But the Picking powerpack still uses 3.44. Can I somehow change this without reinstalling everything?

---

## [Signal for Lost Item detection in PickMaster (pass start window without connected)](https://tech-community.robotics.abb.com/t/signal-for-lost-item-detection-in-pickmaster-pass-start-window-without-connected/6127)

<div class="topic-metadata">

**Author:** [@JerryChen](https://tech-community.robotics.abb.com/u/JerryChen)\
**Replies:** 1\
**Last updated:** [May 14, 2014, 2:20pm UTC](https://tech-community.robotics.abb.com/t/signal-for-lost-item-detection-in-pickmaster-pass-start-window-without-connected/6127 "2014-05-14T14:20:44Z")

</div>

Hello : Our customer want to count the objects passed start windows without connected, that is, objects move too fast and the robot can not handle all of them. From the conveyor tracking manual, di : c1PassStw will ind…
