# \#robot-studio

**URL:** https://tech-community.robotics.abb.com/tag/robot-studio/154.md

[Latest](https://tech-community.robotics.abb.com/latest.md) · [Categories](https://tech-community.robotics.abb.com/categories.md) · [Tags](https://tech-community.robotics.abb.com/tags.md)

---

## [RobotStudio 2025.5 Trial License: "All available trial licenses have already been installed on this PC" but no licenses are installed](https://tech-community.robotics.abb.com/t/robotstudio-2025-5-trial-license-all-available-trial-licenses-have-already-been-installed-on-this-pc-but-no-licenses-are-installed/15038)

<div class="topic-metadata">

**Author:** [@Sergej\_Cvetojevic](https://tech-community.robotics.abb.com/u/Sergej_Cvetojevic)\
**Replies:** 1\
**Last updated:** [June 30, 2026, 2:16pm UTC](https://tech-community.robotics.abb.com/t/robotstudio-2025-5-trial-license-all-available-trial-licenses-have-already-been-installed-on-this-pc-but-no-licenses-are-installed/15038 "2026-06-30T14:16:34Z")

</div>

Hello, I’m trying to activate the 30-day trial license for RobotStudio 2025.5 (64-bit), but I’m unable to do so. The Activation Wizard always shows: “All available trial licenses have already been installed on this PC…

---

## [Robostduio VR Passthrough Mode](https://tech-community.robotics.abb.com/t/robostduio-vr-passthrough-mode/15021)

<div class="topic-metadata">

**Author:** [@rengoku\_sama](https://tech-community.robotics.abb.com/u/rengoku_sama)\
**Replies:** 0\
**Last updated:** [June 21, 2026, 1:13pm UTC](https://tech-community.robotics.abb.com/t/robostduio-vr-passthrough-mode/15021 "2026-06-21T13:13:37Z")

</div>

Hi everyone. I’ve successfully connected RoboStudio and VR. However, I haven’t been able to find or configure VR Passthrough mode. I’m uploading the glb file I get from the Simulation tab to my MetaQuest 3 headset and tr…

---

## [What is the best way to mirror messages from the Flex Pendant to a Siemens HMI?](https://tech-community.robotics.abb.com/t/what-is-the-best-way-to-mirror-messages-from-the-flex-pendant-to-a-siemens-hmi/12086)

<div class="topic-metadata">

**Author:** [@Dave37568](https://tech-community.robotics.abb.com/u/Dave37568)\
**Replies:** 22\
**Last updated:** [November 25, 2025, 2:21am UTC](https://tech-community.robotics.abb.com/t/what-is-the-best-way-to-mirror-messages-from-the-flex-pendant-to-a-siemens-hmi/12086 "2025-11-25T02:21:19Z")

</div>

We have a 7600 Robot and a IRC5 Controller. I need to mirror the existing messages we see on the Flex Pendant to the PLC/HMI. We are using a Siemens S7 1500 PLC with TIA and a Siemens HMI. Is there an efficient way of do…

---

## [IRC5 Networking - Only LAN Port](https://tech-community.robotics.abb.com/t/irc5-networking-only-lan-port/11908)

<div class="topic-metadata">

**Author:** [@efremfer](https://tech-community.robotics.abb.com/u/efremfer)\
**Replies:** 0\
**Last updated:** [May 7, 2025, 9:27am UTC](https://tech-community.robotics.abb.com/t/irc5-networking-only-lan-port/11908 "2025-05-07T09:27:42Z")

</div>

Hello everyone, I am configuring the communication port of an IRC5 controller to integrate it with a Siemens S7-1200 PLC using PROFINET. However, upon inspecting the IRC5, I noticed that it does not have the LAN1, LAN2,…

---

## [Get started with Wizard Easy Programming (Important to Read)](https://tech-community.robotics.abb.com/t/get-started-with-wizard-easy-programming-important-to-read/9415)

<div class="topic-metadata">

**Author:** [@ABB\_YuMiGuide](https://tech-community.robotics.abb.com/u/ABB_YuMiGuide)\
**Replies:** 3\
**Last updated:** [August 12, 2024, 12:04am UTC](https://tech-community.robotics.abb.com/t/get-started-with-wizard-easy-programming-important-to-read/9415 "2024-08-12T00:04:00Z")

</div>

Hello everyone, ABB has introduced Wizard Easy Programming, an easy graphical programming interface for your robot. Now you can easily program your robot tasks without having any prior coding or programming skills. For…

---

## [Delete settings and data in "HOME" folder Robotstudio](https://tech-community.robotics.abb.com/t/delete-settings-and-data-in-home-folder-robotstudio/11432)

<div class="topic-metadata">

**Author:** [@SBENO](https://tech-community.robotics.abb.com/u/SBENO)\
**Replies:** 2\
**Last updated:** [May 13, 2024, 12:10pm UTC](https://tech-community.robotics.abb.com/t/delete-settings-and-data-in-home-folder-robotstudio/11432 "2024-05-13T12:10:09Z")

</div>

Hello, I have a noob question. I’ve been trying to delete some of these folders(See screenshot), but cant find a way. “Rick click” won’t give me that option. There is a lot of scrap in our controller at the moment so …

---

## [screen maker not working](https://tech-community.robotics.abb.com/t/screen-maker-not-working/11094)

<div class="topic-metadata">

**Author:** [@santhosh](https://tech-community.robotics.abb.com/u/santhosh)\
**Replies:** 1\
**Last updated:** [April 20, 2023, 9:04am UTC](https://tech-community.robotics.abb.com/t/screen-maker-not-working/11094 "2023-04-20T09:04:40Z")

</div>

Hi we bought a new abb robot (IRB 6700). robot comes with new model flex pendant(omni core flex pendant). we having a flex pendant interface options also. but screen maker is not working. I downloaded screen maker from …

---

## [step-by-step](https://tech-community.robotics.abb.com/t/step-by-step/10810)

<div class="topic-metadata">

**Author:** [@mandolas](https://tech-community.robotics.abb.com/u/mandolas)\
**Replies:** 2\
**Last updated:** [July 13, 2022, 5:14pm UTC](https://tech-community.robotics.abb.com/t/step-by-step/10810 "2022-07-13T17:14:03Z")

</div>

Good afternoon… I’m developing a function similar to RelTool. The problem is that when executing the step-by-step each step executes a line of code of the function, different from RelTool that executes the function and …

---

## [how to get current position of the program pointer to Error message](https://tech-community.robotics.abb.com/t/how-to-get-current-position-of-the-program-pointer-to-error-message/10721)

<div class="topic-metadata">

**Author:** [@mejfju](https://tech-community.robotics.abb.com/u/mejfju)\
**Replies:** 0\
**Last updated:** [May 9, 2022, 7:15am UTC](https://tech-community.robotics.abb.com/t/how-to-get-current-position-of-the-program-pointer-to-error-message/10721 "2022-05-09T07:15:24Z")

</div>

Hello. I need to put postion of program pointer to a error message box. Is there any easy way to do it? I saw there is an option to do it via PC SDK with class ProgramPosition. If there is no easy way, is there abili…

---

## [SmartComponent ParametricBox does not work](https://tech-community.robotics.abb.com/t/smartcomponent-parametricbox-does-not-work/10699)

<div class="topic-metadata">

**Author:** [@anderer](https://tech-community.robotics.abb.com/u/anderer)\
**Replies:** 2\
**Last updated:** [May 2, 2022, 8:31am UTC](https://tech-community.robotics.abb.com/t/smartcomponent-parametricbox-does-not-work/10699 "2022-05-02T08:31:05Z")

</div>

Hello together I have a Problem i tried to generate diffrent Boxes with a Value from Rapid. But there is always this Error: B1: property binding could not set ‘SizeX’ (value is above maximum) For me it look like …

---

## [The fingers of the hand of my virtual robot don’t open and close? How can I make them work?](https://tech-community.robotics.abb.com/t/the-fingers-of-the-hand-of-my-virtual-robot-don-t-open-and-close-how-can-i-make-them-work/9419)

<div class="topic-metadata">

**Author:** [@ABB\_YuMiGuide](https://tech-community.robotics.abb.com/u/ABB_YuMiGuide)\
**Replies:** 2\
**Last updated:** [March 28, 2022, 2:27pm UTC](https://tech-community.robotics.abb.com/t/the-fingers-of-the-hand-of-my-virtual-robot-don-t-open-and-close-how-can-i-make-them-work/9419 "2022-03-28T14:27:58Z")

</div>

At the moment there is no solution but ABB will soon publish a SmartGripper Smart component in RobotStudio, then you will be able to simulate all gripper functions.

---

## [Dark Theme Robotstudio](https://tech-community.robotics.abb.com/t/dark-theme-robotstudio/9874)

<div class="topic-metadata">

**Author:** [@kkNielsen](https://tech-community.robotics.abb.com/u/kkNielsen)\
**Replies:** 3\
**Last updated:** [September 9, 2021, 1:19pm UTC](https://tech-community.robotics.abb.com/t/dark-theme-robotstudio/9874 "2021-09-09T13:19:47Z")

</div>

Hi ABB, It would be really nice if you could finish the colour editing in Text Editor.

---

## [Robot Studio Crash](https://tech-community.robotics.abb.com/t/robot-studio-crash/10296)

<div class="topic-metadata">

**Author:** [@chrgau4972](https://tech-community.robotics.abb.com/u/chrgau4972)\
**Replies:** 5\
**Last updated:** [August 16, 2021, 10:39pm UTC](https://tech-community.robotics.abb.com/t/robot-studio-crash/10296 "2021-08-16T22:39:04Z")

</div>

I updated RobotStudio this week and I now not able to create Solution with Station and Virtual Controller. When I try to do this, Robot Studio exit with no error Code. I am able to open an old project. Could you help m…

---

## [Robot Studio cannot create RobotWare 6 type controllers](https://tech-community.robotics.abb.com/t/robot-studio-cannot-create-robotware-6-type-controllers/9954)

<div class="topic-metadata">

**Author:** [@adahdouh](https://tech-community.robotics.abb.com/u/adahdouh)\
**Replies:** 1\
**Last updated:** [January 27, 2021, 10:16am UTC](https://tech-community.robotics.abb.com/t/robot-studio-cannot-create-robotware-6-type-controllers/9954 "2021-01-27T10:16:07Z")

</div>

Hello all! Currently, my install of RS can create virtual robot controllers as long as it’s RobotWare 7. However, it hangs when it attempts to run RobotWare 6 controllers. I have: Attempted to unpack and work a worki…

---

## [Label](https://tech-community.robotics.abb.com/t/label/9883)

<div class="topic-metadata">

**Author:** [@Devarsh](https://tech-community.robotics.abb.com/u/Devarsh)\
**Replies:** 2\
**Last updated:** [December 21, 2020, 1:45pm UTC](https://tech-community.robotics.abb.com/t/label/9883 "2020-12-21T13:45:02Z")

</div>

Hey Guys, I want to use label in RAPID Programming. It is used to go to a line in your code when you want. But I don’t know the syntax for label. I searched on google but couldn’t find it. If you know it, can you please…

---

## [ABB ROBOT AND SIEMENS PLC](https://tech-community.robotics.abb.com/t/abb-robot-and-siemens-plc/8765)

<div class="topic-metadata">

**Author:** [@Amelie](https://tech-community.robotics.abb.com/u/Amelie)\
**Replies:** 1\
**Last updated:** [November 27, 2020, 10:37am UTC](https://tech-community.robotics.abb.com/t/abb-robot-and-siemens-plc/8765 "2020-11-27T10:37:56Z")

</div>

Hello Everyone. I Have a “ABB Robot IRB 2600 and ROBOTWARE 5.15” and I want robotics automation with Siemens s7-300 (315-2 PN/DP). I bought GSD files with Robot Studio and added a connection with Profibus. But I don’t k…

---

## [Find the middle of a box](https://tech-community.robotics.abb.com/t/find-the-middle-of-a-box/9764)

<div class="topic-metadata">

**Author:** [@scottdf93](https://tech-community.robotics.abb.com/u/scottdf93)\
**Replies:** 4\
**Last updated:** [October 26, 2020, 4:56pm UTC](https://tech-community.robotics.abb.com/t/find-the-middle-of-a-box/9764 "2020-10-26T16:56:12Z")

</div>

Is there a method to find the middle of a box using the SDK? I have a addin that randomly creates variously sized boxes and i want to ensure they are laid flat and that i can align the center of the bag with a frame.

---

## [(TCP) Does SocketReceive guarantee that message will arrive at the same time?](https://tech-community.robotics.abb.com/t/tcp-does-socketreceive-guarantee-that-message-will-arrive-at-the-same-time/9741)

<div class="topic-metadata">

**Author:** [@vitsensei](https://tech-community.robotics.abb.com/u/vitsensei)\
**Replies:** 0\
**Last updated:** [October 10, 2020, 1:41am UTC](https://tech-community.robotics.abb.com/t/tcp-does-socketreceive-guarantee-that-message-will-arrive-at-the-same-time/9741 "2020-10-10T01:41:36Z")

</div>

Hi all, With other programming languages, the received message does not guarantee to arrive at the destination at the same time. For example, if I send out “Hello World”, I might receive on the other side the following …

---

## [Problem error with controller](https://tech-community.robotics.abb.com/t/problem-error-with-controller/9457)

<div class="topic-metadata">

**Author:** [@edorobot](https://tech-community.robotics.abb.com/u/edorobot)\
**Replies:** 0\
**Last updated:** [April 24, 2020, 8:03pm UTC](https://tech-community.robotics.abb.com/t/problem-error-with-controller/9457 "2020-04-24T20:03:36Z")

</div>

good evening, I have a problem in creating a new station. I import the robot, I create a robotic system from the profile and the following errors occur. What can I do? I have already tried restarting windows, uninsta…

---

## [G-code read from txt file](https://tech-community.robotics.abb.com/t/g-code-read-from-txt-file/9447)

<div class="topic-metadata">

**Author:** [@danijel](https://tech-community.robotics.abb.com/u/danijel)\
**Replies:** 3\
**Last updated:** [April 23, 2020, 9:59am UTC](https://tech-community.robotics.abb.com/t/g-code-read-from-txt-file/9447 "2020-04-23T09:59:34Z")

</div>

Hi, i tried write my own code for read G-code and result is very good https://www.youtube.com/watch?v=TnEYeys7Kds&feature=youtu.be and here is txt file sc.txt (12.3 KB)

---

## [Get started with Wizard Easy Programming](https://tech-community.robotics.abb.com/t/get-started-with-wizard-easy-programming/9416)

<div class="topic-metadata">

**Author:** [@ABB\_YuMiGuide](https://tech-community.robotics.abb.com/u/ABB_YuMiGuide)\
**Replies:** 0\
**Last updated:** [April 9, 2020, 10:19am UTC](https://tech-community.robotics.abb.com/t/get-started-with-wizard-easy-programming/9416 "2020-04-09T10:19:43Z")

</div>

Hello everyone, ABB has introduced Wizard Easy Programming, an easy graphical programming interface for your robot. Now you can easily program your robot tasks without having any prior coding or programming skills. For…

---

## [Job backup creates unaccessible folders](https://tech-community.robotics.abb.com/t/job-backup-creates-unaccessible-folders/9306)

<div class="topic-metadata">

**Author:** [@IllesKokenyesi](https://tech-community.robotics.abb.com/u/IllesKokenyesi)\
**Replies:** 0\
**Last updated:** [February 6, 2020, 2:32pm UTC](https://tech-community.robotics.abb.com/t/job-backup-creates-unaccessible-folders/9306 "2020-02-06T14:32:42Z")

</div>

Earlier we used RS2019 Jobs function, (and RunJob executable as well) to backup all our robots. (licensed RS2019.5) Now, if we create a job with a single Backup action, all the controller file folders are unable to open…

---

## [Robot Studio Controller Jobs Tab](https://tech-community.robotics.abb.com/t/robot-studio-controller-jobs-tab/9296)

<div class="topic-metadata">

**Author:** [@Tango](https://tech-community.robotics.abb.com/u/Tango)\
**Replies:** 6\
**Last updated:** [February 4, 2020, 3:10pm UTC](https://tech-community.robotics.abb.com/t/robot-studio-controller-jobs-tab/9296 "2020-02-04T15:10:09Z")

</div>

I am trying to create a job to “Distribute Update Package” across a network to multiple robots. Receiving an error (FileNotFoundException-Could not find file ‘C:\\Users\\tango\\Desktop\\updatepackage\_manifest.xml’). I can n…

---

## [Execution error on new task with conveyor mechanical group](https://tech-community.robotics.abb.com/t/execution-error-on-new-task-with-conveyor-mechanical-group/8994)

<div class="topic-metadata">

**Author:** [@Ertryw](https://tech-community.robotics.abb.com/u/Ertryw)\
**Replies:** 0\
**Last updated:** [July 24, 2019, 10:20am UTC](https://tech-community.robotics.abb.com/t/execution-error-on-new-task-with-conveyor-mechanical-group/8994 "2019-07-24T10:20:49Z")

</div>

Hi, when I try to run the conveyor tracing on real yumi controller I get following error But with the same settings in robotstudio, the simulation works correctly without any errors. My controller settings: an…

---

## [multimove robot programming with positioner](https://tech-community.robotics.abb.com/t/multimove-robot-programming-with-positioner/8895)

<div class="topic-metadata">

**Author:** [@krishna12594](https://tech-community.robotics.abb.com/u/krishna12594)\
**Replies:** 1\
**Last updated:** [June 12, 2019, 8:38am UTC](https://tech-community.robotics.abb.com/t/multimove-robot-programming-with-positioner/8895 "2019-06-12T08:38:30Z")

</div>

i hereby attached a link, multimove is not playing properly solve this issue https://drive.google.com/file/d/1PoAyH05Z0GxkidSDQAxHFHF8Fvo\_9BOD/view?usp=sharing

---

## [IRBP R-1000 Positioner](https://tech-community.robotics.abb.com/t/irbp-r-1000-positioner/8751)

<div class="topic-metadata">

**Author:** [@Merced](https://tech-community.robotics.abb.com/u/Merced)\
**Replies:** 0\
**Last updated:** [March 22, 2019, 6:16pm UTC](https://tech-community.robotics.abb.com/t/irbp-r-1000-positioner/8751 "2019-03-22T18:16:22Z")

</div>

How to create a TCP for an IRBP R-1000 positioner?

---

## [Robotstudio - Downloading OLP](https://tech-community.robotics.abb.com/t/robotstudio-downloading-olp/8616)

<div class="topic-metadata">

**Author:** [@AJITHKUMAR](https://tech-community.robotics.abb.com/u/AJITHKUMAR)\
**Replies:** 1\
**Last updated:** [December 21, 2018, 8:55am UTC](https://tech-community.robotics.abb.com/t/robotstudio-downloading-olp/8616 "2018-12-21T08:55:50Z")

</div>

Hello everyone, I’m having Robot studio v6.07. I want to know Download & Upload OLP(RAPID programming). Kindly help me to do this Thanks

---

## [Spot weld application in Robotstudio](https://tech-community.robotics.abb.com/t/spot-weld-application-in-robotstudio/8611)

<div class="topic-metadata">

**Author:** [@AJITHKUMAR](https://tech-community.robotics.abb.com/u/AJITHKUMAR)\
**Replies:** 0\
**Last updated:** [December 15, 2018, 3:45pm UTC](https://tech-community.robotics.abb.com/t/spot-weld-application-in-robotstudio/8611 "2018-12-15T15:45:33Z")

</div>

Hello, I’m having Robotstudio v6.07. I want to do spot weld application project. Is it possible? If yes means , how to do it? Please guide me. Thanks..

---

## [Spot weld application in Robotstudio](https://tech-community.robotics.abb.com/t/spot-weld-application-in-robotstudio/8610)

<div class="topic-metadata">

**Author:** [@AJITHKUMAR](https://tech-community.robotics.abb.com/u/AJITHKUMAR)\
**Replies:** 0\
**Last updated:** [December 15, 2018, 3:45pm UTC](https://tech-community.robotics.abb.com/t/spot-weld-application-in-robotstudio/8610 "2018-12-15T15:45:20Z")

</div>

Hello, I’m having Robotstudio v6.07. I want to do spot weld application project. Is it possible? If yes means , how to do it? Please guide me. Thanks..

---

## [Painting Power Pac 6.06, no manual paint path?](https://tech-community.robotics.abb.com/t/painting-power-pac-6-06-no-manual-paint-path/8072)

<div class="topic-metadata">

**Author:** [@Stu89](https://tech-community.robotics.abb.com/u/Stu89)\
**Replies:** 3\
**Last updated:** [February 5, 2018, 8:46am UTC](https://tech-community.robotics.abb.com/t/painting-power-pac-6-06-no-manual-paint-path/8072 "2018-02-05T08:46:55Z")

</div>

Is there no way of creating manual paint paths in painting power pac 6.06?? I can create a path then add set brushes manually, but this will not include my approach/depart offsets etc. defined in path parameters? This wo…

[Next page](https://tech-community.robotics.abb.com/tag/robot-studio/154.md?match_all_tags=true&page=1&tags%5B%5D=robot-studio)
