# \#robotware

**URL:** https://tech-community.robotics.abb.com/tag/robotware/75.md

[Latest](https://tech-community.robotics.abb.com/latest.md) · [Categories](https://tech-community.robotics.abb.com/categories.md) · [Tags](https://tech-community.robotics.abb.com/tags.md)

---

## [Does anyone know how to resolve the issue related to the external signal Motor On operation starting from RobotWare 8?](https://tech-community.robotics.abb.com/t/does-anyone-know-how-to-resolve-the-issue-related-to-the-external-signal-motor-on-operation-starting-from-robotware-8/15094)

<div class="topic-metadata">

**Author:** [@LionMitchell](https://tech-community.robotics.abb.com/u/LionMitchell)\
**Replies:** 5\
**Last updated:** [October 19, 2026, 10:09am UTC](https://tech-community.robotics.abb.com/t/does-anyone-know-how-to-resolve-the-issue-related-to-the-external-signal-motor-on-operation-starting-from-robotware-8/15094 "2026-10-19T10:09:41Z")

</div>

Since RobotWare 8, safety regulations/behaviors seem to have changed: rather than directly triggering a Motor On, resetting the safety signals automatically engages Motor On. The problem is that without communication-ba…

---

## [RobotWare & Custom Add-In License Option Dependencies?](https://tech-community.robotics.abb.com/t/robotware-custom-add-in-license-option-dependencies/12049)

<div class="topic-metadata">

**Author:** [@jbultman](https://tech-community.robotics.abb.com/u/jbultman)\
**Replies:** 4\
**Last updated:** [October 9, 2025, 12:39pm UTC](https://tech-community.robotics.abb.com/t/robotware-custom-add-in-license-option-dependencies/12049 "2025-10-09T12:39:46Z")

</div>

I am trying to make a dependency between a custom RobotWare Add-In licensed option and the RobotWare FTP licensed option. I can add dependencies to my add-in’s manifest, but I do not know what the option id is for RobotW…

---

## [Unpack & Go not working. Virtual controllers won't start?](https://tech-community.robotics.abb.com/t/unpack-go-not-working-virtual-controllers-wont-start/11959)

<div class="topic-metadata">

**Author:** [@bran21](https://tech-community.robotics.abb.com/u/bran21)\
**Replies:** 2\
**Last updated:** [July 1, 2025, 1:23pm UTC](https://tech-community.robotics.abb.com/t/unpack-go-not-working-virtual-controllers-wont-start/11959 "2025-07-01T13:23:02Z")

</div>

Hello, I am trying to open an ‘UnPack & Go’ file, but I keep getting the error about failing to restore backup for a controller. Do you have any tips to resolve this error? I also get an error that says “This station …

---

## [Help Setting up Robotware 5.15 in Robotic Studio 2019](https://tech-community.robotics.abb.com/t/help-setting-up-robotware-5-15-in-robotic-studio-2019/11907)

<div class="topic-metadata">

**Author:** [@Femi](https://tech-community.robotics.abb.com/u/Femi)\
**Replies:** 6\
**Last updated:** [May 8, 2025, 4:15pm UTC](https://tech-community.robotics.abb.com/t/help-setting-up-robotware-5-15-in-robotic-studio-2019/11907 "2025-05-08T16:15:48Z")

</div>

Hello, I am assisting a user with setting up Robotware 5.15 in Robotic Studio 2019. I have installed Robotware 5.15 but the issue is that I do not know how to actually get it added in Robotic Studio. This is new to me (…

---

## [RW 6.16 bug with IRB 7600-325/3.1 and Quad-Arm IRB 4600-60/2.05 Type C](https://tech-community.robotics.abb.com/t/rw-6-16-bug-with-irb-7600-325-3-1-and-quad-arm-irb-4600-60-2-05-type-c/11848)

<div class="topic-metadata">

**Author:** [@Marty2906](https://tech-community.robotics.abb.com/u/Marty2906)\
**Replies:** 5\
**Last updated:** [April 11, 2025, 5:45am UTC](https://tech-community.robotics.abb.com/t/rw-6-16-bug-with-irb-7600-325-3-1-and-quad-arm-irb-4600-60-2-05-type-c/11848 "2025-04-11T05:45:16Z")

</div>

Hello. We upgraded our working system to RW 6.16. After that the Deadman releases by itselfe. While we were moving through the code Step by Step or with Play and even in Automatic, the Controllers Motors turned off by i…

---

## [¿SE PUEDE LIMITAR LA VELOCIDAD DE ROBOT+TRACK? // CAN THE SPEED OF ROBOT+TRACK BE LIMITED?](https://tech-community.robotics.abb.com/t/se-puede-limitar-la-velocidad-de-robot-track-can-the-speed-of-robot-track-be-limited/11867)

<div class="topic-metadata">

**Author:** [@ManuelDeuser](https://tech-community.robotics.abb.com/u/ManuelDeuser)\
**Replies:** 6\
**Last updated:** [April 7, 2025, 3:21pm UTC](https://tech-community.robotics.abb.com/t/se-puede-limitar-la-velocidad-de-robot-track-can-the-speed-of-robot-track-be-limited/11867 "2025-04-07T15:21:01Z")

</div>

Os comento un poco mi situación, Tengo un sistema real, formado por un robot irb7600 conectado a un track y ambos mecanismos son controlados por la mismo controladora irc5, y no tengo instalado el paquete multimove, uni…

---

## [New Robot](https://tech-community.robotics.abb.com/t/new-robot/11823)

<div class="topic-metadata">

**Author:** [@Cris\_Ramirez](https://tech-community.robotics.abb.com/u/Cris_Ramirez)\
**Replies:** 0\
**Last updated:** [March 7, 2025, 7:38am UTC](https://tech-community.robotics.abb.com/t/new-robot/11823 "2025-03-07T07:38:28Z")

</div>

Hi everybody, I’m currently working on a new project which need to use a relative new robot, it seems it’s never been used before, it took a bit to start after I turned it on, it was stuck in the firmware update. Now i…

---

## [Download for Robotware 5.61](https://tech-community.robotics.abb.com/t/download-for-robotware-5-61/11702)

<div class="topic-metadata">

**Author:** [@Robos123](https://tech-community.robotics.abb.com/u/Robos123)\
**Replies:** 2\
**Last updated:** [January 10, 2025, 12:59pm UTC](https://tech-community.robotics.abb.com/t/download-for-robotware-5-61/11702 "2025-01-10T12:59:16Z")

</div>

Hello, I would need robotware 5.61. I cant seem to find it on the web.

---

## [Weekly Backup with Recovery in RAPID/ Wöchentliches Backup mit Nachholung in RAPID](https://tech-community.robotics.abb.com/t/weekly-backup-with-recovery-in-rapid-wochentliches-backup-mit-nachholung-in-rapid/11666)

<div class="topic-metadata">

**Author:** [@locrococ](https://tech-community.robotics.abb.com/u/locrococ)\
**Replies:** 4\
**Last updated:** [October 30, 2024, 10:45am UTC](https://tech-community.robotics.abb.com/t/weekly-backup-with-recovery-in-rapid-wochentliches-backup-mit-nachholung-in-rapid/11666 "2024-10-30T10:45:19Z")

</div>

Hi everyone, I’ve successfully created a RAPID program that triggers an automatic backup on my ABB robot every Tuesday. If the robot happens to be powered off on that day, the backup is executed as soon as it’s powered …

---

## [CIP Safety Comms, Studio5000 & IRC5](https://tech-community.robotics.abb.com/t/cip-safety-comms-studio5000-irc5/10941)

<div class="topic-metadata">

**Author:** [@SWoollett](https://tech-community.robotics.abb.com/u/SWoollett)\
**Replies:** 2\
**Last updated:** [August 21, 2024, 6:22am UTC](https://tech-community.robotics.abb.com/t/cip-safety-comms-studio5000-irc5/10941 "2024-08-21T06:22:02Z")

</div>

I have an application where I am trying to set up communications both safe and standard between my IRC5 and a Safe Rockwell PLC. IRC5 Options 841-1 Ethernet/IP Scanner/Adapter 997-3 CIP Safety Adapter 996-1 Safety Mo…

---

## [Move and rotate around tool coordinate system Wobj0](https://tech-community.robotics.abb.com/t/move-and-rotate-around-tool-coordinate-system-wobj0/11457)

<div class="topic-metadata">

**Author:** [@SBENO](https://tech-community.robotics.abb.com/u/SBENO)\
**Replies:** 2\
**Last updated:** [June 3, 2024, 9:06am UTC](https://tech-community.robotics.abb.com/t/move-and-rotate-around-tool-coordinate-system-wobj0/11457 "2024-06-03T09:06:44Z")

</div>

Hello, there is probably an easy fix for this that I have not found yet but is there a way to move in the tool coordinate system in Wobj0? We are going to scan different surfaces with a 3D camera and get the coordinate…

---

## [Robotware not supported](https://tech-community.robotics.abb.com/t/robotware-not-supported/11401)

<div class="topic-metadata">

**Author:** [@SBENO](https://tech-community.robotics.abb.com/u/SBENO)\
**Replies:** 2\
**Last updated:** [May 31, 2024, 5:41am UTC](https://tech-community.robotics.abb.com/t/robotware-not-supported/11401 "2024-05-31T05:41:19Z")

</div>

Hello, Just updated the robotware from 6.10.2 to 6.15.6 and this message pops up. I would like to just download one of the versions that is supported instead but …

---

## [Problem With Add-In](https://tech-community.robotics.abb.com/t/problem-with-add-in/9896)

<div class="topic-metadata">

**Author:** [@ilTac](https://tech-community.robotics.abb.com/u/ilTac)\
**Replies:** 3\
**Last updated:** [April 25, 2024, 7:42am UTC](https://tech-community.robotics.abb.com/t/problem-with-add-in/9896 "2024-04-25T07:42:50Z")

</div>

Hello everyone, I’m facing problem with robotstudio Add-in. I need to install RobotWare in order to use controller but when i go in Add-in tab i get this error message: “Failed to contact the server. You need an active…

---

## [ROS driver for robotware 7](https://tech-community.robotics.abb.com/t/ros-driver-for-robotware-7/11191)

<div class="topic-metadata">

**Author:** [@rukshan](https://tech-community.robotics.abb.com/u/rukshan)\
**Replies:** 0\
**Last updated:** [July 20, 2023, 1:41am UTC](https://tech-community.robotics.abb.com/t/ros-driver-for-robotware-7/11191 "2023-07-20T01:41:08Z")

</div>

I’m working on project IRB4600 robot shipped with omnicore robotware 7. Is there a ROS (1 or 2) driver available for robotware 7?

---

## [Robotware 6.08.1040 not found](https://tech-community.robotics.abb.com/t/robotware-6-08-1040-not-found/11085)

<div class="topic-metadata">

**Author:** [@Azhagar](https://tech-community.robotics.abb.com/u/Azhagar)\
**Replies:** 1\
**Last updated:** [April 11, 2023, 7:42am UTC](https://tech-community.robotics.abb.com/t/robotware-6-08-1040-not-found/11085 "2023-04-11T07:42:26Z")

</div>

Can anyone support on this. how to resolve this one? https://drive.google.com/file/d/1wniP1JZKy9hDlfIohJiZt6w4FM1uiq4x/view?usp=share\_link

---

## [Collision Error Handling](https://tech-community.robotics.abb.com/t/collision-error-handling/10901)

<div class="topic-metadata">

**Author:** [@Martin\_Greve](https://tech-community.robotics.abb.com/u/Martin_Greve)\
**Replies:** 5\
**Last updated:** [October 8, 2022, 2:40pm UTC](https://tech-community.robotics.abb.com/t/collision-error-handling/10901 "2022-10-08T14:40:05Z")

</div>

Hi all, I’m currently in the process of setting up an older system, and I have some troubles finding the “CollisionErrorHandling” system parameter. Robot: IRB 6600 RW 5.16.0005.00 I have never set it up in a RW 5. Bu…

---

## [FilePath3DP error](https://tech-community.robotics.abb.com/t/filepath3dp-error/10475)

<div class="topic-metadata">

**Author:** [@sinsinsinan](https://tech-community.robotics.abb.com/u/sinsinsinan)\
**Replies:** 1\
**Last updated:** [January 13, 2022, 10:48am UTC](https://tech-community.robotics.abb.com/t/filepath3dp-error/10475 "2022-01-13T10:48:01Z")

</div>

Hello, When I load in the module that is exported when using the 3D printing PowerPac on to the actual robot, I get an error in Main3dp with specifically “FilePath3DP” at line 55 being underlined in red. I was wondering…

---

## [RobotWare 6.12.03 does not come with option 1582-1 OPC UA Server](https://tech-community.robotics.abb.com/t/robotware-6-12-03-does-not-come-with-option-1582-1-opc-ua-server/10379)

<div class="topic-metadata">

**Author:** [@marcellacavalcanti](https://tech-community.robotics.abb.com/u/marcellacavalcanti)\
**Replies:** 1\
**Last updated:** [September 29, 2021, 8:16am UTC](https://tech-community.robotics.abb.com/t/robotware-6-12-03-does-not-come-with-option-1582-1-opc-ua-server/10379 "2021-09-29T08:16:35Z")

</div>

The most recent version of RobotWare 6 does not come with the communication option “1582-1 OPC UA Server”, instead it shows “1582-1 IoT Data Gateway”. This new one allows the IRC5 OPC UA Server Application to connect wit…

---

## [My simulation will not run](https://tech-community.robotics.abb.com/t/my-simulation-will-not-run/10378)

<div class="topic-metadata">

**Author:** [@great](https://tech-community.robotics.abb.com/u/great)\
**Replies:** 6\
**Last updated:** [September 27, 2021, 12:43pm UTC](https://tech-community.robotics.abb.com/t/my-simulation-will-not-run/10378 "2021-09-27T12:43:53Z")

</div>

Hi there, I am new to robostudio and my simulation will not run as soon as I create a virtual controller. When I run the simulation before creating a Virtual Controller from layout, the LineMover moves the object norma…

---

## [robotware not installed](https://tech-community.robotics.abb.com/t/robotware-not-installed/9315)

<div class="topic-metadata">

**Author:** [@nooo](https://tech-community.robotics.abb.com/u/nooo)\
**Replies:** 3\
**Last updated:** [February 17, 2020, 1:14pm UTC](https://tech-community.robotics.abb.com/t/robotware-not-installed/9315 "2020-02-17T13:14:06Z")

</div>

..irstly I install robotware 7.0.1 but when I want to choose location robotware ,ı can’t choose or not choosing automatically,after than ı wanted to install robotware 6.0.5 but this too can’t work and invailed

---

## [Virtual controller not started](https://tech-community.robotics.abb.com/t/virtual-controller-not-started/9245)

<div class="topic-metadata">

**Author:** [@Vijay\_vj](https://tech-community.robotics.abb.com/u/Vijay_vj)\
**Replies:** 2\
**Last updated:** [December 20, 2019, 4:25pm UTC](https://tech-community.robotics.abb.com/t/virtual-controller-not-started/9245 "2019-12-20T16:25:23Z")

</div>

hi friends, i having free version, i triet to start virtual controller shows this error message, tell some ideas.

---

## [Moving IRC5 Controller Option](https://tech-community.robotics.abb.com/t/moving-irc5-controller-option/8743)

<div class="topic-metadata">

**Author:** [@Agussyam](https://tech-community.robotics.abb.com/u/Agussyam)\
**Replies:** 4\
**Last updated:** [March 26, 2019, 12:45am UTC](https://tech-community.robotics.abb.com/t/moving-irc5-controller-option/8743 "2019-03-26T00:45:23Z")

</div>

I have two robot IRB 120 and IRB 1200 with compact controller. the controller has different options. IRB 120 option : PC interface and 748-1 DeviceNet Lean IRB 1200 option : 709-1 DeviceNet Master/Slave 888-3 PROFINET…

---

## [Robotware 5.12 installation](https://tech-community.robotics.abb.com/t/robotware-5-12-installation/8510)

<div class="topic-metadata">

**Author:** [@tmagee](https://tech-community.robotics.abb.com/u/tmagee)\
**Replies:** 2\
**Last updated:** [October 12, 2018, 8:48am UTC](https://tech-community.robotics.abb.com/t/robotware-5-12-installation/8510 "2018-10-12T08:48:13Z")

</div>

I have tried to download robotware 5.12.04 into robotstudio 6.07. The installation works and the two files show up in the mediapool. However, when I try to create a new system robotware 5.12.04 doesn’t show up as an opti…

---

## [RS doesn't recognize any RobotWare](https://tech-community.robotics.abb.com/t/rs-doesnt-recognize-any-robotware/8241)

<div class="topic-metadata">

**Author:** [@daguilar](https://tech-community.robotics.abb.com/u/daguilar)\
**Replies:** 4\
**Last updated:** [May 22, 2018, 7:21am UTC](https://tech-community.robotics.abb.com/t/rs-doesnt-recognize-any-robotware/8241 "2018-05-22T07:21:42Z")

</div>

Hi, I am having problems with RobotStudio, so I tried to uninstall all my RS versions, from 6.02 to 6.07 and make a clean reinstall of 6.07 only. Now RS is not showing any Robotware when trying to make a new offline sys…

---

## [Accidentally deleted system](https://tech-community.robotics.abb.com/t/accidentally-deleted-system/8222)

<div class="topic-metadata">

**Author:** [@AlexRad](https://tech-community.robotics.abb.com/u/AlexRad)\
**Replies:** 2\
**Last updated:** [May 8, 2018, 5:23pm UTC](https://tech-community.robotics.abb.com/t/accidentally-deleted-system/8222 "2018-05-08T17:23:20Z")

</div>

I deleted by mistake all teach pendant directories and now when I start the controller it says: “RobotWare Boot Application 3HAC7927 - 6.17, No system is currently loaded in the controller, Please initiate boot sequence!…

---

## [How to do RETURN instruction with an external IO?](https://tech-community.robotics.abb.com/t/how-to-do-return-instruction-with-an-external-io/7513)

<div class="topic-metadata">

**Author:** [@Xiaoxing\_DONG](https://tech-community.robotics.abb.com/u/Xiaoxing_DONG)\
**Replies:** 1\
**Last updated:** [January 9, 2017, 7:35pm UTC](https://tech-community.robotics.abb.com/t/how-to-do-return-instruction-with-an-external-io/7513 "2017-01-09T19:35:17Z")

</div>

Hello all ! Is it possible to use an external signal to immediately trigger RETURN instruction in the motion routine to bring PP back to the next instruction in calling procedure ? I am using a calling procedure to cal…

---

## [SOLUTION: Failed to install virtual controller RS6](https://tech-community.robotics.abb.com/t/solution-failed-to-install-virtual-controller-rs6/7244)

<div class="topic-metadata">

**Author:** [@OskarHenriksson](https://tech-community.robotics.abb.com/u/OskarHenriksson)\
**Replies:** 0\
**Last updated:** [June 30, 2016, 2:16pm UTC](https://tech-community.robotics.abb.com/t/solution-failed-to-install-virtual-controller-rs6/7244 "2016-06-30T14:16:37Z")

</div>

Greetings RobotStudio Masters This is a solution to the following error: Failed to install the virtual controller. Several other related errors related to RoibotWare and Installation Manager can be solved by the same s…

---

## [Semi-static task doesn't start from the beginning if the controller is cold started in RW6.00.1105](https://tech-community.robotics.abb.com/t/semi-static-task-doesnt-start-from-the-beginning-if-the-controller-is-cold-started-in-rw6-00-1105/6429)

<div class="topic-metadata">

**Author:** [@binbin](https://tech-community.robotics.abb.com/u/binbin)\
**Replies:** 0\
**Last updated:** [December 16, 2014, 2:59am UTC](https://tech-community.robotics.abb.com/t/semi-static-task-doesnt-start-from-the-beginning-if-the-controller-is-cold-started-in-rw6-00-1105/6429 "2014-12-16T02:59:41Z")

</div>

Hello, We encountered some issue that has different behavior between warm-start and cold-start. The system is build on the RW 6.00.1105. The system has 3 tasks, one motion task (normal) “T\_ROB1”, and two semi-static t…
