# \#workobject

**URL:** https://tech-community.robotics.abb.com/tag/workobject/432.md

[Latest](https://tech-community.robotics.abb.com/latest.md) · [Categories](https://tech-community.robotics.abb.com/categories.md) · [Tags](https://tech-community.robotics.abb.com/tags.md)

---

## [Is it possible to change wobj0?](https://tech-community.robotics.abb.com/t/is-it-possible-to-change-wobj0/11252)

<div class="topic-metadata">

**Author:** [@dragolollo](https://tech-community.robotics.abb.com/u/dragolollo)\
**Replies:** 4\
**Last updated:** [September 29, 2023, 1:06pm UTC](https://tech-community.robotics.abb.com/t/is-it-possible-to-change-wobj0/11252 "2023-09-29T13:06:29Z")

</div>

Hi all, I’m doing some attempts on RobotStudio to understand better the coordinate systems hierarchy. I moved the base frame at x = 1000 mm in the world coordinate system (and accordingly in RobotStudio I see that the …

---

## [Is this a bug in RS 2022.2?](https://tech-community.robotics.abb.com/t/is-this-a-bug-in-rs-2022-2/10858)

<div class="topic-metadata">

**Author:** [@KatharinaSabine](https://tech-community.robotics.abb.com/u/KatharinaSabine)\
**Replies:** 8\
**Last updated:** [September 13, 2022, 2:37am UTC](https://tech-community.robotics.abb.com/t/is-this-a-bug-in-rs-2022-2/10858 "2022-09-13T02:37:09Z")

</div>

Hello everyone, I am trying to set up a system with different external axis, which function as a 7th axis for the robot(s). For the beginning i just started with one external axis and one robot. The external axis was cr…

---

## [Create workobject from 3 vectors](https://tech-community.robotics.abb.com/t/create-workobject-from-3-vectors/10491)

<div class="topic-metadata">

**Author:** [@guillaumebatun](https://tech-community.robotics.abb.com/u/guillaumebatun)\
**Replies:** 3\
**Last updated:** [December 13, 2021, 2:55pm UTC](https://tech-community.robotics.abb.com/t/create-workobject-from-3-vectors/10491 "2021-12-13T14:55:34Z")

</div>

Hi, I combed the available functions and I was surprised not to see this. I have a sensor that is able to give me 3 3D points (poses) in the world. I wanted to programmatically create a workobject based on these 3 poi…

---

## [Attach multiple workobjects to "parent" workobject](https://tech-community.robotics.abb.com/t/attach-multiple-workobjects-to-parent-workobject/9833)

<div class="topic-metadata">

**Author:** [@Claude\_Wenger](https://tech-community.robotics.abb.com/u/Claude_Wenger)\
**Replies:** 6\
**Last updated:** [December 18, 2020, 1:13pm UTC](https://tech-community.robotics.abb.com/t/attach-multiple-workobjects-to-parent-workobject/9833 "2020-12-18T13:13:05Z")

</div>

Hello everyone I’m working on a project with a CNC-made table with a fixed “grid” of screw threads to mount other objects on. My goal is to make the diffrent wobj positions dependent on the one from the table, so the op…

---

## [PC SDK: Get currently used workobject while simulation](https://tech-community.robotics.abb.com/t/pc-sdk-get-currently-used-workobject-while-simulation/8693)

<div class="topic-metadata">

**Author:** [@SierraWhiskeyHotel](https://tech-community.robotics.abb.com/u/SierraWhiskeyHotel)\
**Replies:** 3\
**Last updated:** [May 2, 2019, 12:24pm UTC](https://tech-community.robotics.abb.com/t/pc-sdk-get-currently-used-workobject-while-simulation/8693 "2019-05-02T12:24:41Z")

</div>

Hello, I am new to programming in Add-Ins for ABB Robotstudio and have one question. I am trying to get the current tool position while simulating. My target is that I want to get the to position of the TCP regarding t…

---

## [Positioner work objects problem](https://tech-community.robotics.abb.com/t/positioner-work-objects-problem/8310)

<div class="topic-metadata">

**Author:** [@RZmega](https://tech-community.robotics.abb.com/u/RZmega)\
**Replies:** 1\
**Last updated:** [June 15, 2018, 12:30pm UTC](https://tech-community.robotics.abb.com/t/positioner-work-objects-problem/8310 "2018-06-15T12:30:25Z")

</div>

Hello, I’m trying to simulate in RobotStudio station with two robots and IRBP B positioner. Robots and positioner are in separate tasks, The first robot follows the path on STN1’s plate, but when the Interch unit rotate …

---

## [Work object data convert.](https://tech-community.robotics.abb.com/t/work-object-data-convert/8223)

<div class="topic-metadata">

**Author:** [@amitC2018](https://tech-community.robotics.abb.com/u/amitC2018)\
**Replies:** 2\
**Last updated:** [May 10, 2018, 10:37pm UTC](https://tech-community.robotics.abb.com/t/work-object-data-convert/8223 "2018-05-10T22:37:22Z")

</div>

Hi Experts, Today I created a simple program in robot studio. Also created different Work Objects in system. With these work object data some targets are defined. The following data shows the workobject and tool data: M…

---

## [Create WobJ](https://tech-community.robotics.abb.com/t/create-wobj/7837)

<div class="topic-metadata">

**Author:** [@Samucha](https://tech-community.robotics.abb.com/u/Samucha)\
**Replies:** 2\
**Last updated:** [July 31, 2017, 11:03am UTC](https://tech-community.robotics.abb.com/t/create-wobj/7837 "2017-07-31T11:03:57Z")

</div>

Hi.All Possible if create work object without Flexpendant? How if possible? Thanks you.

---

## [Workobject changing](https://tech-community.robotics.abb.com/t/workobject-changing/7534)

<div class="topic-metadata">

**Author:** [@St4rk](https://tech-community.robotics.abb.com/u/St4rk)\
**Replies:** 2\
**Last updated:** [February 3, 2017, 6:41pm UTC](https://tech-community.robotics.abb.com/t/workobject-changing/7534 "2017-02-03T18:41:50Z")

</div>

Hello, is there any way to program workobject changing ? For example, I define four workobject and in FOR statement it will be automatically changing. Something like: FOR i from 1 to 4 workobject\*\*(i)\*\* ENDFOR

---

## [different work objects step back error](https://tech-community.robotics.abb.com/t/different-work-objects-step-back-error/7308)

<div class="topic-metadata">

**Author:** [@sort](https://tech-community.robotics.abb.com/u/sort)\
**Replies:** 1\
**Last updated:** [September 9, 2016, 4:20am UTC](https://tech-community.robotics.abb.com/t/different-work-objects-step-back-error/7308 "2016-09-09T04:20:05Z")

</div>

Hi all. This is my problem. I am moving from one target to another target with different work object. Everything is working fine except stepping back between different work objects. I am getting this error: Error 40611 N…

---

## [WorkObject Tool for Tube/Pipe](https://tech-community.robotics.abb.com/t/workobject-tool-for-tube-pipe/7235)

<div class="topic-metadata">

**Author:** [@daguilar](https://tech-community.robotics.abb.com/u/daguilar)\
**Replies:** 0\
**Last updated:** [June 27, 2016, 7:33am UTC](https://tech-community.robotics.abb.com/t/workobject-tool-for-tube-pipe/7235 "2016-06-27T07:33:57Z")

</div>

Hi, Anybody knows how to build/make a tool for a WorkObject definition on a pipe/tube? Thanks
