(Irb 6400): S/N= 64-13958
We are having a Singularity or Zone error. It will go to a moveJ, but nothing else
I can move it in single axis mode only,(very slow), any other modes will give me the same error.
I did a restart, restore, and a prg change but didn’t help.
It was run last night and no record of this problem, it was at its home position,
When we started it this morning and got this error.
I am able to get it to cal check and all points are correct.
I’m going to do a cold start and see if it will work.
ELOG_5_6.LOG (17.1 KB)