Is there any easy way to do this? Right now, I am using StrPart to separate the values from CTime(hours:minutes:seconds) into separate parts, and then using StrDigCalc to add a specific amount of time to the current time. Maybe I am overthinking this, is there not an easier way to add a duration to a current time to output a future time?
Sure, calculate the total sum of seconds of the hours, minutes and seconds, then add the seconds that you want, then reverse the calculation for hours, minutes and seconds, if necessary.
Something like this?
NumToStr(nReadTime)+" SECONDS";
NumToStr(nReadTime DIV 60,3)+" MINUTES";
NumToStr(nReadTime DIV 60 DIV 60,3)+" HOURS";
Thanks guys
The tricky part will be when you approach the new day, 23:59, 00:00 hour changeover.
I’m so close! I have found a way to take the output string of CTime, split it into 3 sections for hours minutes and seconds, then multiply those values by the respective multipliers, and finally add the values together to return a total seconds. I have a function that converts seconds to the HH:MM:SS time format, but the problem is the function takes a num as input when CTime is returning a string. I don’t think it is possible to use StrToVal when the input is constantly changing..
Why not? You only need to keep grabbing a snapshot of the current time.
Ha..you are correct. I have figured it out now. Here is the solution for anyone that is curious
MODULE TimerModule
PROC ReadTimeInSeconds()
VAR stringdig time;
VAR stringdig hours;
VAR stringdig minutes;
VAR string HoursInSeconds;
VAR string MinutesInSeconds;
VAR string totalSeconds;
VAR num hours_length;
VAR num minutes_num;
VAR num totalSeconds_num;
VAR num duration:=11400;
VAR bool seconds_as_num;
VAR bool zeroes;
time:=CTime();
hours:=StrPart(time,1,2);
minutes:=StrPart(time,4,2);
hours_length:=strLen(hours);
zeroes:= StrMemb(hours,1,“0”);
IF zeroes = TRUE THEN
hours:=StrPart(time,2,1);
ELSE IF zeroes = FALSE THEN
hours:=StrPart(time,1,2);
ENDIF
ENDIF
HoursInSeconds:=StrDigCalc(hours, OpMult, “3600”);
MinutesInSeconds:=StrDigCalc(minutes,OpMult,“60”);
totalSeconds:=StrDigCalc(HoursInSeconds, OpAdd, MinutesInSeconds);
seconds_as_num:=StrToVal(totalSeconds, totalSeconds_num);
TPWrite("Cycle will finish at " + SecondtoTime(totalSeconds_num + duration));
ENDPROC
FUNC string SecondtoTime(num s)
VAR num seconds:=0;
VAR num minutes:=0;
VAR num hours:=0;
s:=Round(s);
seconds:=0;
minutes:=0;
hours:=0;
IF s>=60 THEN
minutes:= s DIV 60;
seconds:= s MOD 60;
ELSE
seconds:=s;
ENDIF
minutes:=Trunc(minutes);
IF minutes >= 60 THEN
hours:= minutes DIV 60;
minutes:= minutes MOD 60;
ELSE
minutes:=minutes;
ENDIF
RETURN NumToStr(hours,0) + “:” + NumToStr(minutes,0);
ENDFUNC
ENDMODULE
Good job, thanks for sharing the result.
Hello,
why don’t you use the function “GetTime - Reads the current time as a numeric value”?
It already returns the day of the week, hour, minute and seconds as a numeric value.
Example from the manual:
weekday := GetTime(\WDay);
hour := GetTime(\Hour);
I was unaware of this command, thanks Micky
For some reason when I try this in RobotStudio it gives me “Invalid Identifier” for the GetTime command
Nevermind, it is working now.