Amend module file

Greetings all,

I am trying to add a routine in a module file located in “Home:/”.By this, I mean keeping the existing contents and then add a routine at the end of the module just before ‘ENDMODULE’ line.

=====================================================================
Code:

VAR iodev readingChannel;
VAR iodev writingChannel;
VAR string line;

! Append new recipe routine
Open “HOME:/Recipes.mod”,writingChannel\Append;
Write writingChannel,“! New routine here”;
Write writingChannel,“PROC newProc()”;
Write writingChannel,“! Test”;
Write writingChannel,“ENDPROC”;
Write writingChannel,“ENDMODULE”;
Close writingChannel;

! Read result and get rid of old ENDMODULE lines. Add ENDMODULE to the end instead.
Open “HOME:/Recipes.mod”,readingChannel\Read\Bin;
Open “HOME:/temp.mod”,writingChannel\Write\Bin;
line:=ReadStr(readingChannel);
WHILE (line<>EOF) DO
IF (line <> “ENDMODULE”) Write writingChannel,line;
line:=ReadStr(readingChannel);
ENDWHILE
Write writingChannel,“ENDMODULE”;

! Close channels
Close readingChannel;
Close writingChannel;

! Copy temp module to Recipes.mod
Open “HOME:/temp.mod”,readingChannel\Read;
Open “HOME:/Recipes.mod”,writingChannel\Write;
line:=ReadStr(readingChannel);
WHILE line<>EOF DO
IF (line <> “ENDMODULE”) Write writingChannel,line;
line:=ReadStr(readingChannel);
ENDWHILE
Write writingChannel,“ENDMODULE”;

! Close channels
Close readingChannel;
Close writingChannel;

Stop;

The issue I have now is that function ReadStr() cannot read more than 80 chars. While the existing contents has robtarget data that exceed this limit, and therefore the line is chopped and continued on the next line like below:

=====================================================================
Result:

MODULE Recipes

PROC Recipe_33()

opsSets:=[
[1,[[-1819.4,712.469,1163.07],[1.265E-06,0.818184,-0.574957,1.29455E-06]

,[0,0,-1,0],[9E+09,9E+09,9E+09,9E+09,9E+09,9E+09]],222,2,222],
[2,[[-2712.47,-1319.4,384.069],[2.08991E-08,-0.985099,-0.171988,-1.80987

E-06],[0,0,-1,0],[9E+09,9E+09,9E+09,9E+09,9E+09,9E+09]],33,3,333],
[3,[[-2712.47,-1319.4,384.069],[2.08991E-08,-0.985099,-0.171988,-1.80987

E-06],[0,0,-1,0],[9E+09,9E+09,9E+09,9E+09,9E+09,9E+09]],33,3,333],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0],
[0,[[0,0,0],[0,0,0,0],[0,0,0,0],[0,0,0,0,0,0]],0,0,0]]

ENDPROC

! New routine here
PROC newProc()
! Test
ENDPROC

ENDMODULE

=====================================================================

Is there any way of getting around this ReadStr() limitation of 80 chars? So the line is not chopped?

Why not do the changes in RobotStudio and then save the modified file back to the controller?

Because I want to be able to modify “HOME:/Recipes.mod” routine on-the-fly which is done on Flexpendant via UI interaction with user.