This is my Moc file for Arm
-name “rob1_1” -use_arm_type “ROB1_1” -use_acc_data “rob1_1”
-use_arm_calib “rob1_1” -upper_joint_bound 2.87979
-lower_joint_bound -2.87979 -upper_joint_bound_max 2.87979
-lower_joint_bound_min -2.87979
-name “rob1_2” -use_arm_type “ROB1_2” -use_acc_data “rob1_2”
-use_arm_calib “rob1_2” -upper_joint_bound 1.65806
-lower_joint_bound -1.22173 -upper_joint_bound_max 1.65806
-lower_joint_bound_min -1.22173
-name “rob1_3” -use_arm_type “ROB1_3” -use_acc_data “rob1_3”
-use_check_point “rob1_3” -use_customer_arm_load “WeldMotor”
-use_arm_calib “rob1_3” -upper_joint_bound 2.70526
-lower_joint_bound -0.523599 -upper_joint_bound_max 2.70526
-lower_joint_bound_min -0.523599 -upper_joint_coupl_bound 1.0472
-lower_joint_coupl_bound -1.13446
*-name “rob1_4” -use_arm_type “ROB1_4” -use_acc_data “rob1_4”*
*-use_arm_calib “rob1_4” -upper_joint_bound 3.49066*
*-lower_joint_bound -3.49066 -upper_joint_bound_max 1260*
-lower_joint_bound_min -1260
-name “rob1_5” -use_arm_type “ROB1_5” -use_acc_data “rob1_5”
-use_arm_calib “rob1_5” -upper_joint_bound 2.0944
-lower_joint_bound -2.0944 -upper_joint_bound_max 2.0944
-lower_joint_bound_min -2.0944
-name “rob1_6” -use_arm_type “ROB1_6” -use_acc_data “rob1_6”
-use_arm_calib “rob1_6” -upper_joint_bound 6.98132
-lower_joint_bound -6.98132 -upper_joint_bound_max 1260
-lower_joint_bound_min -1260
-name “M7DM1” -use_arm_type “M7DM1” -use_acc_data “M7DM1”
-upper_joint_bound 16 -lower_joint_bound -16
-name “M8DM1” -use_arm_type “M8DM1” -use_acc_data “M8DM1”
-upper_joint_bound 16 -lower_joint_bound -16
I don’t know what the max bound values are, what they are measured in, why its gone from 3.49066 to 1260.
But we changed the max bound to 3.49066 and it didn’t max any difference.
Axis 5 has the max bound the same as the joint bound and its still out
Axis 4,
In Robot Studio, that gives me +/- 200 degree jog movement
But in the actual cell, the teach pendant only shows +/- 175 degree movement.
Axis 5,
In Robot Studio, that gives me +/- 120 degree jog movement
But in the actual cell, the teach pendant only shows +/- 116 degree movement.
Axis 6,
In Robot Studio, that gives me +/- 400 degree jog movement
and in the actual cell, the teach pendant agrees with +/- 400 degree movement.