Hi All,
I’ve tried running the default code for Integrated Vision - Move to detected Object, by programming it to pass when it sees a particular sample (PatMax Pattern). It takes the picture, and even shows up as “Pass” on RobotStudio, but it gives no results when actually running through the FlexPendant. Any comments on what I might be missing? My dice so far is:
MODULE CamTest
!Change the job name
CONST string myjob := “DemoJob.job”;
VAR cameratarget mycameratarget;
!Declare robtarget, workobject, tooldata and, in case the camera is
!mounted on a moving part of the robot, the imaging position.
CONST robtarget myrobtarget:=[[100,200,300],[1,0,0,0],[0,0,0,0],[9E9,9E9,9E9,9E9,9E9,9E9]];
CONST robtarget myimagepos:=[[42.13,289.74,111.51],[0.504858,-0.521207,0.486813,-0.486287],[0,0,1,4],[106.613,9E+09,9E+09,9E+09,9E+09,9E+09]];
PERS tooldata mytool:=[TRUE,[[0,0,1],[1,0,0,0]],[1,[0,0,0],[1,0,0,0],0,0,0]];
TASK PERS wobjdata mywobj:=[FALSE,TRUE,“”,[[33.9546,283.018,-45.5154],[0.998702,0.0370576,0.0176448,0.030155]],[[0,0,0],[0,0,0,0]]];
PROC MoveToDetectedObject()
!Change the camera name
CamSetProgramMode CameraL;
CamSetExposure CameraL \ExposureTime:=1;
CamLoadJob CameraL, myjob;
CamSetRunMode CameraL;
!If the camera is mounted on the robot, store this position during setup
!so that the robot may always return to this position before requesting an image.
MoveL myimagepos, v100, fine, tool0;
CamReqImage CameraL;
CamGetResult CameraL, mycameratarget;
mywobj.oframe := mycameratarget.cframe;
!During the first cycle, run the program until this point,
!then jog the tool to the desired grip position and modpos myrobtarget.
MoveL myrobtarget, v100, fine, mytool \WObj:=mywobj;
ENDPROC
ENDMODULE
Any Help would be much appreciated!