Hello,
I’m trying to save the module from the REAL controller using PCSDK.
My code is simple and I’m pretty sure that there is no error there:
using (Mastership.Request(_controller))
{
var _module = _tasks[0].GetModule(“aa_refPositions”);
_module.SaveToFile(Paths.REFPOS_FILE_PATH);
}
If executed with the virtual controller it works as expected - saving the module
under the provided path.
If executed with the real controller I get the following exception:
C004A000 : General file handling error.
ERROR: rdh_rapid.cpp[7851]: org_code: -530 new_code: 0xc004a000;
Url:/RAPID/T_ROB1 Cmd:SET Prop:SaveModule Args:-File “C:/Users/domen/Documents/HyCoEx/Config/aa_refPositions.mod” -Name aa_refPositions Elapsed:6 CurrentCmds:0
History:
-00:00:10.4780016 [127] SendCommand url: cmd:Get prop:CurrentMaster2 arg:-Domain RAPID
-00:00:10.4760016 [127] status:SYS_CTRL_S_OK data:-Status NoMaster
-00:00:10.4750010 [128] SendCommand url: cmd:Set prop:RequestMaster2 arg:-Domain RAPID -Uid 3
-00:00:10.4730026 [128] status:SYS_CTRL_S_OK data:
-00:00:10.4730026 [129] SendCommand url:/RAPID/T_ROB1 cmd:Get prop:Childs arg:-mark 0 -noelts -1 -cc 0
-00:00:10.4630015 [129] status:SYS_CTRL_S_OK data:-noelts,all,mark,cc 29,1, 29, 0 Tools;SysMod aa_refPositions;P…
-00:00:09.5180004 [130] SendCommand url: cmd:Get prop:Mode arg:
-00:00:09.5150008 [130] status:SYS_CTRL_S_OK data:AUTO
-00:00:09.5140008 [131] SendCommand url: cmd:Get prop:CurrentMaster2 arg:-Domain CFG
-00:00:09.5120021 [131] status:SYS_CTRL_S_OK data:-Status HeldRemote -Uid 3 -app “PCSDK” -loc “DESKTOP-62NEOBJ” -alias “HyCoEx”
-00:00:09.5120021 [132] SendCommand url: cmd:Set prop:ReleaseMaster2 arg:-Domain CFG -Uid 3
-00:00:09.5099973 [132] status:SYS_CTRL_S_OK data:
-00:00:09.5099973 [133] SendCommand url: cmd:Get prop:CurrentMaster2 arg:-Domain RAPID
-00:00:09.5090022 [133] status:SYS_CTRL_S_OK data:-Status HeldRemote -Uid 3 -app “PCSDK” -loc “DESKTOP-62NEOBJ” -alias “HyCoEx”
-00:00:09.5080018 [134] SendCommand url: cmd:Set prop:ReleaseMaster2 arg:-Domain RAPID -Uid 3
-00:00:09.5059999 [134] status:SYS_CTRL_S_OK data:
-00:00:00.0119998 [135] SendCommand url:/RAPID/T_ROB1/aa_refPositions cmd:Get prop:ModInfo arg:
-00:00:00.0089962 [135] status:SYS_CTRL_S_OK data:000000
-00:00:00.0070003 [136] SendCommand url:/RAPID/T_ROB1 cmd:SET prop:SaveModule arg:-File “C:/Users/domen/Documents/HyCoEx/Config/aa_refPositions.mod” -Name aa_refP…
00:00:00 [136] status:SYS_CTRL_E_GENERAL_FILE_ERROR data:ERROR: rdh_rapid.cpp[7851]: org_code: -530 new_code: 0xc004a000;
Path is 100% good, it points to the folder that exists, and it works just fine when saving the file from the virtual controller.
I think that the Real controller doesn’t have permission to modify anything on the hard drive (it’s recognized as an external device, without any access to the Windows file system?).
I changed access to the folder, I set it to allow access for Everyone. I made a folder shared in the private network. What else should I do?
Any other operations on the real controller through PCSDK work as expected (loading modules, starting RAPID etc.)