Hi All I’m having a issue with S4Cplus I’m getting a error 71134 my user guide states Unit %s refers to values (%s) that don’t exists
1.Check unit configuration
I’ve read all my manual browsed on net just Can’t work it out I’ve added a photo of my error
maybe I need to add a statement in the EI0_BUS_USER section
any help will be appreciated
My EIO
EIO:CFG_1.0:4:0::
EIO_BUS_USER:
-Name “SIM” -Driver “/sim1:”
-Name “SW” -Driver “/sw1:”
-Name “BASE” -Driver “/BASE1:”
-Name “CAN2” -Driver “/BASE2:”
EIO_UNIT:
-Name “SW_BOARD” -Type “eip000” -Bus “SIM” -Digin 16 -Digout 16
-Name “SIM_BOARD” -Type “eip000” -Bus “SIM” -Address “0x1” -Digin 25\
-Digout 25
-Name “SWCOM_BOARD” -Type “eip000” -Bus “SIM” -Address “0x2” -Digin 25\
-Digout 25
-Name “DP_SIMBOARD” -Type “eip000” -Bus “SIM” -Address “6” -Digin 16\
-Digout 16 -Anin 4 -Anout 4
-Name “IRC5” -Type “DNET_SLAVE” -Bus “BASE” -Address “30” -Digin 32\
-Digout 32 -Param “IRC5_VAL”
EIO_CROSS:
-Lact “SwSkipProc” -Lres “SwSkipProc_cr”
-Lact “SwRunProc” -Lres “SwSkipProc_cr”
-Lact “doBwdOnPath” -Lres “diBwdOnPath”
SYSSIG_OUT:
-Status “MotOnState” -Signal “motor_on”
-Status “CycleOn” -Signal “swb_cycle_on”
EIO_SYSTEM_SIGNAL = EIO_SIGNAL:
-Name “SwSkipProc_cr” -Type “DI” -Unit “SWCOM_BOARD” -Phsig 12
-Name “swb_in_pos_rq” -Type “DO” -Unit “SWCOM_BOARD” -Phsig 1 -Store
-Name “swb_move_ack_rq” -Type “DO” -Unit “SWCOM_BOARD” -Phsig 2
-Name “swb_move_req_rq” -Type “DO” -Unit “SWCOM_BOARD” -Phsig 3
-Name “swb_open_ack_rq” -Type “DO” -Unit “SWCOM_BOARD” -Phsig 4
-Name “swb_prep_req_rq” -Type “DO” -Unit “SWCOM_BOARD” -Phsig 5
-Name “swb_start_req_rq” -Type “DO” -Unit “SWCOM_BOARD” -Phsig 6 -Store
-Name “swb_posup_ack_rq” -Type “DO” -Unit “SWCOM_BOARD” -Phsig 10
-Name “swb_posup_req_rq” -Type “DO” -Unit “SWCOM_BOARD” -Phsig 11
-Name “swb_prsup_req_rq” -Type “DO” -Unit “SWCOM_BOARD” -Phsig 12
-Name “swb_prsup_ack_rq” -Type “DO” -Unit “SWCOM_BOARD” -Phsig 13
-Name “swb_start_on” -Type “DO” -Unit “SWCOM_BOARD” -Phsig 14
-Name “swb_cycle_on” -Type “DO” -Unit “SWCOM_BOARD” -Phsig 15
EIO_USER_SIGNAL = EIO_SIGNAL:
-Name “p1_ok” -Type “DI” -Unit “SW_BOARD” -Phsig 1
-Name “p2_ok” -Type “DI” -Unit “SW_BOARD” -Phsig 2
-Name “p3_ok” -Type “DI” -Unit “SW_BOARD” -Phsig 3
-Name “p4_ok” -Type “DI” -Unit “SW_BOARD” -Phsig 4
-Name “tip1_open” -Type “DI” -Unit “SW_BOARD” -Phsig 5
-Name “tip1_retract” -Type “DI” -Unit “SW_BOARD” -Phsig 6
-Name “weld_ready1” -Type “DI” -Unit “SW_BOARD” -Phsig 7
-Name “timer_ready” -Type “DI” -Unit “SW_BOARD” -Phsig 8
-Name “flow_ok” -Type “DI” -Unit “SW_BOARD” -Phsig 9
-Name “temp_ok” -Type “DI” -Unit “SW_BOARD” -Phsig 10
-Name “current_ok” -Type “DI” -Unit “SW_BOARD” -Phsig 11
-Name “reset_fault” -Type “DO” -Unit “SW_BOARD” -Phsig 1
-Name “p2_req” -Type “DO” -Unit “SW_BOARD” -Phsig 2
-Name “p3_req” -Type “DO” -Unit “SW_BOARD” -Phsig 3
-Name “p4_req” -Type “DO” -Unit “SW_BOARD” -Phsig 4
-Name “close_tip1” -Type “DO” -Unit “SW_BOARD” -Phsig 5
-Name “work_select” -Type “DO” -Unit “SW_BOARD” -Phsig 6 -Store
-Name “start1” -Type “DO” -Unit “SW_BOARD” -Phsig 7
-Name “current_enable” -Type “DO” -Unit “SW_BOARD” -Phsig 8 -Store
-Name “process_error” -Type “DO” -Unit “SW_BOARD” -Phsig 9 -Store
-Name “prog_parity” -Type “DO” -Unit “SW_BOARD” -Phsig 10 -Store
-Name “tip2_open” -Type “DI” -Unit “SIM_BOARD” -Phsig 1
-Name “tip2_retract” -Type “DI” -Unit “SIM_BOARD” -Phsig 2
-Name “weld_ready2” -Type “DI” -Unit “SIM_BOARD” -Phsig 3
-Name “start2” -Type “DO” -Unit “SIM_BOARD” -Phsig 1
-Name “close_tip2” -Type “DO” -Unit “SIM_BOARD” -Phsig 2
-Name “weld_error” -Type “DO” -Unit “SIM_BOARD” -Phsig 3
-Name “weld_power” -Type “DO” -Unit “SIM_BOARD” -Phsig 7
-Name “motor_on” -Type “DO” -Unit “SIM_BOARD” -Phsig 8
-Name “water_start” -Type “DO” -Unit “SIM_BOARD” -Phsig 9
-Name “proc_run” -Type “DO” -Unit “SIM_BOARD” -Phsig 10
-Name “inhib_move” -Type “DO” -Unit “SIM_BOARD” -Phsig 11 -Store
-Name “SwRunProc” -Type “DO” -Unit “SIM_BOARD” -Phsig 12
-Name “SwOpenGun” -Type “DO” -Unit “SIM_BOARD” -Phsig 13
-Name “SwCloseGun” -Type “DO” -Unit “SIM_BOARD” -Phsig 14
-Name “SwNewData” -Type “DO” -Unit “SIM_BOARD” -Phsig 15
-Name “SwSkipProc” -Type “DO” -Unit “SIM_BOARD” -Phsig 16
-Name “doEqu1Gun1” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 1
-Name “doEqu1Gun2” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 2
-Name “doEqu1Gun3” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 3
-Name “doEqu1Gun4” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 4
-Name “doEqu1Gun5” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 5
-Name “aoEqu1F1” -Type “AO” -Unit “DP_SIMBOARD” -Phsig 1 -LogMax 100\
-PhMax 10
-Name “aoEqu1F2” -Type “AO” -Unit “DP_SIMBOARD” -Phsig 2 -LogMax 100\
-PhMax 10
-Name “doEqu2Gun1” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 6
-Name “doEqu2Gun2” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 7
-Name “doEqu2Gun3” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 8
-Name “doEqu2Gun4” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 9
-Name “doEqu2Gun5” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 10
-Name “aoEqu2F1” -Type “AO” -Unit “DP_SIMBOARD” -Phsig 3 -LogMax 100\
-PhMax 10
-Name “aoEqu2F2” -Type “AO” -Unit “DP_SIMBOARD” -Phsig 4 -LogMax 100\
-PhMax 10
-Name “doEqu3Gun1” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 6
-Name “doEqu3Gun2” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 7
-Name “doEqu3Gun3” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 8
-Name “doEqu3Gun4” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 9
-Name “doEqu3Gun5” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 10
-Name “aoEqu3F1” -Type “AO” -Unit “DP_SIMBOARD” -Phsig 3 -LogMax 100\
-PhMax 10
-Name “aoEqu3F2” -Type “AO” -Unit “DP_SIMBOARD” -Phsig 4 -LogMax 100\
-PhMax 10
-Name “doEqu4Gun1” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 6
-Name “doEqu4Gun2” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 7
-Name “doEqu4Gun3” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 8
-Name “doEqu4Gun4” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 9
-Name “doEqu4Gun5” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 10
-Name “aoEqu4F1” -Type “AO” -Unit “DP_SIMBOARD” -Phsig 3 -LogMax 100\
-PhMax 10
-Name “aoEqu4F2” -Type “AO” -Unit “DP_SIMBOARD” -Phsig 4 -LogMax 100\
-PhMax 10
-Name “doDPErr” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 11
-Name “doDPOvrSpd” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 12
-Name “doDPActive” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 13 -Store
-Name “doBwdOnPath” -Type “DO” -Unit “DP_SIMBOARD” -Phsig 14
-Name “diBwdOnPath” -Type “DI” -Unit “DP_SIMBOARD” -Phsig 1
EIO_GROUP_PHS = EIO_SIGNAL:
-Name “pressure_group” -Type “GO” -Unit “SW_BOARD” -Phsig 2 -Length 3\
-Store
-Name “prog_no_group” -Type “GO” -Unit “SW_BOARD” -Phsig 11 -Length 6\
-Store
-Name “goEqu1Guns” -Type “GO” -Unit “DP_SIMBOARD” -Phsig 1 -Length 5
-Name “goEqu2Guns” -Type “GO” -Unit “DP_SIMBOARD” -Phsig 6 -Length 5
-Name “goEqu3Guns” -Type “GO” -Unit “DP_SIMBOARD” -Phsig 6 -Length 5
-Name “goEqu4Guns” -Type “GO” -Unit “DP_SIMBOARD” -Phsig 6