Hi , I am facing an issue with connection the iot gateway to the virtual controller
- I check the firewall setting : all are off
- Abb virtual controller service is running
- i can connect the server but not the controller
- i am using VM
Hi , I am facing an issue with connection the iot gateway to the virtual controller
Do it mean that IoT Gateway is running on VM but RobotStudio is not?
Both the Robot studio and the Iot Gateway on the VM , also in the VM i used the unlicensed version of robot studio
What is the version of RobotWare for the virtual controller?
Version 6.16
Do you include the following 2 options inside the system of your VC?
(1) 616-1 PC Interface
(2) 1582-1 IoT Data Gateway
I was including only Iot , now i include the PC interface and still the same issue .
I restart the gateway and the controller too .
2025-05-08 06:43:59.439 -07:00 [INF] [Manager] DESKTOP-MBCCVIA_IOTV01: Controller found but unable to connect
Is the OPCUA certificate from RobotStudio allowed in IoT Gateway server?
yes , it is . i trust it from the iot gateway configurator
Is IoT Gateway both installed and used in administrator mode?
yes , administrator mode
When did the ‘Controller found but not unable to connect’ happen? After scan the robot and click on ‘create’ button? After click on ‘save’ button to save added robot? After click on ‘start’ button to start the server? Is there any popped up window with error or warning messages?
No , no error messages coming