Conversion from RW5 to RW6?

Is there any guide for converting from a RW5 controller to a RW6 controller? Mainly the fieldbus setup is way different. I’m getting errors trying to setup Ethernet/IP in Robot Studio 6/RW6. In RW5 you just needed to setup a bus, now that is gone but there is an Ethernet/IP device & an Ethernet/IP internal device but no explanation of the difference. Is there any walk-through guide to setup communications? It should not be this difficult ABB. Also the sync between the real controller and robot studio does not transfer the configuration, why not?

RobotStudio 6.0 and above do offer a migration tool under the ‘Add-Ins’ tab, although I’m not sure how useful the result is.
Besides the configuration documentation found under File → Help, there is additional documentation available on a documentation DVD, which includes application manuals with examples for all fieldbus options. Contact your ABB representative for information on this DVD.

So you are not aware of anything that details the differences? I think I got the Ethernet/IP working for now by mostly trial and error.

From said documentation DVD:
“When the robot system is installed with the EtherNet/IP Scanner/Adapter option, a predefined internal adapter device with the name EN_Internal_Device is created at system startup. This internal device is used to define the internal adapter device in the IRC5 controller, which will enable a PLC to connect to the IRC5 controller. There can be only one internal adapter device defined in the IRC5 controller.”

I have never used Ethernet/IP myself, but I would guess that the idea is similar to how it is done with PROFINET. You either have an external master/controller (for instance a PLC) to which the ABB controller will present itself as a slave/device, as if it were an I/O module or the ABB controller acts as master/controller which connects to external (I/O) modules. In the first case you set up the ABB controller as ‘EN_Internal_Device’, in the second case you setup the ABB controller as master (I think it is called Scanner in Ethernet/IP jargon) and add the available external I/O modules as EN_Device.

Have a look at the ‘System parameters’ help file listed under File → Help in RobotStudio. It does list the Device and Internal Device types in the chapter ‘Topic I/O System’