As the headline reads. I try to make sure that we can run the conveyor belt manually with a switch “manual / automatic” and then a twisted back / forward. The signals work as they should, but as soon as I try to get it in some way, it disrupts the vision system. Either the conveyor belt does not work or the vision system does not work or none of it .. Someone who can help me look at it?
Related topics
| Topic | Replies | Views | Activity | |
|---|---|---|---|---|
| Convayer tracking in Manual mode | 2 | 3871 | April 20, 2011 | |
| Conveyor Tracking with Vision System | 0 | 353 | November 24, 2018 | |
| Vary Conveyors Speed [PickMaster 3] | 1 | 95 | April 21, 2006 | |
| calibrate conveyor base coordinate frame without synchronization switch | 1 | 138 | October 15, 2014 | |
| Convergence criteria of "Conveyor tracking". | 1 | 127 | September 3, 2021 |