I would like to create two tooldata on end effector which will attach to robot joint 6. The end effector has a T-shape. Left side called gripper1 and right side called gripper2. I hope u all undestand this mechanical design. I can create a tooldata which reference to gripper1 and jog it using reorient perfectly. But i only able to create another tooldata using dummy tool because software wouldn’t allow me to create tooldata using exising gripper1.
My problem is how do i create two tooldata on two surfaces on one end effector?
i am using robotstudio 6.08. Adding more information to the title, it meas i want to do for example, creating two different tooldata(frame) on two different surface of 1 end effector.
If you right click on the Tooldata you can select create tool, then you can use the geometry of the tool teach the position (or type in the values if you know the dimensions) the TCP position.
in this example, could you teach me how do i create another tcpGripper2 on right hand side?
As u seen, the left side is TcpGripper1. This TcpGripper1 is created when CAD model is imported in and using create tool wizard with frame.