Downloaded ControllerKit but it does not show up.

The downloaded controller kit or any component kit does not show up when you try to open them in a project. Am I missing something or is it a bug? :slight_smile:

I think you can try the following method

  1. You can exit the current project and reopen it, and then try to see if the downloaded package can be displayed
  2. If method 1 does not work, exit the AppStudio software and try again?
    If none of them work, I think this is a BUG, ​​welcome to report your issue through global-appstudiosupport@abb.com (this channel is also in the AppStudio Help page).

You can create a new blank project and then enable this kit. If the blank project can open the kit without any issues, then it might be that something is wrong with your previous web app.

Hello Sorry for the delayed response.

Tried both the methods you mentioned but was unable to enable the kit; it does not show up in the list of kits.

Resolved the issue by exporting the file from a colleague, then it showed up. I shall report the issue through the survey channel as well.

Thank You!