Hi everyone,
I’m currently working on a project involving ABB RobotStudio where I’m using External Guided Motion (EGM) to control a robot through UDP messages. The robot should move based on the joint positions I send from Simulink, but it’s not executing the movements as expected. Here’s a detailed breakdown of what I’ve done so far:
Setup:
I’m using Simulink to generate the joint position data, which is then serialized using Protobuf. The serialized data is sent via UDP to the robot.
`/* Includes_BEGIN /
#include <math.h>
#include
#include
#include “egm.pb.h”
#include <Windows.h>
#include <sysinfoapi.h>
/ Includes_END */
/* Externs_BEGIN /
/ extern double func(double a); /
/ Externs_END */
void sensor_proto_Start_wrapper(SimStruct S)
{
/ Start_BEGIN /
/
- Custom Start code goes here.
/
/ Start_END */
}
void sensor_proto_Outputs_wrapper(const real_T *J1,
const real_T *J2,
const real_T *J3,
const real_T *J4,
const real_T *J5,
const real_T *J6,
uint8_T *serialized_sensor_message,
int32_T *sensor_message_byte_len,
SimStruct S)
{
/ Output_BEGIN */
static unsigned int sequenceNumber = 0;
abb::egm::EgmHeader *header = new abb::egm::EgmHeader();
header->set_seqno(sequenceNumber++);
header->set_tm(GetTickCount());
header->set_mtype(::abb::egm::EgmHeader_MessageType_MSGTYPE_CORRECTION);
abb::egm::EgmJoints *joint_var = new abb::egm::EgmJoints();
joint_var->add_joints(J1[0]);
joint_var->add_joints(J2[0]);
joint_var->add_joints(J3[0]);
joint_var->add_joints(J4[0]);
joint_var->add_joints(J5[0]);
joint_var->add_joints(J6[0]);
abb::egm::EgmPlanned *planned = new abb::egm::EgmPlanned();
//planned.mutable_joints()->CopyFrom(joint_var);
planned->set_allocated_joints(joint_var);
abb::egm::EgmSensor *sensor_message = new abb::egm::EgmSensor ();
sensor_message->set_allocated_header(header);
sensor_message->set_allocated_planned(planned);
*sensor_message_byte_len = sensor_message->ByteSizeLong();
sensor_message->SerializeToArray(serialized_sensor_message,sensor_message_byte_len);
/ Output_END */
}
void sensor_proto_Terminate_wrapper(SimStruct S)
{
/ Terminate_BEGIN /
/
- Custom Terminate code goes here.
/
/ Terminate_END */
}`
Protobuf Setup:
I’ve defined the Protobuf messages in a .proto file, which includes EgmSensor, EgmHeader, and EgmPlanned messages. These messages are built correctly in C++ and serialized before sending.
RobotStudio Configuration:
I’ve configured the Transmission Protocol in RobotStudio to receive messages on the correct IP address and port (127.0.0.1:5514).
The robot appears to receive the messages (no errors in the UDP communication), but it doesn’t execute the movement.
made on local host cause i’m working on the same computer
Problem:
Despite everything seeming correct, the robot does not move to the new joint positions. I’ve confirmed that the messages are being sent, but the robot stays in its initial position.
What I’ve Tried:
Ensured that the values of the joint positions are within valid limits.
Checked the serialization process to ensure that the data is correctly formatted.
Monitored the logs in RobotStudio, but haven’t found any clear indications of what might be wrong.
ROBOT STUDIO SETTINGS ARE
rapid program
`MODULE TestyEGM
VAR egmident egmID1;
VAR egmstate egmSt1;
CONST egm_minmax egm_minmax_joint:=[-1,1];
CONST robtarget p10:=[[364.35,0,594],[0.5,0,0.866025,0],[0,0,0,0],[9E+09,9E+09,9E+09,9E+09,9E+09,9E+09]];
CONST robtarget p30:=[[374,0,630],[0.707112,0,0.707102,0],[0,0,0,1],[9E+09,9E+09,9E+09,9E+09,9E+09,9E+09]];
PROC main()
!procedura
EGM_JOINT_MOVEMENT;
ENDPROC
PROC EGM_JOINT_MOVEMENT()
IF egmSt1=EGM_STATE_DISCONNECTED THEN
TPWrite "preparing controller for egm";
ENDIF
! Ottieni un ID per l'EGM
EGMGetId egmID1;
! Ottieni lo stato dell'EGM
egmSt1:=EGMGetState(egmID1);
TPWrite "EGM state: "\num:=egmSt1;
! Verifica se l'EGM connesso
IF egmSt1<=EGM_STATE_CONNECTED THEN
EGMSetupUC ROB_1,egmID1,"default","TestyEGM"\Joint;
TPWrite "EGM is connected, now link to UDP";
ELSE
TPWrite "EGM not connected";
ENDIF
EGMStreamStart egmID1\SampleRate:=4;
! Muovi il robot alle posizioni iniziali
MoveJ p10,v100,fine,tool0;
!WaitTime 5;
MoveJ p30,v100,fine,tool0;
! Avvia lo streaming, deseriallizzando i messaggi dal device esterno
EGMActJoint egmID1,\StreamStart,\Tool:=tool0,\WObj:=wobj0,
\J1:=egm_minmax_joint,
\J2:=egm_minmax_joint,
\J3:=egm_minmax_joint,
\J4:=egm_minmax_joint,
\J5:=egm_minmax_joint,
\J6:=egm_minmax_joint;
WaitTime 3;
WHILE egmSt1<>EGM_STATE_RUNNING DO
egmSt1:=EGMGetState(egmID1);
TPWrite "Waiting for EGM to be ready. Current state: "\num:=egmSt1;
WaitTime 0.5;
ENDWHILE
WaitTime 3;
! Verifica se l'EGM è pronto a partire
IF egmSt1=EGM_STATE_RUNNING THEN
TPWrite "EGM is ready to run. Starting EGMRunJoint.";
ELSE
TPWrite "EGM not ready. State: "\num:=egmSt1;
EXIT;
ENDIF
WaitTime 3;
WHILE TRUE DO
!Avvia la corsa EGM in modalità joint
EGMRunJoint egmID1,EGM_STOP_RAMP_DOWN,\NoWaitCond,\J1,\J2,\J3,\J4,\J5,\J6;
ENDWHILE
! Controlla di nuovo lo stato dell'EGM
IF egmSt1=EGM_STATE_CONNECTED THEN
TPWrite "waiting movement";
ENDIF
! Verifica se l'EGM in esecuzione
IF egmSt1=EGM_STATE_RUNNING THEN
TPWrite "EGM is running in Position Guidance mode.";
ELSE
TPWrite "EGM state: "\num:=egmSt1;
ENDIF
! Ferma l'EGM e resettalo
IF egmSt1<=EGM_STATE_RUNNING THEN
TPWrite "resetting EGM...";
EGMReset egmID1;
TPWrite "EGM reset complete.";
ENDIF
!in caso esce dal while check dell'errore
ERROR
IF ERRNO=ERR_UDPUC_COMM THEN
TPWrite "egm has no external device";
ENDIF
ENDPROC
ENDMODULE`
Is there something specific I need to configure in RobotStudio to handle these EGM messages correctly?
or something it’s wrong? i can’t figure out