Presuming you have setup SafeMove to stop/control hazardous behavior - you will need to modify your RAPID program so the tool does not violate the SafeMove parameters.
Hi,
I did install the safemove. Could you be more specific?
It seems that the violation is because of the tool speed, however I did reduce the tcp speed by defining speeddata,
such as,
vmedium.v_tcp:=10;
Check the speed that you have set in SafeMove - this applies to both the TCP and the elbow of the robot, so you may need to slow the re-orientation speed in vmedium as well to control the elbow speed.
You also have a point on the tool going outside your safety zone (cause 11) on event 2.
But it didn’t work.
It is really weird that the rest of the code can be well implemented, just the robot cannot jump out of the force control.
The following are the parameters setting of the force control:
Max Ref Force 1700
Max Ref Force Change 1000
Max Ref Torque 400
Max Ref Torque Change 200
Max Ref TCP Speed 0.08 m/s
Max Ref Rot Speed 0.08 rad/s
Max Ref TCP Acc 100
Max Ref Rot Acc 100
Lowest measured contact force 0
Largest measured contact force 10000
Lowest measured contact torque 0
Largest measured contach torque 10000
Speed superv. override 10
Max Press TCP Speed 0.08 m/s
Max Press Rot Speed 0.08 rad/s
keep contact force at strop yes
The robot doesn’t jerk when it disconnects.
Just stops with the sound of motor turned off.
It is really weird that If I acknowledge the error, the command line “FCDeact;” can then be implemented without an error
and the robot will move to the point that i start the force control.
Yes, between the command lines
FCRefStop;
FCDeact;
It seems that there is no obvious moving command.
But, like I mentioned before, if the command line “FCDeact;” can be implemented, the robot will move to the start point.