Execute routine with system input "Interrupt".

Is it somehow possible to execute interrupt routine without Motors On ?
Routine does not contain any motion instructions.

Controller is OmniCore with RW 7.1 (unfortunately without multitasking licence).

Thank’s!

The system parameter manual does not specifically state motors on or not, just try it and let us all know.

I wouldn’t ask if I haven’t tried. Works only with Motors On.

I did try in simulator. On weekend I can recheck it on real hardware. But I do not think it’s different.
In OmniCore pendant it’s possible to activate some kind of “Non motion execution”. I did not find any information about it in manuals. But testing did show that it does not affect interrupt behaviour.
Has anybody expierience with this?

Thank’s!

Final conclusion for now: this interrupt can not be called without setting Motors On first. Tested it even with multitasking system with static and semistatic non-motion tasks - same result - no procedudure execution without Motors On.