Export the work envelop

Hi,
is it possible to export the work envelop as a CAD-Model? A simple STL/DXF would do the job.
If not, is it possible to access the mesh data via API?

thx

Hi Kater,
In the Layout tab you can right click on the Mechanism → Show Work Envelope. From there you can add it to station and where you, in the Layout tab, right click on the work envelope → Export.

Hi Marcus,

at first I thought that was the solution, but the export function only exports the station, not the workspace.

Best regards
Torsten

Hi Marcus,

i used RobotStudio 2021. Is the function available in 2022?

Torsten