hello Everyone
I am trying to create an external axis for irb5500 paint robot.We ll buy it from ABB but in the library there is not enough long axis to put in similation.I need 15 meters so I tried to create one.After that I’ve installed external axis wizard.But I see " Could not load type ‘RobotStudio.Services.RobApi.RobConfigurationExtensionMethods’ from assembly ‘RobotStudio.Services.RobApi.Desktop, Version=20.4.9280.0, Culture=neutral, PublicKeyToken=null’." this error.I am using Robot Studio 2020 and installed Externel Axis wizard 2020.1.
I tried every Motor Unit while setting up the system.Also How can I decide to which motor unit will be selected?
Hi again
I waited but I guess nobody has encountered an error like I had. I’ve found a solution for this.Maybe It would be useful for someones.If u 'll use ABB’s own eleveted rail and encountered a problem about the lenght of trailer,
first select a trailer seize randomly then create a system directly.After system created, from save parameters button,save all parameters as “moc.cfg” file**.** Edit “moc.cfg” file with notepad or etc,