I have a virtuel station where I want to perform a fine calibration of stn1 and stn2 on a IRBP_R manipulator, and afterwards update the revolution counters, so that stn1 & stn2 are horizontal, and the counters are zero. How do I do that in a virtuel station??
You’re right, there is no actual resolver, but there’s is a counter, as I can read a position on the servo motor.
In my opinion it should be possible, as it is just software.
I’m not sure I understand the difference between the resolver and the counter. In my understanding, these two words mean the same hardware for the robot but not 2 different hardware.
I don’t think a robot can be uncalibrated in RobotStudio and that’s why I guess neither fine calibration nor counter update can be done on a VC.