Hi all, I’m new here. Been working with robots for 13 years.
We have had this ABB IRC5 2600ID welding cell for about 5 years now.
Over the course of this year we have been dealing with random System Failures and after recovering from System Failure state we are prompted with joint not synchronized and needing to update revolution counters. This is something that NEVER happened in years past. It’s always when there is a power outage or a power flicker/surge.
Back in May, I performed a Reset system (I-Start) as per my past discussions about this issue with our integrator. All went well with that. We went roughly 5 weeks before this issue presented itself again.
The robot can be in middle of program or sitting at home position. Axes can vary on which ones need updated, sometimes all of them, sometimes axis 4 is fine. Track axis is also random, sometimes it’s okay. STN1 axis only needs updated when it wasn’t at home in middle of program. I just take them all back to sync position and go to calibrate and update rev counters and everything is fine until another episode happens again.
So far this year we have changed the batteries, replaced the SMB board in the robot base, performed an I-Start and restored a good known backup, checked the SMB cable going from robot base through the track all the way to the controller cabinet. Checked shielding ground on cable and all pins for continuity and also checked if any pins were bridging across others. Cable tested fine.
I was recommended to look into a Uninterruptible Power Supply Kit from ABB to help with these issues. But is there anything else I can check that could be causing this? Is there other pending hardware failure within the cabinet? Because like I said, we never had these issues before with it having frequent system failures and having to update rev counters.
Thanks.