Hello,
Will be there full dark mode for RS?
It’s too bad, if you are jumping from vs to rs… ![]()
The RAPID editor can go dark mode.
As for the rest of RS, there are currently no plans to introduce “full dark mode” for it.
+1 for this, would definitely be better on the eyes when spending hours programming.
In the RobotStudio options you can change the theme to “Gray” in the Apperance tab. Is the closet to “dark mode”.
Is this something that can be revisited now that you have made a complete overhaul of the icons within the RobotStudio 2024 version? ![]()
+1 for full dark mode
Dark mode in RS has been discussed many times within the R&D team (because who likes flash bangs?) but so far other features/bugs have received higher priority.
I will do some prodding.