One common challenge in RAPID programming is dealing with slight precision errors in robotic movement. You set an exact target position; but the robot’s tool doesn’t always land perfectly where expected. Is it due to floating-point precision limits, TCP calibration errors / mechanical backlash? Even small deviations can cause major issues in applications like welding, pick-and-place/ assembly. Understanding the root cause is crucial for improving accuracy.
There are several ways to tackle this. Checking and refining your work object calibration; optimizing zone da ta settings, and adjusting speed/acceleration parameters can help minimize deviations.
If you’ve encountered precision issues in RAPID, let’s discuss how to solve them! What adjustments have worked for you? Have you used Offs(), RelTool(), or other fine-tuning techniques? o:)
there are no accuracy issues when working with teached points on a single robot.
If inaccurate, check TCP, calibration or workobject definitions
there are accuracy issues sometimes when the robot is moved by a cinematic (Track or Gantry).
Check calibration and base-frames. It is worth to update the gear-ratio of the external drives, so measure the real distance the cinematic moves in comparison to the set value and recalculate the ratio.
There are also dynamic inaccuracies, so robot stays not on path when accelerating or deaccelerating.
Set FFW_Mode to 1 or 2 in that case.
there are definitely inaccuracies for the internal axes when working with offline generated positions.
Even with proper workobject and tool definitions, you will not get the same accuracy as for teached positions, especially when there are configuration changes (confdata). Absolute Accuracy is the way to go then.
These settings increase the accuracy. You might need an Addin for “Advanced Robot Motion” to use them.
If you’re working with big/heavy tools mounted on the robot, those tools may shake if the speed decreases too quickly. Make sure to add a WaitTime_HeadShaking after you reach the position.
Working with Z0/fine points is always helpful for achieving high-precision positions.
Also, make sure your calculated tool values (weight, load point) are correct. Otherwise, you may introduce offsets.
You could also implement error handling by comparing the actual position with the desired position and restarting the movement to the exact position.
Hopefully, one of these suggestions helps you resolve the issue!
In regard to errors, do you guys know why my c1Position from the DSQC-377B would only be reading to 0.00M instead of 0.0001M as per the manual?
This is a question I did pose just now, but maybe the wrong forum.
Does anyone know if the c1Position variable come from the DSQC-377B over DeviceNet as a floating point number to 0.1mm, or does the robot in rapid convert this to a floating point 0.0001M?
Mine is only reading to 0.00M with troublesome encoder tracking accuracy