Home position

Here is our user mode home position routine…

Before home position changed, do03_RobHome signal is well activated.
However, after change pHome by jogging, do03_RobHome signal is not set even though Rotot is at pHome position…
What is problem…? please help me..

MODULE user (SYSMODULE)

! Predefined user data
!*********************

! Declaration of numeric registers reg1…reg5
VAR num reg1 := 0;
VAR num reg2 := 0;
VAR num reg3 := 0;
VAR num reg4 := 0;
VAR num reg5 := 0;

! Declaration of stopwatch clock1
VAR clock clock1;
VAR pos pHomepos:=[0,0,0];
VAR shapedata HomeZoneShape;
VAR wzstationary HomeData;

PROC Zones()
!Robot Home zone Check:
pHomepos:=pHome.trans;
WZSphDefInside,HomeZoneShape,pHomepos,10;
WZDOSetStat, HomeDataInside, HomeZoneShape, do03_RobHome, 1;

ENDPROC

ENDMODULE

What do you mean by change home position? Did you created new home position or you just jogged robot out of the home position?

I dont understand the question clearly. And where did you call your procedure Zones() in the main program?

You have to warmstart the robot control once you change your home position, so your Zone() procedure will run. The zone procedure should be connected to the power-on event and can only be run once to set your world zones - warmstart teh controller or cycle power to it to establish the new home position.

Thank you…
It works…
I am a beginner. So it is very helpful of your reply.. thanks.