How do I download a previous version of RobotStudio? (1 rollback to be exact)

I downloaded RobotStudio 2025.2.1 (64-bit) Version 25.2.11266.1 and I am having terrible problems with the layout browser. When importing libraries or geometry into the station, it does not show in the browser (shows in view) unless I right-click on the Layout tab and select ‘show hidden objects’ every time I import a library or geometry. Delete does not work for items in the browser, etc. Again, it seems like I randomly have to right-click and show hidden objects to see an accurate list of components. Have never experienced this before / not an issue in the previous version… I don’t have a copy of the previous version installer, and cannot find where older versions can be downloaded. Any help is appreciated.

Am I missing something here, or is UNDO and REDO also non-functional in this version? (No, I am not running a basic license, etc.)

Update (if anyone out there is tuning in…) I was able to find a previously saved download of 2025.1 and got back to where I needed to be, however, it would be helpful to know where a) a list of previous versions of the software can be downloaded, and b) how to either simply rollback to previous version/patch or have say 2025.1 and 2025.2 both available JUST. IN. CASE. Thanks!

Hi Jeritt,

https://robotstudiocdn-b9d5faapereue4ef.a03.azurefd.net/install/RobotStudio_2025.3.zip

You can change the version number in the link above to the version you’re looking for.

Having said that, what seems to be the issue with the latest versions?

I tried and it looks like undo & redo work find in RS 2025.3.

And regarding the “invisible” items.. you can click the down pointing arrow in the top right of the layout browser and choose “Show Bodies” and/or “Show hidden objects”.

I’m not sure I fully understand the issues you’re describing though.. :slight_smile:

1 Like

Thanks Maxim. Not sure why undo/ redo was not working at all in v 2025.2 (never experienced that before in any previous version). As for the disappearing items in the layout browser, items would never show up in the list even if they were added to the station - were visible and present in the graphics window (e.g. imported geometry, tools, etc) unless I manually clicked on show hidden every time. Very different behavior than expected. I’ll give 2025.3 a look and hopefully issues are resolved. Thanks again for your support on this, I really appreciate it… I’m a teacher who has been using RobotStudio (and ABB robots) for many years. Always been a great product and students love it. -Jeritt

Just wanted to follow up on the issues I described from 2025.2… They seem to be resolved with 2025.3

Old thread but still relevent….Whenever i try to add new library items or geometry to my cell, the items dont appear in the tree. I need to save the cell and close and reopen to get them to appear.

It happens in other places as well but as long as i can close the branch and reopen or refresh, they will appear but if the item is in the base of the tree,like in the Layout, i need to reopen the cell to see them. Very annoying. RS 2025.3.

This sounds a lot like what was happening to me. Isn’t an issue for me now 2025.4. Definitely though I was going crazy in v2025.2 as it seemed like no one else saw this issue…

The show hidden objects worked but i don’t know why a geometry would be hidden on import.