How to create a backup using the service port on a s4c+ controller

How can I create a backup of a s4c controller and what software do I use? I also tried pinging the controller from the x2 service port and x1 Lan (192.168.125.1) and I couldn’t.

I am trying to get the rapid code of the controller

Create a backup using the S4C+ TPU.

Connect the service port to your computer, and then configure your computer’s IP settings as follows.

ip: 192.168.125.82

subnet : 255.255.255.240

gate : 192.168.125.81

Use a dedicated FTP program to enter the following IP address : 192.168.125.1

You must enter any ID and password. Connection will fail if left blank.

For example, you can enter “abb” for both the ID and password.

Once connected, locate the backup folder on the controller drive and transfer it to your computer.