How to create worldzones, when robot base is tilted

Hello, My robot base is tilted about 45 degrees from the world, which is causing my world zone squares to end up being tilted 45 degrees as well and making it a bit difficult to design the world zones. Is there anyway to fix this?

I am on the IRC5 compact controller running robotware 6.15.02.

I think this should be possible my modifying your Base Frame in Configuration β†’ Motion β†’ Robot β†’ Base Frame

Yes, changing the Base-Frame could be a solution.

352

World zones are always referenced to `wobj0`, which in turn is referenced to the base frame. However, since virtually everything is referenced to `wobj0`, a subsequent change has far-reaching consequences. All other work objects (if any) would have to be redefined, and all positions teached in `wobj0` would have to be re-taught.

So usually when You have to change the World-Coordinations-System you have to do it before start teaching Positions. Otherwise you will have a lot of β€œfun” with existing paths.

2 Likes